CONTACT INFO
160 Tower Dr.
Burr Ridge, IL 60527
Phone: 708-442-6800
Continuing Education Logo
Would you like to see hosted content from ASI Accurate Partitions?
EMAIL
Request for informationASI Accurate Partitions Contact Us / RFI

Toilet Partitions  

Rated 5 based on 1 product reviews
Solid Plastic partitions are manufactured of high density polyethylene (HDPE) resins with homogenous color throughout and smooth, machined edges. The aluminum heat sink strip at bottom edges of doors and panels is a standard construction feature.
Rated 5 based on 1 product reviews
True to its name, Color-Thru Phenolic is made with surface color throughout the partition. With all the advantages of traditional Phenolic performance, it's especially effective when gouging and vandalism are an issue.
Rated 5 based on 1 product reviews
Black-Core Phenolic partitions are decoratively faced on both sides of a resin-impregnated kraft paper core. The surface and core sheets are fused at high temperature and pressure. In addition to strength and serviceability, a wide range of colors provides limitless design flexibility.
Rated 5 based on 1 product reviews
ASI Accurate Partitions pioneered the use of powder coated steel toilet partitions which have become the standard for durable quality at an affordable price. The finish is resistant to wear, fading and scuffing. It is easily cleaned with a mild soap solution and wiped dry.
Rated 5 based on 1 product reviews
ASI Accurate Partitions stainless steel toilet partitions are virtually indestructible and retain their gleaming beauty indefinitely. These units combine the strength of #304 stainless steel with a #4 satin finish or textured finish, formed and bonded to a honeycomb core. The face sheets are held rigid and permanently in place by an interlocking strip welded at each corner.
Rated 5 based on 1 product reviews
Introducing the new Plastic Laminate Partitions with Moisture Guard™ Edge Banding. Our Moisture Guard™ Edge Banding fuses with the substrate creating a seamless beveled profile that eliminates any unsightly black lines that appear in standard Plastic Laminate.
Rated 5 based on 1 product reviews

Shower Dividers and Dressing Compartments  

Shower Dividers and Dressing Compartments are strong and durable to hold up in public shower areas. ASI Accurate Partitions materials resist penetration by water, steam, mildew, odors, and soap.
Rated 5 based on 1 product reviews

Privacy and Urinal Screens  

ASI Accurate Partitions privacy and urinal screens are easy to maintain mounting configurations and are offered in six materials: polymer, plastic laminate, phenolic-black core, phenolic-color-thru, stainless steel and powder coated. Construction styles include wall hung, floor anchored and post-to-ceiling screens.


Ultimate Privacy™ Partitions

Ultimate Privacy™ designs are available in Stainless Steel, Powder Coated Steel, Phenolic, and Solid Plastic materials. Doors and panels up to 72″, plus our No-Sight System - continuous strike keeper and continuous hinge side filler that eliminates sightlines into the compartment - guarantee privacy. You don't need to build private rooms to achieve Ultimate Privacy™.


ALPACO CLASSIC

Zero sightlines, doors and pilasters that meet in a flush finish rebated closure all ensure guaranteed privacy. Style and stability have not been sacrificed in this collection, with robust octagonal head rails.

ALPACO ELEGANCE

The signature top rail provides structural stability and style. If you're looking for strength, comfort, aesthetics and durability, the Elegance collection has it all.


Rated 5 based on 1 product reviews

Mounting Styles  

ASI Accurate Partitions Toilet Partitions offer flexible solutions for every mounting requirement and environment. Four mounting styles are available in an assortment of materials: tough powder coated steel, modern stainless steel, economical plastic laminate, rugged phenolic and durable solid plastic provide solutions for every budget.
Rated 5 based on 1 product reviews
This most economical yet most desirable installation style is recommended for use with lighter weight concrete and plywood floors. An anodized aluminum antigrip headrail secures partitions firmly.
Rated 5 based on 1 product reviews
Open design provides unobstructed floor area for clean look and economical maintenance. When used together with wall-hung fixtures, the entire floor is accessible for efficient cleaning. Structural steel ceiling supports are necessary to assure proper installation.
Rated 5 based on 1 product reviews
Flush top line gives modern, contemporary appearance - especially suitable for low-ceilinged washrooms. Simplified construction permits ease of installation anywhere. For concrete floors only: 2" minimum penetration into floor required.
Rated 5 based on 1 product reviews
Recommended for busy washrooms where abusive treatment is possible and vandal resistance is critical. This construction style is extremely stable and durable since pilasters are anchored into both the concrete floor and the structural ceiling support.
Rated 5 based on 1 product reviews

ASI Accurate Replacement Hardware  

ASI Accurate Partitions offers replacement hardware for doors, panels, pilasters and urinal screens for all of its product lines.
Rated 5 based on 1 product reviews

Reference Library  

Rated 5 based on 1 product reviews
Independent Laboratory Testing - Flame Spread Index and Smoke Developed Index
Rated 5 based on 1 product reviews
Important information on how Accurate Partition's various products qualify for LEED Certification points.
Rated 5 based on 1 product reviews

Care and Maintenance  

Accurate Partitions warrants that its products will be free of defects in material or workmanship under normal usage from the date of invoice for a period as stated below.


  • Powder Coated Steel: Three (3) years against chipping, flaking, cracking or discoloration
  • Stainless Steel: Five (5) years against corrosion or discoloration
  • Moisture Guard™ Plastic Laminate: Five (5) years against discoloration or delamination
  • Legacy Plastic Laminate: Two (2) years against discoloration or delamination
  • Black Core/Color-Thru Phenolic: Twenty-five (25) years against delamination, breakage or corrosion
  • Solid Plastic (HDPE): Twenty-five (25) years against delamination, breakage or corrosion


Rated 5 based on 1 product reviews