For your nearest representative, please visit our website Representative Locator
No commercial facility is completely safe from damage without covering all angles of an interior wall. Daily traffic can wreak havoc on commercial facilities, but wall corners and other structural protrusions are particularly prone to damage. Industry-recognized Acrovyn Corner Guards are a simple solution to protect these areas and are available in designs and material options to suit every interior need.
Click Here To Request Additional Info About This Product
Acrovyn Crash Rails, often called bumper rails or bumper guards, offer a full range of wall protection, including simple accent rail designs to heavy duty rubber wall bumpers. Installed at appropriate heights to maximize efficiency, our crash rail wall guards will protect the walls of your corridors, waiting rooms and lobbies that face the constant risk of damage from carts, furniture and foot traffic.
Click Here To Request Additional Info About This Product
The design of a handrail can mean the difference between immobility and mobility. With models ranging from sleek and simple to robust and impact-resistant, Acrovyn Handrails can aid in any facility's desire to ease movement while maintaining a cohesive design.
Click Here To Request Additional Info About This Product
Acrovyn Rigid Sheet has played a vital role in protecting commercial doors for decades. Acrovyn Door Protection can be specified in solid colors and simulated patterns to coordinate with surrounding finishes, or in Acrovyn by Design® to incorporate signage, messaging and even photographs to act as part of a full mural.
Click Here To Request Additional Info About This Product
Acrovyn provides many designer wall covering profiles, colors, simulated patterns, real woods and metals that enhance interiors while protecting them.
Click Here To Request Additional Info About This Product
The new Acrovyn by Design® Metallics collection illuminates a space by adding light reflection and color movement to interior walls. With a variety of colors and finish options combined with a metallic layer, a unique high-end aesthetic is easy to achieve all while keeping the space protected. Available in both sheet and panel products, the Metallics collection brings an extra level of luxury to interiors, whether adding a subtle elegance or making a bold color statement.
Click Here To Request Additional Info About This Product
Our Dimensional Moldings system allows you to mix and match sheet with components and/or feature rails to create endless paneled looks to elevate your space. These feature rails and components range in style, length and thickness to help you pick the exact specification for your project. Dimensional Moldings are available in solid colors and woodgrains.
Click Here To Request Additional Info About This Product
Acrovyn Doors are made with a sturdy inner core, clad in durable Acrovyn, and feature rounded, field replacement stiles and edges for the ultimate in protection against heavy abuse in high-traffic areas and extends the life and aesthetic of the door, saving facilities time and money with little required maintenance. CS provides a broad range of colors, patterns, and panel configurations to blend with your new or existing aesthetic, allowing the customization possibilities to be endless.
Keep floors clean and enhance entranceways with the industry-proven Pedimat entry mat system. Pedimat entrance matting is engineered for quiet performance, thanks to the combination of lightweight rails and strong aluminum hinge connectors, allowing them to be rolled up for easy cleaning and maintenance. These long-lasting entry mats can be recessed or surface mounted, and are available in an exceptional array of finish options to match any decor.
Stop dirt at the door with durable PediTred. Ideal for high traffic areas, these entryway grids enhance traction and scrape shoes to trap large amounts of dirt, mud, slush and snow. With many aesthetic choices, PediTred looks as good as it performs. These eco-friendly and functional matting systems are perfect for new construction or remodeling applications.
Inlaid logo scraper mats and grids are designed to stop dirt and water at the door and look great doing it. Used in tens of thousands of buildings worldwide, all mats and grids can be ordered with custom inlaid logos and graphics. Available in 24 designer carpet colors, each logo is precision cut and durable. No dyes or dangerous chemicals are used in our logo process and the logo will remain vivid for years to come.
Click Here To Request Additional Info About This Product
This grid is an architectural, stainless steel grille with a high-tech appearance. Rolling load tested to 1000 lbs, this 304 stainless steel grid is available in 3/8", 5/8" and 1-1/8" depths.
Click Here To Request Additional Info About This Product
GridLine® 2 (G62) is a high-end, heavy-duty stainless steel grid system effective at removing debris and provides a permanent, integrated solution to battling tracked-in dirt and water. This twist on classic GridLine features wider rails and a straight bar support structure.. GridLine 2 is available in Type 304 or 316 stainless steel and has a 1000 lb-per-wheel rolling load capacity.
Click Here To Request Additional Info About This Product
GridLine® 2 with carpet (G6PC) is a high-end, heavy-duty stainless steel grid systems. It is effective at removing debris and provides a permanent, integrated solution to battling tracked-in dirt and water. This twist on the classic GridLine option features wider rails, a U-clip support structure and heavy-duty or exterior carpet inserts. GridLine 2 with carpet is available in Type 304 or 316 stainless steel and has a 500 lb-per-wheel rolling load capacity.
Click Here To Request Additional Info About This Product
It's the designer's choice for entrance flooring. It not only performs, it enhances your entrance and the critical first impression it makes. Floormations Specialty Flooring is the new way to stop tracked-in dirt, debris and water from entering your building that looks like nothing that has come before. With eight exciting styles, many surface options and even the ability to inspire your own design, creating a dramatic entrance has never been easier.
Click Here To Request Additional Info About This Product
For years, GridLine has been the industry standard for high performance and high style in stainless-steel entrance flooring. Now, stainless steel grids are going beyond entrance flooring in new and interesting applications. Architects and designers have used our stainless steel grids to create architectural accents on exterior faCade panels, sunshades and gates. Other applications include air return grilles, wall and ceiling accents, stair risers, revolving doors and outdoor landscape applications. What design accent can Gridline+ inspire for your project?
Click Here To Request Additional Info About This Product
You think outside the box. We'll make that idea a reality.
Imagine your building with an entrance mat that does more than trap dirt. Picture flooring accented by LED lighting, or integrated with pressure sensors that trigger automatic doors. Think about unique shapes, cuts, and logos. Envision custom entrance flooring that functions beyond the norm.
We are the industry experts in special projects and custom entrance flooring engineering, here to empower your design team to push the envelope. Any of our entrance flooring models can be stretched to their creative limits through technology, material, and shape customization to produce works of art that are the pinnacle of function. Read on to be inspired.
Making a Great First Impression
Make the right first impression and project your brand throughout your entrance. Custom designed and fabricated Logo Mats and Grids enable you to design your mats exactly as you need them. Branding, messaging, way finding, really any thing you can think of, we can design into a mat for you!
Our logo mats are designed to stop dirt and water at the door and look great doing it. Used in tens of thousands of buildings worldwide, all CS carpeted mats and grids can be ordered with custom logos and graphics. CS Entrance Grids are available in a wide variety of designer carpet colors. Each logo is precision-cut and durable DesignStep carpet integrated into each system rail. No dyes or dangerous chemicals are used in our logo process and the logo will remain vivid for years to come.
Our floor covers are designed for a wide variety of applications to integrate seamlessly with flooring materials and ensure a smooth journey for pedestrians and equipment. Our product options accommodate any type of building movement, including building settlement for new to existing structures, seismic movement for earthquake-prone regions, and every-day thermal movement.
Click Here To Request Additional Info About This Product
Our interior wall and ceiling covers provide an effortless connection from vertical to horizontal locations with matching styles. Our cover selection accommodates any type of building movement, including wind sway for tall buildings, building settlement for new to existing structures, seismic movement for earthquake-prone regions, and every-day thermal movement.
Click Here To Request Additional Info About This Product
Our exterior wall covers protect expansion joints against weather elements including water, dirt, and dust. From gasketed to metal, color matching is available to blend the covers into surrounding exterior finishes. Infill options are available for select covers to make them virtually invisible.
Click Here To Request Additional Info About This Product
Our roof covers have extensive model options for flat and built-up roofs include flexible seal, metal, and seismic. Our metal and bellows roof covers expand and contract for multi-directional movement.
Click Here To Request Additional Info About This Product
Our fire and vapor barrier systems are designed to be used with most of our expansion joint cover assemblies. Each model is fire rated for either two or three hours, and allow for lateral shear, which is feature unique to the industry. All fire barrier systems are third-party tested for optimal performance.
Click Here To Request Additional Info About This Product
CS' open air expansion joint covers are ideal for stadiums and spaces with constant vehicular traffic, like parking garages. Choose from winged seal or compression covers that prevent water entry, or noise-resistant seismic metal covers.
Click Here To Request Additional Info About This Product
Our Restofit line is designed for replacing existing, worn or broken expansion joint covers to improve building resiliency while minimizing replacement time and maintenance expenses. Restofit Joint Systems accommodate existing construction with little to no modification of the floor surface. All Restofit joint covers employ superior design to provide a low-profile solution for protecting high impact areas. The new systems are ideal for high traffic areas including schools, malls, airports, shopping centers and public transit centers.
Click Here To Request Additional Info About This Product
Use our Storm-Resistant Louvers where you need up to 100% resistance to wind-driven rain and expect winds as high as 50 mph that drive 8" of water per hour.
Click Here To Request Additional Info About This Product
Acoustical Louvers provide good water penetration protection and airflow performance. They are ideal anywhere there is a need to minimize sound levels & ventilation is needed.
Click Here To Request Additional Info About This Product
Our Operating Louvers can control airflow using an actuator device. It provides the ability to close the louvers to keep weather out & to open them to facilitate air intake or exhaust.
Click Here To Request Additional Info About This Product
Government buildings, VA hospitals, computing centers and power plants are particularly vulnerable to explosive threats. CS has developed six blast-resistant models designed to withstand blasts up to 12 PSI and that can meet the government requirement. This requirement states, "Louvers must remain in their frame and anchored adequately to resist the blast or a catch device...to prevent the louver from becoming a projectile."
Click Here To Request Additional Info About This Product
With Construction Specialties Perform Louvers, you get the air movement, security and sight-screening performance of our standard louvers, under the cover of a modern perforated aluminum skin. The first and only manufacturer to offer a fully concealed louver system that's been tested in accordance with BSRIA standards for air performance and water penetration, CS turns louvers into a covert operation that's proven to perform.
Click Here To Request Additional Info About This Product
What do louvers do, anyway? They provide airflow. They prevent water penetration. In short - they work. But who said that because louvers are functional, they have to be uninteresting? Construction Specialties Bold Line Louvers don't just perform beautifully - they are beautiful. And they're anything but boring.
Use Thinline Louvers where 2.5", 4" and 6" louvers are not practical. These louvers are ideal for thin wall and curtain wall applications. Available in mullion and continuous line.
Click Here To Request Additional Info About This Product
Our Formed Metal Louvers are an economical approach that allows airflow through exterior walls as well as nesting well with metal buildings. Use these louvers when a standard fixed formed galvanized steel, mullion louver is needed.
Click Here To Request Additional Info About This Product
CS, the leader in architectural Louvers and Sun Controls, has joined forces with CENTRIA, the leader in metal wall systems, to offer specifiers and owners a totally integrated faCade engineered to work together perfectly. Add to that the peace of mind that comes from single-source responsibility backup up by two great companies, resulting in better buildings.
The CS, CENTRIA partnership brings together the experts in solar shading and building ventilation with the leader in metal wall systems to provide architects, contractors and owners with an engineered, totally integrated faCade. Our systems offer single source responsibility and common joinery for seamless integration. Choose from the complete range of CS Louvers and Sun Controls and the full selection of CENTRIA finishes and colors.
Click Here To Request Additional Info About This Product
Horizontal sunshades are good for shading East and West elevations, where low sun angles make sun control challenging.
Click Here To Request Additional Info About This Product
Suitable for all climates, Airfoil™ Lux blades and fascias utilize energy-efficient, weather-resistant LED lighting to dramatically outline or illuminate your building during evening hours. Available in 8" or 12" widths in five standard colors. Power is supplied by transformers (supplied by others) inside the building.
CS Shadowline Sunshades are engineered for effective sunshading, despite their reduced mass compared to traditional sunshades. Featuring a dramatic shadow effect and the ability to project up to six feet. Shadowline Sunshades are ideal for use on curtain walls and standard construction. Choose from a variety of infill patterns, fascia and outrigger styles.
Click Here To Request Additional Info About This Product
Effective sun control isn't all-or-nothing. With CS Perform Sunshades' perforated aluminum sheet blade design, you get superb daylight management while still allowing beautiful dappled light to filter in, creating stunning visual effects.
Click Here To Request Additional Info About This Product
Construction Specialties' newest sunshade system is a twisted extrusion, perfect for design enthusiasts looking to add aesthetic appeal and excitement to their buildings.
In response to the architectural trend of creating the illusion of movement on building facades, CS has created a twisted sunshade system for US markets. In the past, this effect was achieved by mounting blades on building exteriors at different angles. CS has taken a more innovative approach by creating a sunshade system with twisted blades that replicate waves.
Click Here To Request Additional Info About This Product
It‘s not magic - it‘s CS Cascade Sunshades. Architects can reduce solar heat gain and add an exciting ‘floating" effect, all supported by a unique cable-restrained vertical system. The system can be quickly and efficiently constructed on-site, thanks to the system's aluminum collar.
Click Here To Request Additional Info About This Product
Construction Specialties (CS), in partnership with Corian® Exteriors by DuPont, is proud to introduce a new line of sunshades for building exteriors - Sunshades with Corian® Solid Surface.
Now Corian® Solid Surface materials can be designed and incorporated into a fully engineered CS sunshade system. Embark on the journey to design, explore and create with the superior-performance of Corian® Solid Surface, and give personality to the outside of any building.
Click Here To Request Additional Info About This Product
CS, the leader in architectural Louvers and Sun Controls, has joined forces with CENTRIA, the leader in metal wall systems, to offer specifiers and owners a totally integrated faCade engineered to work together perfectly. Add to that the peace of mind that comes from single-source responsibility backup up by two great companies, resulting in better buildings.
The CS, CENTRIA partnership brings together the experts in solar shading and building ventilation with the leader in metal wall systems to provide architects, contractors and owners with an engineered, totally integrated faCade. Our systems offer single source responsibility and common joinery for seamless integration. Choose from the complete range of CS Louvers and Sun Controls and the full selection of CENTRIA finishes and colors.
HUSH Curtain provides privacy by incorporating proprietary acoustical panels that help absorb and block sound. This patented design softens and muffles noise by slowing the reflective velocity within a space. With multiple options, these curtains meet both functional and aesthetic requirements.
Click Here To Request Additional Info About This Product
Our functionally designed curtain rings are integrated into the curtain fabric and designed to mount directly onto the straight or radiused track. Hospital staff can easily use the unique Grabber Bar tool for fast and quiet curtain changes. The system is perfect for new construction or existing facilities.
Click Here To Request Additional Info About This Product
CS Cubicle Curtain's new Snap Lock Curtain System is designed to help facilities easily deal with the cleaning of privacy curtains. This curtain system eliminates the dangers of removing cubicle curtains from ceiling mounted track systems. Instead of getting on a ladder to remove the privacy curtain, Snap Lock allows maintenance staff to separate the fabric portion of the curtain from the mesh while standing on the ground. Soiled curtains are then laundered and the maintenance staff snaps clean curtains back onto the mesh.
Click Here To Request Additional Info About This Product
Qwik Switch is an easy way to change privacy curtains from the ground using our standard track system. It's also ready to be used in new construction or can be adapted to your existing curtain track.
Click Here To Request Additional Info About This Product
The attention to detail on all our curtains is evident. All our privacy curtains feature double-needle interlock stitching for durability and a finished look. Additionally, all edges of our nylon mesh are completely bound with the same fabric as the body of the curtain, and the grommets at the top of the curtain are firmly anchored to triple thick hems for long life.
Click Here To Request Additional Info About This Product
CS Recyclable / Disposable Cubicle Curtains are perfect for critical care, isolations and emergency areas in healthcare facilities. CS Recyclable / Disposable Cubicle Curtains look just like fabric curtains and are cost effective when compared with the life-cycle cost of traditional fabric curtains.
Click Here To Request Additional Info About This Product
CS can supply you with both highly fashionable and functional custom-made shower curtains. CS Shower Curtains are available in the traditional grommet orientation, as well as the effortless Hookless® system for a perfect blend of form and function while ensuring all compliances are met.
Click Here To Request Additional Info About This Product
From ambulatory surgery centers to podiatry clinics, our cubicle curtains track systems are made to easily integrate into a variety of clinical applications. Suspended and surface mounted track systems are available to ensure the right product selection for your space.
Click Here To Request Additional Info About This Product
Manufactured from high quality aluminum extrusions, CS track systems including Qwik Switch™ provide smooth, snag-free operation. Whether your application calls for surface mounting, straight or radiused run, CS tracks are built to last.
Click Here To Request Additional Info About This Product
Sustainability Timeline
As we continue our efforts to positively affect our environment for the health and safety of both present and future generations, we are proud of our achievements, illustrated in this timeline.