Features:Hinges made by Grass USA Material and workmanship warranted for the life of the cabinetryOne-piece hinge and base plate combinationAdjustable 3-tier soft-close mechanism integrated and concealed in hinge armSoft-close mechanism can be adjusted easily, without tool, after doors are installedContinuous, smooth closing action regardless of door size, weight, or materials42 and 45mm boring patterns
Rated 5 based on
1 product reviews