COST-EFFECTIVE SOLUTION FOR INTERIOR WOOD SUBFLOORS.
Fast-setting, cost-effective solution
Ideal for multifamily construction
More than 140 UL and ULC Fire-Resistance-rated designs
May be used with Maxxon Acousti-Mat® sound control
GREENGUARD Gold Certified
The perfect partner for multifamily wood subfloors.
Compressive strengths of 2,000 - 3,200 psi, excellent flow properties
Ideal for multifamily and light commercial construction
More than 140 UL and ULC fire-resistance rated designs
Superior sound attenuation when used with Maxxon® Acousti-Mat®
GREENGUARD Gold Certified
The strongest match for modern flooring.
Specially formulated for modern floor coverings, including LVT
Exceeds commercial flooring requirements
More than 140 UL and ULC fire-resistance rated designs
Superior sound attenuation when used with Maxxon® Acousti-Mat®
GREENGUARD Gold Certified
Optimize in-floor heating systems.
Formulated specifically for radiant floor heating
Seals perimeter walls, keeping out baseboard drafts
Accepts virtually all floor coverings
More than 140 UL and ULC fire-resistance rated designs
GREENGUARD Gold Certified
Economical, low-profile entangled mesh mat
Code minimum sound control
Low profile system – total system height less than 1"
Multifamily, light commercial and low-rise hotels/motels
System Height
1/8" Profile Height / <1" Total System Height
Request More Product Information
Technical Data Sheet
Safety Data Sheet
Core of fused entangled mesh filaments, attached to a water resistant, non-woven fabric to ultimately help insulate airborne and impact-based sound
Multifamily original sound control
Multifamily, light commercial, and low-rise hotels/motels
System Height
1/4" Profile Height / 1¼" Total System Height
Request More Product Information
Technical Data Sheet
Safety Data Sheet
Creates sound-rated floors that achieve higher IIC and STC levels for preferred or recommended noise reduction
The new acoustical standard in multifamily sound control
Ideal for luxury developments
Multifamily, light commercial, and low-rise hotels/motels
System Height
3/8" Profile Height / 1-3/8" Total System Height
Reduces noise complaints - even in open beam warehouse conversions and mass timber construction
Premium multifamily sound control
Ideal for luxury developments and assemblies with exposed ceilings
Multifamily, light commercial and low-rise hotels/motels
System Height
3/4" Profile Height / 2¼" Total System Height
Premium sound mat that further increases the IIC ratings of Maxxon® Acousti-Mat® 1/4 with an acoustical fabric that creates an additional layer of isolation
Original multifamily sound control with additional sound control layer
Ideal upgrade for multifamily construction when floor height is a concern
Multifamily, light commercial, and low-rise hotels/motels
System Height
1/4" Profile Height / 1¼" Total System Height
Added layer of high-performance acoustical fabric for maximum sound attenuation
Enhanced multifamily standard of sound control
Ideal for high-end apartments, condos and townhomes
Multifamily, light commercial, and low-rise hotels/motels
System Height
3/8" Profile Height / 13/8" Total System Height
System Height |
The time-saving self-leveler.
Minimal subfloor preparation
Highly flowable for smoothing out floors
Install from featheredge to 2" (0 mm to 51 mm)
Can be walked on in as little as 2 hours
Request More Product Information
Technical Data Sheet
Safety Data Sheet
Stay on-schedule, on-budget & on-the-level.
Cost-effective, high-strength hydraulic cement underlayment
4,000 – 5,000 psi compressive strength and excellent flow properties
Cap uneven, rough, or spalled concrete floors
Light commercial and commercial pre-cast, and more
Request More Product Information
Technical Data Sheet
Safety Data Sheet
Sell Sheet
The rock-solid solution for uneven floors.
Self-leveling hydraulic cement-based underlayment designed for capping concrete, existing floor goods and adhesive residue
High compressive strengths
No special subfloor prep, old floor removal or hand finishing required
Suitable for both large projects and small repair jobs
Request More Product Information
Technical Data Sheet
Safety Data Sheet