CONTACT INFO
9335 Harris Corners Pkwy. Suite 300
Charlotte, NC 28269
Phone: 704-697-5100
Would you like to see hosted content from TYPAR?
EMAIL
Request for informationTYPAR Contact Us / RFI

TYPAR® Wraps  

Rely on our one-of-a-kind technology that gives enhanced drainability to our already superior weather barrier material. TYPAR DrainableWrap Peel and Stick is available in 4' 10" rolls so you can cover more area than the average peel-and-stick quickly—without having to worry about which direction you're applying it. With the name TYPAR® comes market-leading trust in defending structures from the elements. And with the ability to peel, stick, and keep moving, comes an edge in staying on schedule

 

Leading Features & Benefits:

  • Delivers ease and speed of peel-and-stick installation

  • Provides the tear strength, air holdout, drainability, and breathability of TYPAR® DrainableWrap™

  • Drains significantly faster than conventional house wraps, per ASTM E2273 testing, with 94.8% efficiency

  • Reduces penetrations from fasteners to help create a tighter building envelope

  • Installs in any direction without affecting performance

  • Offers improved cold temperature performance versus competition; installs down to 10°F (-12°C) without need of primer

Rated 5 based on 1 product reviews

TYPAR® DrainableWrap™ Commercial is specially engineered to protect buildings four stories and above—and give you an elevated ability to deal with excess moisture. Thanks to our patented meltshot technology that adds an integrated layer of fibers to create an effective drainage plane, it channels wind-driven rain and bulk water away from your structure. Better still, it's TYPAR,® meaning you also get exceptional strength, surfactant resistance, optimal breathability, and unbeatable UV protection

 

Leading Features & Benefits:

 

  • Exceeds minimum AC38 Code Requirement for Drainage Efficiency as per ASTM E2273

  • Drains significantly faster than most conventional house wraps, per ASTM E2273 testing

  • No UV degradation for up to 12 months

  • Tear strength five times greater than the competition

  • Superior air and water holdout reduces energy costs

  • Won't support mold growth

  • Protects indoor air quality

  • Resists damaging surfactants and cleaning techniques

Rated 5 based on 1 product reviews

Here's the first thing to know: It's from TYPAR. That means it's based on an already incredible material that leads in rugged, top-performing weather defense. But with a layer of integrated polypropylene fibers, we've added a highly effective drainage gap to shed bulk moisture. Better still, it works efficiently, no matter which direction you install it. Bottom line, are you concerned about drenching downpours, mold, and rot? Put up 
TYPAR Drainable Wrap to prevent water from compromising the wall cavity - and your reputation.

 

Leading Features and Benefits:

  • Delivers the tear strength, air holdout, and breathability of TYPAR® BuildingWrap™
  • Drains significantly faster than most conventional house wraps, per ASTM E2273 testing
  • Install it any direction without affecting performance
  • Exceeds minimum AC38 Code Requirement for Drainage Efficiency as per ASTM E2273

 

Rated 5 based on 1 product reviews

TYPAR® MetroWrap™ TYPAR® brings heavyweight performance to the residential market. But we also deliver the superior weather barrier for multi-family dwellings, light commercial projects, and large commercial structures, too. Engineered specifically for buildings over four stories, TYPAR MetroWrap provides extraordinary tear strength to hold tighter where the elements hit harder. It handles harsh chemicals and jobsite cleaning. And with unbeatable UV resistance, it can even help take the pressures off of construction delays and changing timelines.

Leading Features and Benefits:

  • No UV degradation for up to 12 months
  • Tear strength five times greater than the competition
  • Superior air and water holdout reduces energy costs
  • Won't support mold growth
  • Protects indoor air quality
  • Resists damaging surfactants and cleaning techniques

 

Rated 5 based on 1 product reviews

TYPAR BuildingWrap excels in all the ways that matter most to true construction pros. For starters, it's rugged - with tear strength that's five times greater than the competition. And while it blocks air and water from getting in, it's smart enough to let moisture out of the wall cavity. That means it stands up to the elements with toughness and intelligence other building wraps can't touch. Plus it delivers incredible durability, efficiency, and safety long after the cladding is up.

 

Leading Features and Benefits:

  • Superior water holdout defends the wall cavity
  • Exceptional air blockage increases energy-efficiency
  • Optimal breathability decreases risk of mold growth
  • Extraordinary tear strength prevents worksite damage
  • Surfactant resistance reduces hazards of oils, soaps, and
  • powerwashing
  • UV protection stops rays and provides six months exposure time
  • Works with most types of cladding

 

Rated 5 based on 1 product reviews

New - TYPAR® Roof Underlayment  

Whether your roof is covered with shingles, shakes, tile, slate, or metal, be sure it's protected with SURROUND VR Underlayment. A smart alternative to felt, it is water's toughest opponent, creating a secondary water barrier that reduces the incidence of leaks caused by storm damage, wind-driven rain, ice dams, and worn roofing materials. It is a waterproof, synthetic polymer material that will protect your homes against moisture intrusion.

Rated 5 based on 1 product reviews

TYPAR Accessories  

Rounded windows can be a challenge. But as far as we're concerned, the problem of getting a complete seal -and doing it efficiently - is solved. TYPAR Flexible Flashing is a two-ply oriented, high-density polyethylene film mated to a premium rubber adhesive and release sheet. That simply means it's a high-performance, highly conformable peel-and-stick product that blocks air and moisture intrusion in tricky places. Rely on it to play an integral role in ensuring all parts of your weather barrier system deliver the best level of defense.

 

Leading Features and Benefits

  • Extremely rugged, yet easily conformable
  • Ensures tight seal around curved windows, window flanges, sill plates, corners, and joists
  • Improves air and moisture holdout
  • Self-seals around nail penetrations

 

Rated 5 based on 1 product reviews

Bitter cold. Searing heat. They won't compromise your ability to get the strongest seal possible. TYPAR All-Temperature Flashing is engineered to perform in a broad range of
extremes and protect against moisture penetration at windows, doors and through-wall entry points. Whether we're talking OSB, plywood, aluminum, vinyl, or the building wrap, it sticks tight under the toughest conditions. Its easy-to-install properties make it ideal for faster, hassle-free installation during construction. And its durable character defends homes for years after the cladding is up.


Leading Features and Benefits

  • Suitable for installation down to 0° F (-18° C)
  • Thermally stable up to 180° F (82° C)
  • Sticks to wet surfaces
  • Self-seals around nail penetrations
  • Split poly backing for easy install
  • No primer required
  • No VOC, NFCC, or CFC
  • Two-year shelf life


Rated 5 based on 1 product reviews

 

TYPAR Butyl Flashing definitely delivers on the basics. It's designed to peel quickly, stick fast, and keep projects on budget. But going beyond the fundamentals, it's formulated without VOCs, and it's compatible with most caulks and sealants used for window installation. Compared to rubberized asphalt-based flashings, TYPAR Butyl Flashing simply brings more to the job. It's pliable in cold weather. It's stable at high temperatures. 
Plus it maintains a flexible, but tight seal for far greater durability and long-lasting performance.

 

Leading Features and Benefits

  • Contains no VOCs and won't off-gas
  • Won't interact with most caulks and sealants
  • Split poly backing for easy installation
  • Suitable for installation down to 30° F (-1° C)
  • Thermally stable up to 180° F (82° C)
  • Remains pliable for a more durable seal

 

Rated 5 based on 1 product reviews

It's just tape, right? Not even close. TYPAR Construction Tape does a critical job in maintaining the highest levels of integrity for the building envelope. It tears quickly, and its pressure-sensitive adhesive sticks aggressively - even if you're working under low-temperature conditions. Depend on it to grab tight immediately and stay strong for years, ensuring that air and moisture don't force their way in at seams and edges. TYPAR Construction Tape is a superior line of defense for your homes and structures, available by the roll.


Leading Features and Benefits

  • Engineered for commercial and residential applications
  • Apply to corners, joints, and seams
  • Seals against air and moisture infiltration
  • UV- and weather-resistant
  • Easy-tear edge for fast application
  • Excellent tensile strength
  • Performs in cold weather; apply down to 0° F (-18° C)


Rated 5 based on 1 product reviews

Superior materials. And smarter installation techniques. It takes both to eliminate the vulnerabilities and enhance the performance of your weather barrier. TYPAR Double-Sided Seaming Tape delivers the sticking power and installation speed needed to seal off building wrap seams with the proper shingled effect. We've
made it part of our lineup to better protect the walls - and make sure no water gets through.


Leading Features and Benefits

  • Preserves shingling effect
  • Helps create sealed weather barrier
  • Installs well over wide temperature range
  • High-performance adhesive
  • Sticks aggressively
  • UV- and weather-resistant



Rated 5 based on 1 product reviews

Sustainability  

To be certain, TYPAR® is proud to tout our system's superiority in defending homes and other structures from the elements. But we also don't shy away from our building science strengths, or back away from discussing the efficiency, safety, and sustainability attributes our products provide.

Rated 5 based on 1 product reviews

NAHB Certifications  

NGBS point-worthy green home building products for NGBS Green Certification.
Rated 5 based on 1 product reviews