CONTACT INFO
4460 44th St. S.E. Suite F
Grand Rapids, MI 49512
Toll Free: 800-848-2149
Phone: 616-656-8200
Would you like to see hosted content from Selkirk Corp.?
EMAIL
Request for informationSelkirk Corp. Contact Us / RFI

Grease Ducts  

ZeroClear® (IPS-Z3) is a factory-built kitchen grease duct with a zero clearance to combustible rating and integrated chase construction. The 3" high temp fiber insulated double wall construction provides an integral 2 Hour Fire Resistance Rating and eliminates the need for a separate fire-rated enclosure around the duct. This light weight design is available in sizes 5" - 36" (ID) diameters. Alternatively, the IPS-Z3 can be used for other hourly rated integral shaft needs.
Rated 5 based on 1 product reviews

Pressure Stacks  

Models PS and IPS are modular, prefabricated piping systems which employ flanged joints designed for both quick assembly and pressure-sealing capabilities. They are usable for a wide variety of venting & chimney applications, including but not limited to, boilers, generators/gen-sets, kitchen grease duct, turbines, pizza ovens, coffee roasters, and process ovens.
Rated 5 based on 1 product reviews
Model G is a single wall negative, neutral, or positive pressure capable, stainless steel pre-fabricated piping system for use in many applications including: grease duct, laboratory fume venting, chimney liner, chutes, particle conveying, etc. Model G is UL Listed for grease duct applications.
Rated 5 based on 1 product reviews

Heatfab Saf-T Vent  

Heatfab Saf-T Vent® CI Plus is the leading commercial double-wall UL 1738 special gas vent system
Rated 5 based on 1 product reviews
Heatfab Saf-T Vent EZ Seal is the fastest and most reliable venting solution for Category I, II, III, and IV gas appliances '- with no RTV sealant required.
Rated 5 based on 1 product reviews
Heatfab Saf-T Vent® GC is a single-wall venting system fabricated from AL29-4C® stainless steel. Designed for multiple applications, Saf-T Vent GC can be installed for use as Saf-T Vent Special Gas Vent, Saf-T Vent Gas Vent Connector, and Saf-T Vent Masonry Chimney Liner.
Rated 5 based on 1 product reviews
Heatfab Saf-T Vent® SC is a concentric vent system designed for zero clearance installation in residential and light commercial applications.
Rated 5 based on 1 product reviews
A unique venting system designed to address the problem of highly corrosive flue gases produced by burning corn or other bio-fuels. It converts any conventional corn-burning or multi-fuel stove into a Direct-Vent system.
Rated 5 based on 1 product reviews
Selkirk Double Wall Gas Vent is listed to UL 441 and ULC S-605 and features an aluminum inner liner and galvalume outer casing. Natural and Propane Gas applications.
Rated 5 based on 1 product reviews
Selkirk Quick Connect Double Wall Gas Vent is listed to UL 441 and ULC S-605 and features an Aluminum inner liner and Galvanized outer casing. Natural and Propane Gas applications.
Rated 5 based on 1 product reviews
DCC Double Wall Stove Pipe is listed to UL and ULC safety standards as a connector pipe between a wood stove and chimney. The smooth lines of the black outer wall allow for slip connectors and easy installation. DCC Double Wall Stove Pipe is listed to UL and ULC safety standards as a connector pipe between a wood stove and chimney. The smooth lines of the black outer wall allow for slip connectors and easy installation.
Rated 5 based on 1 product reviews
A Neutral or Negative Draft Venting System for Appliances Burning Gas or #2 Oil. The double wall construction of Model DFS includes a Stainless Steel inner liner.
Rated 5 based on 1 product reviews
Saf-T Pipe is heavy-duty stove pipe system. It is designed for use with residential or commercial coal- and wood-burning units, and is intended for interior use as a connector pipe. (USA Only)
Rated 5 based on 1 product reviews

Venting Systems  

Listed for use with a wide variety of Direct Vent Gas Fireplaces, Direct-Temp features a Stainless Steel inner liner, silicone woven fibreglass gaskets and a unique clean-look design.
Rated 5 based on 1 product reviews
This one-of-a-kind system is two vents in one. The Stainless Steel Inner Pipe vents exhaust gases while the outer pipe supplies fresh outside air into the stove. Direct-Temp /Pellet is ideal for both sidewall and through-the-roof venting solutions.
Rated 5 based on 1 product reviews

Selkirk Chimneys  

Designed for All-Fuel applications - with a Stainless Steel outer casing. Sold through professional installer markets. (USA Only)
Rated 5 based on 1 product reviews
Designed for large custom masonry fireplaces - with a Stainless Steel outer casing. (USA Only)
Rated 5 based on 1 product reviews

Liner Systems  

Chimney Liner for Category I gas fired appliances approved for use with B-Vent or appliances equipped with draft hoods.
Rated 5 based on 1 product reviews
Saf-T Liner is suited for use with solid fuel and older oil- or gas-fired equipment that does not produce condensation in the vent. (For condensing or positive pressure gas appliances we recommend Saf-T Vent special gas Venting Systems). (USA Only)
Rated 5 based on 1 product reviews
Versa-Liner is the most versatile Stainless Steel Chimney re-lining system on the market. Use the same components with either Rigid or Flex. Wood, Oil, Coal, and Gas applications. Listings: ULC-S635, ULC-S640 in Canada, UL 1777 in USA.
Rated 5 based on 1 product reviews