Mbrico Tile Decks

Porcelain Stoneware Decking

CONTACT INFO
P. O. Box 1108
Bettendorf, IA 52722
Toll Free: 844-449-9214
Phone:
Made in the USA
EMAIL
Request for informationMbrico Tile Decks Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
COMPANY OVERVIEW

Mbrico manufactures & provides a premium American-made porcelain tile system with a better design, easier installation, lower maintenance, and more color options.

Mbrico Tile Decks present a unique opportunity for you to coordinate interior and exterior spaces with high-quality, eco-friendly porcelain stoneware that can be placed anywhere. We provide several advantages not satisfied by any other product in the decking industry.

ALL PRODUCTS

Applications  

Mbrico tile decks have redefined the quality and aesthetic of the decking industry. With our passionate commitment to innovation, engineering excellence, and breathtaking artistry, Mbrico has set new paths in living environments. Our revolutionary tile technology utilizes a tongue and groove track system that is completely self-spacing and free draining and can be laid over standard treated lumber, steel or aluminum joists, providing a straight, self-leveling extrusion that guarantees perfect spacing and installation. Practical, durable and beautiful, that's the Mbrico difference.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Even when exposed to the harshness of elements every day, Mbrico rooftops and raised floors maintain their appearance year after year. You can expect a lifetime of performance with Mbrico durability and craftsmanship.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Concrete flooring is no longer an impediment to installing a porcelain tile deck. Mbrico designs outdoor flooring options that can be laid over pre- or post-stressed concrete without sacrificing quality, appearance or structural integrity.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Beautiful outdoor areas start with the right materials. Our full line of traditional landscaping and landscaping porcelain tile pavers for on-grade applications offer a high-end product at an affordable price. Pavers are perfect for creating walkways, patios, pool decks and more and offer a number of versatile applications. Our systems offer dry installation on grass, are easy to lay, adjust and move, dry installation on gravel or sand, and installation on screed with adhesive. Whatever the surface, Mbrico can make it even more stunning.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Collections  

+One is at the crossroads of raw industrial and refined design, going beyond the simple look of poured concrete to incorporate unique, sophisticated interpretations that honor both classic and modern design.

+One Ash - Available Sizes: 12x24, 12x48, 24x24, 24x48
+One Chalk - Available Sizes: 12x24, 12x48, 24x24, 24x48
+One Greige - Available Sizes: 12x24, 12x48, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Area 51 brings out of this world inspiration to a common terrazzo look. A porcelain take on a planetary surface. Familiarity with subtle differences.

Area 51 Black - Available Sizes: 12x24, 24x24, 24x48
Area 51 Clay - Available Sizes: 12x24, 24x24, 24x48
Area 51 Steel - Available Sizes: 12x24, 24x24, 24x48
Area 51 White - Available Sizes: 12x24, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The search for the perfect color palette and the tactile nature of the slabs was one of our research objectives. We were seeking to obtain a more emotionally sophisticated product, able to focus on the outstanding production ability of our company; a product with a material perception able to change depending on the distance it is observed from.

Bluestone Blue Select - Available Sizes: 12x24, 12x48, 24x24, 24x48
Bluestone Full Color - Available Sizes: 12x24, 12x48, 24x24, 24x48
Thermal Bluestone Blue Select - Available Sizes: 12x24, 24x24
Thermal Bluestone Full Color - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

A new porcelain take on concrete slabs, given an elegant, prestigious edge reminiscent of traditional terracotta tiles from Umbria, Tuscany and France, for tasteful solutions that team tradition with innovation.

Concrete Freedom White - Available Sizes: 12x24, 24x24
Concrete Passion Silver - Available Sizes: 12x24, 24x24
Concrete Simply Grey - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Earth is perfect for designers and consumers who admire the elegant look of naturally occurring stone like that of the Dolomites. The beautiful organic qualities of Earth were inspired by the mountains, rivers, and valleys of the Trentino region and create a natural effortless style in any outdoor setting.

Earth Dark Grey - Available Sizes: 12x24, 24x24
Earth Light Grey - Available Sizes: 12x24, 24x24
Earth Miami White - Available Sizes: 12x24, 24x24
Earth Moon White - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Earthen embodies the resurgence of earth-tones that bring a natural, organic feel to any space. A versatile collection perfect for warm and cozy spaces.

Earthen Cobblestone - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The search for the perfect color palette and the tactile nature of the slabs was one of our research objectives. We were seeking to obtain a more emotionally sophisticated product, able to focus on the outstanding production ability of our company; a product with a material perception able to change depending on the distance it is observed from.

Element Breeze - Available Sizes: 12x24, 24x24
Element Frost - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Essence Brown - Available Sizes: 12x48
Essence Grey - Available Sizes: 12x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Biophilic design, reflecting biophilia, meaning the love of life and living things, is an approach to spaces, places, and environments with a connection to the natural world. Farmhouse, emulating the natural beauty of stone, encourages that same connection by adding a touch of nature to any design.

Farmhouse Slate - Available Sizes: 12x24, 12x48, 24x24, 24x48
Farmhouse Pewter - Available Sizes: 12x24, 12x48, 24x24, 24x48
Farmhouse Millstone - Available Sizes: 12x24, 12x48, 24x24, 24x48
Farmhouse Alabaster - Available Sizes: 12x24, 12x48, 24x24, 24x48

Order Samples


Rated 5 based on 1 product reviews
CATALOGSVIDEOS

A harmonious combination of earthen inspired designs celebrate earthen craft without dimming the spirit and individuality of the origin material. At once natural, versatile, biophilic and sustainable, clay's raw beauty of unpredictability and inherent imperfection leaves an imprint on us all.

Imprint Kaolin -Available Sizes: 12x24, 24x24
Imprint Warm - Available Sizes: 12x24, 24x24
Imprint Cool - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

With just the amount of variation between tiles for a natural look, while still maintaining a current minimalist trend, Limestone offers classic tones for any project.

Limestone Classic - Available Sizes: 12x24, 12x48, 24x24, 24x48

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

With three natural stone faces to choose from, it embodies humanity's desire to reconnect with the natural environment around them. It combines a timeless design with graphically modernized appeal and is the meeting place between the serenity of nature, and the comfort of home.

Lith Antique Cream - Available Sizes: 12x24, 24x24, 24x48
Lith Heirloom Blue - Available Sizes: 12x24, 24x24, 24x48
Lith Legacy White - Available Sizes: 12x24, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

An extraordinary amount of work has gone into researching and technically perfecting this collection, from highlighting the veins of the material, amalgamating delicate colour nuances, lighting up shades and working on fine details. The result is a masterpiece in each and every slab.

Michaelangelo White - Available Sizes: 12x24, 12x48, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The authentic American look. Montauk is a look inspired by natural slate, a sedimentary rock widely used in American architecture.

Montauk Black - Available Sizes: 12x24, 12x48, 24x24, 24x48
Montauk Grey - Available Sizes: 12x24, 12x48, 24x24, 24x48
Montauk White - Available Sizes: 12x24, 12x48, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Mood Ash - Available Sizes: 24x24
Mood Charcoal - Available Sizes: 24x24
Mood Dune - Available Sizes: 12x24, 12x48, 24x24, 24x48
Mood Frost - Available Sizes: 24x24
Mood Ivory - Available Sizes: 24x24
Mood Pearl - Available Sizes: 24x24
Mood Sand - Available Sizes: 12x24, 12x48, 24x24, 24x48
Mood Smoke - Available Sizes: 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Mood Wood combining a sleek, matte porcelain tile finish with an array of five warm color compositions. Bathrooms become spa-like, kitchens a place to explore, living rooms a gathering place to unwind and share stories, Mood Wood creates diverse, exciting spaces, transforming residential and commercial projects with the inviting look and feel of natural wood.

Mood Wood Grey - Available Sizes: 12x48
Mood Wood Honey - Available Sizes: 12x48
Mood Wood White - Available Sizes: 12x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The inspiration for this line, New York Bluestone, is a beautiful material was developed more than 360 million years ago. It is a mixture of sand, mica, feldspar, and other minerals and is found in the Northeastern United States, primarily, New York and Pennsylvania.

New York Blue - Available Sizes: 12x24, 24x24
New York Grey - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Full Range color option offers a wider variety and more dramatic look including more hues of rust, brown and more varied blues. The Thermal option pulls more from the central blue/greys of a more uniform bluestone aesthetic.

Pennsylvania Full Range - Available Sizes: 12x24, 24x24
Pennsylvania Thermal Blue - Available Sizes: 12x24 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

A micro quartz effect for a highly appealing mood, offering some superb ideas to bring a sophisticated, personal touch to every setting.

Quartz African Beige - Available Sizes: 12x24, 12x48 24x24, 24x48
Quartz Arctic White - Available Sizes 12x24,, 12x48, 24x24, 24x48
Quartz Barge Gold - Available Sizes: 12x24, 24x24
Quartz Silver Quartz - Available Sizes: 12x24, 24x24
Quartz Star Grey - Available Sizes: 12x24, 12x48, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Among the strongest natural stones quarried from the earth. A visage that conveys the durability of nature in ways that defy description, Quartz is designed for outdoor spaces that converse with the surrounding world. The functional, yet elegant, Quartz 2CM collection ties together your indoor and outdoor spaces with ease. From the garden to the swimming pool, our system offers a wide array of colors, surfaces and endless combinations.

Quartzite Extra White - Available Sizes: 12x24 12x48, 24x24, 24x48
Quartzite Grey - Available Sizes: 12x24, 12x48, 24x24, 24x48
Quartzite White - Available Sizes: 12x24, 12x48, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The aesthetic natural characteristics of Salem is now combined with higher performances of resistance and durability of the best porcelain material. This refined and graceful natural material has been used for many American buildings and can be considered an icon of modern and postmodern American architecture.

Salem Buff Select - Available Sizes: 12x24, 12x48, 24x24, 24x48
Salem Grey Select - Available Sizes: 12x24, 12x48, 24x24, 24x48
Salem Variegated - Available Sizes: 12x24, 12x48, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Shale Stone is an elegant and shaded stone effect, with a strong personality, with contemporary shades for outdoor use. The design and the structure give the product a high level of naturalness, allowing it to be combined with a variety of living styles. Ideal combined with wood and concrete effects.

Shale Stone Silver Mix - Available Sizes: 12x24, 24x24
Shale Stone White - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Sierra colors were selected to bring a distinctively eclectic, contemporary design to settings, with an open mix of styles perfect for both commercial and residential projects.

Sierra Denali - Available Sizes: 12x24, 24x24
Sierra Muir - Available Sizes: 12x24, 24x24, 24x48
Sierra Whitney - Available Sizes: 12x24, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Slate collection offers a color palette of 4 natural shades, selected to bring a distinctively eclectic, timeless design to settings, with an open mix of styles perfect for both commercial and residential project exterior settings.

Slate California Gold - Available Sizes: 12x24, 24x24
Slate Mariposa Slate - Available Sizes: 12x24, 24x24
Slate Rustic Gold - Available Sizes: 12x24, 24x24
Slate Vintage Slab - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Incorporating all the extraordinary technical characteristics of porcelain stoneware: timeless and fearless. Warm and bursting with light, Soul is a contemporary expression of the simple life.

Soul Grey - Available Sizes: 12x48
Soul Walnut - Available Sizes: 12x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Minimalism that has plenty to say. Stone is the sophisticated Mbrico collection for a winning look with a clear aim: to illustrate the simple elegance of stone.Exterior Stone; with all its nuances and tactile sensations, combined with the performance guaranteed by porcelain stoneware.

Stone Absolute - Available Sizes: 12x24, 24x24
Stone Cosmos - Available Sizes: 12x24, 24x24
Stone Desert - Available Sizes: 12x24, 24x24
Stone Modern Grey - Available Sizes: 12x24, 24x24
Stone Natural Ivory - Available Sizes: 12x24, 24x24
Stone Sky - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Just the right amount of variation, veining, speckling and texture to achieve the perfect, natural quartz look 2cm porcelain tile.

Summit Multicolor - Available Sizes: 12x24, 24x24
Summit Warm Grey - Available Sizes: 12x24, 24x24
Summit White - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Faithfully reinterpreting the details of the flooring used in the most prestigious Italian architectures, Terrazzo creates a refined visual counterpoint in modern spaces, with a delicate intertwining of chromatic variations, perfectly suitable for commercial and residential areas, both indoors and outdoors.

Terrazzo Diamond White - Available Sizes: 12x24, 24x24
Terrazzo Fashion Grey - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Designed to capture the movement and elegance of natural stone.

Tibur Bold - Available Sizes: 12x24, 24x24, 24x48
Tibur Navona - Available Sizes: 12x24, 24x24, 24x48
Tibur Roman - Available Sizes: 12x24, 24x24, 24x48
Tibur Silver - Available Sizes: 12x24, 24x24, 24x48
Tibur Titanium - Available Sizes: 12x24, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

The Tivoli Stone collection draws inspiration from natural materials, which have always been much loved in architecture for their ability to combine beauty and strength.

Tivoli Stone Beige - Available Sizes: 12x24, 24x24
Tivoli Stone Silver - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Its warm tones and distinctive veining patterns make it an essential material in projects of timeless sophistication.

Trail Cross Cut Country Classic - Available Sizes: 12x24, 24x24
Trail Cross Cut Philadelphia - Available Sizes: 12x24, 24x24
Trail Cross Cut Scabas - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Travertine is a design material in porcelain stoneware inspired by its namesake: a collection in which painstaking detail and depth of color evoke the expressive power of nature.

Cross Cut Cream - Available Sizes: 12x24, 12x48, 24x24, 24x48
Cross Cut Silver - Available Sizes: 12x24, 12x48, 24x24, 24x48
Cross Cut White - Available Sizes: 12x24, 12x48, 24x24, 24x48
Cross Cut Beige - Available Sizes: 12x24, 24x24
Cross Cut Pearl - Available Sizes: 12x24, 24x24
Vein Cut Beige - Available Sizes: 24x48
Vein Cut Grey - Available Sizes: 12x24, 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Evoking a connection that speaks to both the eye and the soul, the collection reflects the essence of biophilic design: bringing the outdoors in.

Untamed Wander Ash - Available Sizes: 12x24, 24x24, 24x48
Untamed Wander Cool - Available Sizes: 12x24, 24x24, 24x48
Untamed Wander Sage - Available Sizes: 12x24, 24x24, 24x48
Untamed Wander Warm - Available Sizes: 12x24, 24x24, 24x48
Untamed Wander White - Available Sizes: 12x24, 24x24, 24x48

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Characterized by light veining effects, distinctive gnarls and compact fibers, the use of which, in the natural version, has nonetheless been traditionally limited to furniture-making and the decoration of objects and construction. Now reinterpreted in porcelain stoneware, these extraordinary hardwoods acquire new uses, for decks and patios in residential and commercial settings.

Wood Pepper - Available Sizes: 24x24
Wood Walnut - Available Sizes: 24x24

Order Samples

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Sustainability  

Mbrico Tile Decks are not only inspired by nature; they are also designed to have as little impact on the environment as possible.

Raw Porcelain Materials Proudly Sourced Sustainably in the USA

Rated 5 based on 1 product reviews
CATALOGSVIDEOS