Budget-friendly exposed fastener panel for roofing and siding with anti-siphon grooves.
The Tuff Rib Panel is a budget-friendly, durable option for roofing and siding, perfect for commercial, industrial, and agricultural applications. Made from 29-gauge steel, these 36" wide panels are available in customizable lengths from 36 inches to 45 feet. Designed with anti-siphon grooves, they provide excellent weather resistance, suitable for low-pitch roofs, and withstand high-wind conditions. Metal America® also offers color-matching for fasteners to ensure a cohesive look.
Features:
Anti-siphon grooves for superior weather protection
High-wind rated for extreme conditions
25+ colors with matching fasteners
Suitable for installation over open frames
Wide 36" coverage for fast installation
Metal America® is your one-stop shop for metal roofing and siding. As a steel coil processing facility, we offer a wide range of panels and trim at competitive prices. But we are much more than that. Supporting us means backing American production, sustainable steelmaking, and innovation—all right here in the Pacific Northwest.
Visit us to experience the quality of our products firsthand and speak with our experts. We look forward to welcoming you!
Metal Roofing & Siding Panels
Medium-gauge snap lock panel with concealed fasteners for residential and commercial.
The 1.5″ Snap Lock Panel is perfect for high-end residential and commercial projects. With a 15″ coverage and customizable lengths, this panel combines affordability with premium finishes and large production volumes. We offer on-site forming for ease in extended installations, and the fixed clip system ensures a straightforward installation process. This system excels in all weather conditions, making it a reliable choice for any climate.
Features:
Anti-siphon channels for added moisture protection
Resistant to harsh weather conditions, including rain, wind, and snow
Premium Sherwin-Williams colors and coatings
Concealed fastener system
Budget-friendly, hidden-fastener standing seam panel with interlocking system
QuickLoc™ is a budget friendly, hidden fastener standing seam panel engineered for roofing and siding across residential, commercial, industrial, and agricultural projects. Its interlocking system ensures quick, intuitive installation, while concealed fasteners deliver a sleek, seamless look. With 16″ coverage, QuickLoc™ combines affordability, premium finishes, and high production capacity making it an accessible, high-quality choice.
Features:
Anti-siphon channels for added moisture protection
Resistant to harsh weather conditions, including rain, wind, and snow
Premium Sherwin-Williams colors and coatings
Concealed fastener system
Medium-gauge Snap Lock roofing and wall panel with fixed-clip system for thermal expansion.
The 1.75″ Snap Lock Panel is a medium-gauge roofing and wall panel designed for light commercial, industrial, and agricultural applications. Ideal for large areas requiring long runs, this panel accommodates thermal expansion and provides versatile 14″ coverage. We offer on-site forming and notching for ease in extended installations ensures a straightforward installation process. With industry-leading finishes and robust weather resistance, this system is built for all climates.
Features:
14″ coverage width suitable for expansive areas and long panel runs
Panel Options: Flat Panel, 2 Minor Ribs, Striations
Anti-siphon channels for added moisture resistance
Excellent resistance to diverse weather conditions, including thermal expansion
Commercial-grade standing seam with concealed floating clip system.
The 1.5″ and 2″ Mechanical Standing Seam Panels are medium-gauge metal roofing and wall solutions designed for commercial, industrial, and agricultural applications. These commercial-grade panels feature a mechanically seamed installation and a concealed floating clip system, making them a perfect choice for low slopes, wide spans, and open purlin systems. This structural panel demonstrates impressive load-bearing capabilities spanning up to 5 feet, depending on load restrictions.
Features:
Available in 1.5" and 2" rib heights with concealed floating clip system
Mechanically seamed installation for superior stability on low-slope roofs
Spans up to 5 feet over open purlins
Anti-siphon channels for added moisture resistance
Recommended for a minimum roof slope of 1:12 with factory-applied sealant
Budget-friendly exposed fastener panel for roofing and siding with anti-siphon grooves.
The Tuff Rib Panel is a budget-friendly, durable option for roofing and siding, perfect for commercial, industrial, and agricultural applications. Made from 29-gauge steel, these 36" wide panels are available in customizable lengths from 36 inches to 45 feet. Designed with anti-siphon grooves, they provide excellent weather resistance, suitable for low-pitch roofs, and withstand high-wind conditions. Metal America® also offers color-matching for fasteners to ensure a cohesive look.
Features:
Anti-siphon grooves for superior weather protection
High-wind rated for extreme conditions
25+ colors with matching fasteners
Suitable for installation over open frames
Wide 36" coverage for fast installation
Commercial-grade R panel with exposed fasteners for industrial and agricultural applications.
PBR panels provide a high-quality solution for virtually any construction setting, including indoor and outdoor applications, with exposed fasteners and a robust R panel design. Compared to traditional roofing materials, PBR panels offer unparalleled longevity, promising to endure rain, wind, and other environmental factors for years while maintaining the essential function of keeping interiors dry.
Features:
Durable R panel design
Highly adaptable to different aesthetics based on color and finish
High weather resistance, standing strong against harsh environments
Long-lasting performance
Designed to maintain interior dryness and structural integrity over time
Resistant to wind, rain, hail, snow, and fire
Classic corrugated panel with over a century of proven performance.
The Tuff Rib Panel is a budget-friendly, durable option for roofing and siding, perfect for commercial, industrial, and agricultural applications. Made from 29-gauge steel, these 36" wide panels are available in customizable lengths from 36 inches to 50 feet. Designed with anti-siphon grooves, they provide excellent weather resistance, suitable for low-pitch roofs, and withstand high-wind conditions. Metal America® also offers color-matching for fasteners to ensure a cohesive look.
Features:
High-wind rated for extreme conditions
Custom lengths from 36" to 45' feet
25+ colors with matching fasteners
Budget-friendly without compromising quality
Exposed-fastener metal panel known for its strength, deep 1.5" trapezoidal ribs, and 7.2" on-center spacing.
Metal America®'s 7.2 Panel is engineered to meet the demands of industrial and commercial applications, providing 36″ coverage with a robust trapezoidal box rib profile. Designed to endure heavy-duty conditions, and with a modern industrial aesthetic, this panel is ideal for roofing, siding, interior and exterior accents, and wainscoting. Available in a wide range of colors and finishes, this panel is an excellent choice for industrial functionality and style.
Features:
36″ coverage with a strong, durable box rib design
Suitable for industrial and commercial-grade applications
Wide selection of colors and finishes to complement any architectural style
Ideal for accent walls, wainscot, and both interior and exterior siding
Energy-efficient design for reduced operational costs
Engineered for long-lasting durability in demanding conditions
Vertical panel with concealed fasteners and specialty wood-look finishes available.
Our Board & Batten siding combines the timeless charm of traditional wood siding with the superior performance of steel. Featuring 3/4″ high board and batten panels, this seamless siding comes with concealed fasteners for a clean, refined appearance. Designed for full wall coverage, wainscot, and accent applications, it suits both practical projects and high-end residential designs. Available in a range of gauges and finishes, including realistic wood-look specialty finishes, these panels offer long-lasting durability, low maintenance, and classic architectural charm.
Features:
Board & Batten siding with minimum maintenance - No need to stain, paint, or seal
Panel Options: Flat Panel or Striations (Flat Panel requires waiver)
Engineered for wainscot, full wall coverage, and accent applications
High-quality finishes for long-lasting visual appeal, including Specialty Finishes
Fire resistant & termite/pest resistant
Sleek concealed fastener system for walls, soffits, and accent applications.
The Flush Wall/Soffit system is a concealed fastener system celebrated for its sleek modern appearance and versatility. Traditionally used in roofing eaves and ridge cap venting, this versatile panel has become a popular choice for siding, ceilings, and accent applications. With a wide selection of colors and specialty finishes, Flush Wall/Soffit panels are a durable and energy-efficient choice for projects requiring sleek, seamless design.
Feaures:
Concealed fastener system for a streamlined, minimalist appearance
Wide color range and specialty prints, exclusive to Metal America®
When vented, provides airflow and controls humidity to reduce moisture buildup
Durable construction to withstand environmental wear
Horizontal lap siding with clean lines and concealed fastener system, designed to resemble original wood shiplap.
Metal America®'s shiplap siding is a practical choice for projects requiring durability, functionality, and a modern take on a classic design. Get the look of a traditional shiplap siding with benefits, durability and low maintenance of metal. Designed to resemble original wood shiplap siding, this product can be used as siding or as a soffit. Metal Shiplap Siding can be installed horizontally and vertically.
Features:
Suitable for industrial and commercial-grade applications
Wide selection of colors and finishes to complement any architectural style
Ideal for accent walls, wainscot, and both interior and exterior siding
Energy-efficient design for reduced operational costs
Engineered for long-lasting durability in demanding conditions
Traditional horizontal siding look with concealed fasteners.
Metal America®'s Double Lap Siding is one of kind panel created to mimic the look of traditional double lap siding. It is engineered to meet the demands of residential, industrial and commercial applications. Designed for horizontal application. Designed to endure heavy-duty conditions, and with a modern industrial aesthetic, this panel is ideal for siding, interior and exterior accents. Available in a wide range of colors and finishes, this panel is an excellent choice for industrial functionality and traditional style.
Features:
Wide selection of colors and finishes to complement any architectural style
High-wind rated for extreme conditions
Energy-efficient design for reduced operational costs
Engineered for long-lasting durability in demanding conditions
Custom Metal Garage Doors
Metal America designs and manufactures custom garage doors that combine the durability of steel with stunning aesthetics. Each door is built to your exact specifications including our full range of wood grain finishes and solid colors, so your garage door can seamlessly complement any home's style.
Features:
Thermal Break Insulation - R-11 insulation performance with a low-conductivity polymer break for superior energy efficient
Reinforced Construction - EPS insulation sandwich panel construction for maximum strength and impact resistance
1" Insulated Windows - Thick insulated glass with sleek aluminum frames for thermal efficiency and style.
Weather Resistant - Premium coatings that resist fading, cracking, and peeling in all climates.
Low Maintenance - No painting, staining, or sealing required. Simply clean and enjoy for years.
Long-Term Warranty - Backed by comprehensive warranty protection for complete peace of mind.
Body Designs
Choose from six distinctive panel designs, each available in all wood grain and solid color finishes.
Mountain
Valley
Cross
Craftsman
Horizon
Flush
Launch the Garage Door Builder
Our garage doors feature a low-conductivity polymer thermal break that separates interior and exterior metal skins, dramatically reducing heat transfer. Combined with R-11 insulation, this system prevents condensation and delivers superior energy efficiency year-round. R-11 insulation rating for maximum energy efficiency.
Features:
Prevents condensation and moisture buildup
Improves interior temperature regulation
Reduces energy costs in heated garages
EPS insulation sandwich panel construction delivers exceptional rigidity and impact resistance. The reinforced steel skins bonded to a rigid core create a panel that stands up to daily use and extreme conditions.
1" Thick Insulated Windows
Engineered for energy efficiency with a sleek aluminum frame, our 1-inch insulated windows provide excellent thermal performance while maximizing natural light. Available in clear, etched, or tinted glass.
Performance You Can Count On
Every component is designed to work together — from the thermal break insulation to the reinforced panels to the insulated glass. The result is a garage door that performs as beautifully as it looks.
Premium finishes and glass options for your custom garage door
Wood Grain
Specialty
Glass Options
All-Metal Fencing
The last fence you'll ever need. Explore our steel-framed panels with premium wood-look finishes in real time.
Built to Last a Lifetime
Our all-metal fence systems combine beauty, durability, and zero maintenance.
Features:
Zero Maintenance - No painting, staining, or sealing ever required. Simply install and enjoy for decades.
2.5" Steel Posts - Heavy-duty square tube steel posts and frames for unmatched structural integrity.
Non-Combustible - All-metal construction provides a fire barrier, protecting your property in wildfire-prone areas.
115mph Wind Rating - Engineered to withstand extreme wind shear without damage or deformation.
The Last Fence You'll Ever Need
Traditional wood fences warp, crack, fade, and rot over time. They require constant maintenance - painting, staining, replacing boards, and treating for pests. Our metal fence systems eliminate all of these problems.
With real wood grain textures digitally enhanced from actual wood scans, you get all the charm and warmth of wood without any of the headaches. The steel construction means your fence will look as good in 20 years as it does today.
Real Wood Grain Textures
Digitally enhanced scans of real wood, printed in high-definition on durable steel panels.
Request Free Estimate
Project Gallery
See Metal America panels in action across residential, commercial, and agricultural projects throughout the Pacific Northwest.
Metal Roof and Metal Siding Colors
Metal America offers a wide range of precoated steel coils in stock, ensuring quick turnaround times. We take pride in our fast service. In addition to our stocked metal roof and siding colors, we can accommodate special orders for any color and finish available in the USA market today. Please note that turnaround times for special orders may vary.
26/29GA WeatherXL™ Stock Colors - Our premium coating system delivers exceptional durability and color retention. The silicone-modified polyester (SMP) resin system resists fading, chalking, and weathering for decades.
24GA PVDF Colors - Kynar 500® / Hylar 5000® 24 & 26 Gauge
Colors to Order
Our specialty wood-look finishes combine the beauty of traditional cedar siding with the durability of premium steel. High-resolution 8K prints deliver authentic wood grain detail that lasts a lifetime.
Smooth Cedar - Authentic Western Red Cedar in stunning 8K high-definition print. Our most popular wood-look finish captures the warm tones and natural grain patterns of premium cedar siding.
Barnwood - Capture the rustic character of aged barn wood with this weathered finish. Perfect for farmhouse, rustic, and transitional architectural styles.
Burnt Wood Charcoal - Inspired by the Japanese Shou Sugi Ban tradition of charring wood for preservation. This dramatic finish features deep charcoal tones with subtle wood grain texture.
Burnt Wood Black - The deepest expression of the burnt wood aesthetic. This bold finish delivers maximum visual impact with its near-black charred appearance.
Chippy White - A distressed white finish that captures the charm of weathered painted wood. Perfect for coastal, cottage, and shabby-chic design aesthetics.
Walnut - All the beauty of walnut. None of the upkeep. Our wood-grain metal finish looks like the real thing and outlasts it.
Rough Cedar Gray - Enhance your home with the authentic silvery gray patina of naturally aged cedar planks. Created using 8K scans of real weathered cedar, this wood-look print offers a timeless finish.
Pecky Cypress - Pecky Cypress in high-definition 8K print. This finish captures the rustic, pitted texture and weathered character that makes pecky cypress one of the most sought-after wood looks in metal siding.
Primitive Pine Plank - Primitive Pine Plank showcases rich russet hues of copper, bronze, gold, and amber bringing depth, warmth, and strength to any project. Its blend of rugged woodgrain textures, natural knots, and graceful V-pattern movement creates a look that feels both timeless and bold.
Gray Wash Barnwood Plank - Gray Wash Barnwood Plank blends greige and silver tones with authentic woodgrain detail and subtle nail marks bringing rustic character to modern and traditional builds alike.
Metal America®'s Specialty Finishes provide a unique look without compromising quality. Our natural Cor-Ten® rust patina, Vintage, Gun Metal, and Vintage Evolution finishes capture the beauty of aged metal while delivering the durability and performance you expect.
Smooth Cedar - Authentic Western Red Cedar in stunning 8K high-definition print. Our most popular wood-look finish captures the warm tones and natural grain patterns of premium cedar siding.
Barnwood - Capture the rustic character of aged barn wood with this weathered finish. Perfect for farmhouse, rustic, and transitional architectural styles.
Burnt Wood Charcoal - Inspired by the Japanese Shou Sugi Ban tradition of charring wood for preservation. This dramatic finish features deep charcoal tones with subtle wood grain texture.
Burnt Wood Black - The deepest expression of the burnt wood aesthetic. This bold finish delivers maximum visual impact with its near-black charred appearance.
Chippy White - A distressed white finish that captures the charm of weathered painted wood. Perfect for coastal, cottage, and shabby-chic design aesthetics.
Walnut - All the beauty of walnut. None of the upkeep. Our wood-grain metal finish looks like the real thing and outlasts it.
Rough Cedar Gray - Enhance your home with the authentic silvery gray patina of naturally aged cedar planks. Created using 8K scans of real weathered cedar, this wood-look print offers a timeless finish.
Pecky Cypress - Pecky Cypress in high-definition 8K print. This finish captures the rustic, pitted texture and weathered character that makes pecky cypress one of the most sought-after wood looks in metal siding
Primitive Pine Plank - Primitive Pine Plank showcases rich russet hues of copper, bronze, gold, and amber bringing depth, warmth, and strength to any project. Its blend of rugged woodgrain textures, natural knots, and graceful V-pattern movement creates a look that feels both timeless and bold.
Gray Wash Barnwood Plank - Gray Wash Barnwood Plank blends greige and silver tones with authentic woodgrain detail and subtle nail marks bringing rustic character to modern and traditional builds alike.
COR-TEN® Weathering Steel - Authentic weathering steel that develops a natural rust patina over time. The iconic orange-brown patina provides a protective barrier while creating a stunning, ever-evolving appearance.
