Modernfold, Inc.

Operable and Folding Partitions

CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Continuing Education Logo
Request for information Modernfold, Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
COMPANY OVERVIEW
ALL PRODUCTS

Operable Partitions  

For the largest openings, storage in remote pockets and in complex partition layouts, the single panel is the operable partition of choice. Modernfold single panel acoustic systems provide the ultimate in versatility and flexibility, allowing such capabilities as multiple room setups and changes in the location of pass doors and work surfaces.


Advantages of Modernfold Single Panel Systems

  • Solves complex layout challenges
  • Satisfies high ceiling requirements with custom engineered panels up to 50' high
  • Accommodates wide variations in floor conditions
  • Acousti-Seal® Encore®, 931 and 911 are all available with easy-to-operate SmartTrack™ all-steel suspension system technology, making panel storage virtually foolproof
  • Optimal for usage in conference, multi-purpose, hospitality and convention facilities



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

For straight-line openings that do not require multiple locations or offset storage, an Acousti-Seal® paired panel system is ideal. Quick and easy setup is possible since panels are hinged together in groups of two and move in a straight line within the opening.


Advantages of Modernfold Paired Panel Systems

  • Hinged together in groups of two, facilitating quick, easy setup
  • Straight-line openings that do not require multiple locations or offset storage
  • No auxiliary storage track or support required
  • Economical overhead support of straight-line track
  • Smooth operation
  • Simple automatic bottom seals for efficient operation
  • Suited for applications that require exceptional durability, acoustic control and frequent use
  • Panels are designed to be stored at either or both ends of an opening
  • Optimal usage in classrooms, meeting rooms or office spaces
  • Optional SOSS® invisible hinge eliminates the hinge protrusion on the panel face, adding safety and a fine line appearance




Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS LEED

Continuously hinged panels are connected in a train, extending as one complete unit. Modernfold continuously hinged partitions facilitate quick setup time and provide efficient and convenient separation. Automated operation provides automatic setup without the need for manually moving the partitions into place. Modernfold provides state of the art safety systems as operational safety is vitally important to Modernfold.


Advantages of Modernfold Continuously Hinged Systems

  • Quick and effortless setup
  • Totally automatic electric operation allows for quick separation
  • Bottom seals are set automatically when the partition is fully extended
  • Lifetime guarantee on heavy duty barrel hinges
  • Keyed switches prevent unauthorized operation and integrated safety systems insure safe operation for electric partitions
  • Optimal for usage in school gyms, classrooms, hotels, and board rooms
  • One-piece panels are available on partitions up to 24' tall



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

From our beginnings, customization has been a hallmark of the way we help customers create the space designs that work best for them. Whether aiming to achieve a unique design for the operable partition or to match existing walls, Modernfold has the capability to ship a completed project direct from the factory or to allow customization in the field. Give us your most intricate architectural challenge, and let Modernfold bring your plan to life


Modernfold Designer Line options include

  • Decorative substrates such as INTERLAM® architectural wall panels
  • Custom coverings such as fabric, carpet and vinyl
  • Plastic laminates, metal laminates, metals and decorative metal designs
  • Modernfold has partnered with Rigidized Metals® and Chemetal® to provide Acousti-Seal® with a variety of unique finish options
  • Window cutouts and inserts
  • Artistic glass, etched glass and resins for use in a variety of products
  • Custom murals
  • Full or partial height custom windows
  • Special layouts including: sloped floors, segmented walls, curved layouts



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Moveable Glass Wall Systems  

Acousti-Clear®, a new innovation in space management and room design by Modernfold, Inc., delivers the ultra-sleek contemporary aesthetics of aluminum and glass with highly desired sound separation, all courtesy of a new and innovative glass wall system.


Modern design is characterized by its clear, elegant transparency. But a basic requirement still exists-to use space effectively and efficiently in terms of acoustics and aesthetics.


Acousti-Clear® successfully unifies these two previously contradictory demands by offering the modern design elements of glass while providing the ability to customize your space demands with privacy and sound control.


Acousti-Clear® Motorized:

Acousti-Clear® Motorized partitions eliminates any and all set-up concerns with its innovative ComforTronic® motorized seal system. Once the single panel is pushed into place, motorized top and bottom seals activate to provide a constant and perfect seal every time to maximize acoustics.

  • Optional motorized venetian blinds
  • Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL Powder Coat Options
  • Custom Glass, Veneer, Wilsonart® Laminates.
  • MorphGlas™ or Venetian Blind Privacy Options
  • 51 STC & 45 STC Glass Partition.



Acousti-Clear® Automatic:

For the cost conscious, Acousti-Clear® Automatic partitions feature Modernfold's innovative seal system,which automatically sets both top and bottom seals by simply advancing each panel forward into the adjoining panel with no cranks to turn or buttons to push.

  • Single and paired panel systems
  • Maximum flexibility for challenging or complex layout issues
  • Newly designed glass expandable panel
  • Full glass wall experience while controlling the sound between spaces
  • Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL Powder Coat Options
  • Custom Glass, Veneer, Wilsonart® Laminates
  • Glass Pass Door for Unobstructed Line of-Sight
  • 51 STC & 45 STC Glass Partitions


Acousti-Clear® Demountable:

  • Unlimited flexibility
  • Acoustical control
  • 45 or 51 STC acoustical rating when constructed with glass panels and a 50 STC rating when constructed with solid panels
  • Clear Anodized or Satin Stainless Aluminum, over 200 Classic RAL PowderCoat Options
  • Custom Glass, Veneer, Wilsonart® Laminates


ComfortDrive® Automated Self-Driving Panel System

Convenience and automation are two highly desired features of movable walls. With ComfortDrive®, Compactline® glass panels can be moved to a variety of individually pre-programmed positions under fully automatic control. The control interface takes the form of a user-friendly touch pad that can be programmed to maximize your space in a variety of applications.

  • Fully automatic operation at the push of a button
  • Exceptional convenience with dynamic opening and closing speeds of up to 30ft. per minute
  • Easy operation with user friendly touch pad
  • High level of safety ensured by an integrated monitoring system that stops and reverses the panel on contact with an obstacle
  • UL® 325 safety-tested and certified
  • Panels individually programmable for custom configurations
  • Single panel weights up to 325 lbs
  • Segmented and curved track layouts also possible



Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Imagine the sheer beauty of uninterrupted glass yet housed in a design that delivers smooth operation and rock solid stability. That's the promise of Modernfold Horizontal Rail Systems, the ideal solution when you need both visibility and security.


Advantages of Modernfold Horizontal Rail Systems

  • Top and bottom rails for panel stability

  • No vertical trim creates a clean frontage with no visual interruptions

  • System of choice for applications with complex layouts or needing remote pocket storage

  • Smart Track™ suspension system simplifies setup and storage

  • 2-year warranty on all systems

  • Straight line, angled or circular configurations

Compactline®


The Compactline arc adds harmony to the overall appearance by providing large glazed areas with distinctively curved top and bottom transitions. This option features a door closer option that is integrated as a concealed unit; an invisible solution that keeps lines smooth and uninterrupted.

  • Straight line, angled or circular configurations

  • Full wall panels with corner and angled elements

  • Single and double pass doors available

  • All working parts are integrated into the profiles, creating a seamless look

  • Lightweight for ease of operation


PureView® / PureView Plus®

PureView®, the ultimate in space flexibility and daylighting,provides a highly-desired movable glass wall system that provides uninterrupted sight lines, a variety of glass options, double-brushed top and bottom seals, interconnecting floor bolts for convenience and security, a variety of anodized aluminum options, and the ability to powder coat in over 170 RAL color options.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Immerse your space in light with Modernfold Moveable Glass Walls featuring a Single-Point Fitting System. The HSW-GP offering utilizes single point fittings on the glass panels in combination with a conventional track rail profile. The design, featuring a highgrade stainless steel finish and distinctive flush-mounted attachments, coordinate perfectly with contemporary architecture.



Advantages of the Modernfold Single-Point Fitting System

  • Minimal clearance between glass panel and track
  • Flush-mounted single point fittings
  • Manual sliding of panels
  • No floor track
  • Curved or straight application
  • Clear glass, tinted glass, etched glass and appliques
  • 2-year warranty on all system


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Whether for an airport retail storefront or a dividingwall for an office conference area,Folding Sliding Wall Systems (FSW-C / FSW-G) are ideal for any application where totalvision is required. Glass walls transcend the limitations of fixed solid walls, multiply youroptions for designing space, and let daylight shine through to interior spaces. FSWsliding walls are available in a range of customizable systems to meet your designrequirements. The track can be arranged in a variety of configurations and slidingpanels can be moved without using floor guides or channels. Bolts and locks secureeach sliding panel in position and the panels are easy to adjust, align, and operate


Advantages of the Modernfold Folding Sliding System

  • Ideal solution for banks, shopping malls, galleries and more
  • Provides openness with transparency
  • No floor track
  • Glass designs can be incorporated to provide a tailored look
  • Enhances functionality while filling spaces with light
  • 2-year warranty on all systems



FSW-C


The panels of an FSW-C system have trolleys located in the center of the panel with equal dimensions of panel exposure on both sides of the track center line when stacked. This is an alternative for confined spaces as the stacked panels take up only half the space inside and out.



FSW-G


FSW-G folding sliding walls are fully glazed partitions and frontages, with door rails top and bottom, track roller position at the end of every second panel.



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Daylighting and automation are two highly desired features of movable glass walls. With the ComfortDrive® Automated Self-Driving Panel System, glass panels can be moved to pre-programmed positions under fully-automated control with a user-friendly touchpad. The ComfortDrive® system brings together the beauty of glass operable walls with state-of-the-art automation to exceed any set of expectations.

Bringing Daylighting and Automation into Flexible Spaces with Moving Glass Wall Systems

The ComfortDrive® Automated Self-Driving Panel System provides outstanding convenience and flexible space utilization when combined with the beauty and daylighting benefits of Acousti-Clear® and Compactline® glass wall panels.

ComfortDrive® supports up to 30 panels on 164a ' track and speeds up to 30 ft./min. Each panel is custom-programmed via our smart control system. Trolleys on panels communicate with the control box in motion. A high level of safety is ensured with an integrated monitoring system that stops and reverses the panel in contact with an obstacle.

Various design and acoustic options include 51 STC acoustical control with Acousti-Clear® Motorized and segment and curved track layouts with Compactline®.

Bring high-end aesthetics and touchpad operation to your interior space today with Modernfold's ComfortDrive® Automated Self-Driving Panel System. Space management will never be the same.  

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Accordion Doors and Partitions  

With accordion doors and partitions from Modernfold, putting space to new use is as simple as drawing a curtain. But simplicity never takes the place of strength and versatility, and Modernfold gives you options that let you add style, value and even moderate sound control to your space division needs.For added convenience,optional electric operation makes dividing large, even curved openings as easy as turning a key. Long term strength and durability is made possible by the system's patented, three-dimensional welded steel frame and heavy-duty construction.

  • Large selection of standard finishes
  • Quick sight and sound division with a simple pull-and-latch operation
  • Electric operation available on many models
  • Available as single and paired openings
  • Curved track allows partition to move around corners for optimal design flexibility and storage


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Options and Accessories  

Enhance your Modernfold partitions by adding standard or customized options and accessories. They provide solutions that can improve the safety, functionality and security of your facility, as well as add to its aesthetic appeal.


Modernfold understands every project is unique and demands individualized attention to design, product selection and service. From basic sight separation and sound attenuation to the highest quality acoustical separation, Modernfold has solutions for the design and functional needs of your facility.

Choose from an array of custom applications, including window cutouts, moldings, spinner panel walls, barn door sliders, telescoping sliders, sloped floors or risers and locking expandable closure. Tell Modernfold what you need your partition system to achieve and let us put our expertise to work for you. (Some custom applications are field applied; for special custom manufacturing options, please see your Modernfold distributor.)

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Includes single and double pass doors, as well as acoustic and non-acoustic solutions to conceal storage areas.


Pass Door Features

  • Single and double configurations
  • Matching pass door
  • Hollow metal pass door
  • No exposed vertical or horizontal trim
  • Steel pass door legs provide durability, strength, and safety
  • Acoustical and non-acoustical construction
  • One-hour UL Fire ratings available
  • ADA-compliant hardware available
  • Optional door viewer available


Pocket Door Features

  • Acoustic and non-acoustic solutions to conceal panel storage areas
  • Pre-fabricated with jambs and hardware installed
  • Jambs vinyl/fabric wrapped to match or complement finish of panels



Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Modernfold Truss System™  

Continuing its tradition of innovation, Modernfold has engineered and developed the Modernfold Truss System™ - A floor-supported truss system designed and engineered specifically for the proper support of Modernfold Operable Partitions where overhead support is unavailable. The Modernfold Truss System™ allows you to design operable partitions and sound separation for places where they were once thought to be impossible.


Ideal for both new and existing structures, the Modernfold Truss System® eliminates the need for overhead support, allowing each space to be customizable for the efficient use of each space. This engineered truss system is assembled onsite in easily manageable pieces to allow for easy access into tenant improvement locations.


Don't let the lack of overhead support stop you from managing your space the way you want. The Modernfold Truss System allows you to dictate the way your space can work for you.


Compatible With These Modernfold Products

Acousti-Seal® products utilizing #17 track system. Accordion utilizing #6 or #7 track system direct mounted to #17 removable bracket. GWS products utilizing #17G or G-330 track systems. The G-330 is direct mounted to a #17 removable bracket.


Features

  • Easily assembled on site
  • Adjustable height and width
  • Supports up to 500 lb panels
  • No component weighing over 300 lbs
  • Fits within 24" plenum space
  • Ideal for new and existing structures
  • Unlimited design opportunities
  • Enables in line and side stacking
  • Meets ASCE 7-05 Seismic criteria
  • Maximum floor load of 575 psi
  • Optional floor load of 350 psi
  • Engineered specifically for Modernfold Operable Walls
  • Truss system may be ordered in advance
  • Truss and panel installation may occur simultaneously with one vendor
  • Entire truss and panel system may be moved to similar space to accommodate changing needs


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Modernfold Design Planner  

For simple space division projects, Modernfold offers its Design Planner Tool, in which you can easily configure a movable wall solution. With an easy-to-use “click-and-go" menu, the Modernfold Design Planner Tool allows you to enter the opening size, select finishes and options, and generate drawings and specifications to help you understand what may be required for your project. Projects can be saved for easy retrieval and modification at a later time. Try it today!

Launch Design Planner

Modernfold Design Consultations
If you have a unique assignment that requires a customized solution, our Modernfold Authorized Distributor will work with you to bring your product and ideas to life. First, we listen to your initial thoughts about dividing space to better understand its functionality. Then, we ask for your preferences in aesthetics, capabilities, and functionality of the movable wall. Finally, we propose a product design that brings your vision to life.

Rated 5 based on 1 product reviews

Modernfold Insights  

Modernfold distributor Dupree Building Specialties partnered with Public School District 81 in Spokane, Washington to revitalize their local schools. The district, which is now comprised of seven high schools, six middle schools, and 34 elementary schools, received voter approval in 2018 for a $553 million bond to renovate. The approval permitted the construction of three new middle schools and the complete replacement of three aging middle schools, all aimed at creating a more flexible learning environment for students.

Rated 5 based on 1 product reviews

Acoustical comfort for any patient is critical for their recovery process and overall well being. It is imperative that an architect carefully considers the best design for the creation of sound isolation and absorption when designing healthcare institutions.

Operable walls are one effective tool that allows for any healthcare space to flex as needed while also offering critical speech privacy for the patient and their family, acoustical comfort throughout the 24-hour demands of a healthcare environment, and minimal annoyance from noise-producing sources.

Noise can disrupt a patient's routine, emotions, thoughts, and sleep in the absence of effective acoustical management. Anger, weariness, and stress-related symptoms can arise from exposure to constant loudness. The effects of trying to recuperate in a loud setting that often disturbs a patient's sleep include a depressed mood, increased daytime drowsiness, and even worse, impaaired cognitive function. Increased risk of hypertension, heart disease, and stroke are among the long-term impacts.

Rated 5 based on 1 product reviews

Countless work-from-home opportunities are swaying savvy companies to counter the comforts of home with energetic office spaces employees adore. Ready for the challenge, Lifeway, a 130-year-old nonprofit provider of ministry resources in Nashville, Tennessee, partnered with Visioneering Studios, Southeast Partitions, and Modernfold, Inc. to create the perfect flex-space for their hybrid workforce and multi-media production and event needs.   

Rated 5 based on 1 product reviews

When New Jersey-based nonprofit LUCY Outreach moved into its forever home, it did so with a renewed excitement for providing educational, social, spiritual, and service-oriented programming to the area's youth. With a team approach, a stunning and inviting space was built perfectly suited for a variety of their multicultural and multigenerational programs.  

Rated 5 based on 1 product reviews

National law firm, Buchalter, renovated their Portland office entrance and conference space with Modernfold's PureView Plus movable glass wall system artfully bringing together both their respect for expansive city skyline views and their commitment to intimate clients meetings.  Designed with attention to every detail, PureView Plus provided Buchalter with highly desired daylighting capabilities and space flexibility, but ultimately it was the 37 STC acoustical control that proved PureView was the movable glass wall system of choice.

Rated 5 based on 1 product reviews