Morin Corporation specializes in the roll-forming of architectural heavy-gauge metals and aluminum panels for single-skin wall and roof systems. With over 100 profiles and four manufacturing facilities, Morin is equipped to handle projects of any size and complexity.
The Morin story is about more than panels - we excel at turning bold architectural visions into reality. Our product offerings include perforations, seamless corners, integrated louvers, trimless ends, and custom extrusions, delivering a cohesive and sophisticated look.
Our on-site technical team provides expert support with drawings, design insights, cost-saving strategies, and solutions for complex challenges. Additionally, we offer on-site installation guidance from professionals with decades of hands-on experience.
Morin Corporation Product Experts
Kamil Olszewsk
Product Compliance Manager Morin Corp
Direct: 860-584-4908
Office: 386-626-6789 X4107
Email: kamilo@morincorp.com
David McCorriston
PreSales Technical Manager Morin Corp.
Direct: 860-584-4902
Office: 860-584-0900 X3003
Email: davem@morincorp.com
Wall Systems
The Morin Pulse Series features triangular ribs that emulate the electrical peaks generated by a heartbeat. The panels can be installed horizontally and/or vertically for different visual effects.
Combine with other Morin Pulse profiles, or with panels from the Matrix or Integrity Series.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
The Matrix Series is a concealed fastener rainscreen/wall panel system. It features ten different profiles with unique and bold box rib configurations. Combine with other Matrix panels, or with panels from our Integrity Series or Pulse Series.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
The Integrity Series is a concealed fastener rainscreen/wall panel system. With a consistent depth of 7/8", it offers a minimalist design solution. Integrity Series offers 13 unique profiles featuring an asymmetrical box rib in varying configuration.
Combine various Integrity Series profiles, or with profiles from Matrix Series or Pulse Series.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
Exposed fastener panels are easy to install, economical, and versatile. Profile A and B may both be used for wall systems. Profile A is designed for roof systems due to the high cell lap promoting proper water drainage.
Exposed fastener panels feature bold profiles with varying widths and depths to suit any structural and architectural design requirements.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
Roof Systems
With versatile design selections and superior strength capabilities, the SLR Series provides architectural solutions for any project. SLR panels are standing seam roofing panels that can transition to wall.
The 2" high seam may be mechanically seamed at 90 or 180 degrees at slopes as low as 1/2: 12 for the latter. Onsite roll-forming is available. Contact Morin for custom options and capabilities for SLR.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
The SWL profile utilizes a minimalistic snap-lock seam design for panel strength and simple installation. It is ideal for installing over a weatherproof barrier as an architectural panel to shed rainwater and achieve a sleek design intent.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
The MorZip® system offers unsurpassed weather tightness with slopes as low as 1/2: 12. This system is ideal for projects that involve tapering and curving. Panels may be installed as roof, wall, or both. On-site roll forming is available.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
The SymmeTry® system is a batten seamed roof system tested to withstand the toughest environments. The identical "T" shaped joints allows easy panel install and replacement, allowance for thermal movement, and significant wind uplift resistance.
Four seam height options are available (1.5", 2", 2.5", 3"). Option to add panel stiffening ribs, or striations. Onsite roll-forming is available.
Certifications/Brochures
Morin Quality Policy
Environmental Product Declaration (EPD)
LEED Certification
ISO 9001
ISO 14001: 2015
ISO 45001: 2018
Perferated Panels Brochure
View our Color Chart
Request a Sample
Design Options
Morin has a range of solid standard colors formulated with a 2-coat 70% PVDF system. Or choose from Morin’s premium colors, festuring mica and metallic coatings. Need a custom color match? We can match any color or any paint system to suit your design needs. Select a woodgrain, textured, or special effects coating system to add dimension to any metal panel facade. Download our color chart below, request samples, or contact your local sales rep to discuss your next project.
View our Color Chart
At Morin we want to provide as much creative freedom to the designers as possible. All of our profiles can be perforated. In additon to our 7 standard perforation patterns, we can perforate custom patterns and designs.
Perforated Panels Brochure
We can supply corners at various angles and lengths in most profiles. Miterseam corners are available for any horizontal application, and are each carefully hand-crafted. Contact your Morin representative to incorporate them into your next project.
Specify trimless ends on your next project to take metal panel facades to a new level. Contact your local Morin representative to learn more.
Natural metals such as aluminum, zinc, copper, and stainless steel, offer a sustainable building solution and unique design properties. Selecting a natural metal sourced from recycled materials and can be recylced promotes a circular economy.
Extruded aluminum trim can be furnished for panel systems up to 3" deep. Extrusions offer a more rigid, heavy gauge architectural design quality to conceal the abutment of two panels or panel terminations at an edge. Please contact your local sales representative for additional information about extrusions.
- Lightweight: Aluminum is about 1/3 the weight of iron, steel, copper or brass
- Strong: Aluminum extrusions can be made as strong as needed for most applications
- High in strength-to-weight material: Aluminum extrusions' unique combination
- Resilient: Aluminum combines strength with flexibility,
- Corrosion resistant: Aluminum extrusions offer excellent corrosion resistance
- Noncombustible & Nontoxic: Aluminum does not burn
We fabricate cosmetic or non-functioning louver blades to match any profile and integrate with the adjacent panels in material, shape, and finish. They may be designed to allow a predetermined open area for specific ventilation requirements.
Cosmetic Louvers Brochure
3D Interactive Tool
Morin offers interactive 3D Details to help make understanding assemblies easier. Every detail can be extracted apart to illustrate details and assembly sequences. This is a great tool for training and understanding a wide range of assemblies.
LINK TO THE 3D DETAILS TOOL
Sustainability
Morin's mission as a part of Kingspan Group Companies is to accelerate a net-zero emissions future with the wellbeing of people and planet at its heart. “Planet Passionate" is a 10-year global sustainability strategy that aims to impact on three big global issues: climate change, circularity and protection of our natural world. Through Planet Passionate we have committed to contribute to the world's renewable energy, reduce carbon emissions, divert waste from landfill, conserve water, provide upcycling solutions for plastic waste, and help clean the world's oceans and protect biodiversity. We are focused on delivering this through ways that are aligned to our Values: integrity, accountability, courage, innovation and teamwork. #planetpassionate
Planet Passionate Report
