The Morse Industries Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Morse Industries
CONTENT
Stand Offs image

Stand Offs

The look of floating glass is the ultimate in minimalist design. Create glass railing that appears to float above the ground or in front of the base. Our full line of mounts and adapters allow you to do just that, showcasing the beauty of the glass and the view.
Rated 5 based on 1 product reviews
Glass Supported Systems image

Glass Supported Systems

Morse Industries offers a full line of glass railing components including base shoe (both wet and dry glaze), cladding, top rail, handrail brackets and more. Morse Industries glass and metal handrail system components are designed for use with 1/2" - 13/16" tempered or laminated glass panels as structural balusters. Whether the job specifies a wet or dry system, Morse Industries delivers the beauty you want for the finishing touch on your commercial and residential installations. Materials and Finishes: To ensure a superior product, we use only the highest-quality materials. Each finished component receives multiple runs on state-of-the-art polishing equipment to ensure a consistent, refined appearance. Aluminum handrail sections are extruded from alloy 6063-T5. Base sections are extruded from alloy 6005-T5 or 6063-T5. Both are available in mill or anodized finish. Stainless steel components are made from Type 304 stainless steel (or Type 316L upon request). Standard finishes are #8 polished and #4 brushed. Custom finishes are available for both aluminum and stainless steel components. These may include anodized and/or powder coating. Minimum runs and extended lead times may be required.
Rated 5 based on 1 product reviews
Glass Post & Clamp Systems image

Glass Post & Clamp Systems

Our glass clamps are very versatile part of our railing systems. Available in both flat and concave back, they can be used with either round or square balusters to mount glass or other architectural panels. Safety First! When it comes to our glass solutions, one thing is perfectly clear: style and safety go hand in hand. All glass clamps are certified and grip the glass with immense strength. Our glass clamps have been successfully tested with both tempered and laminated glass, and can be used with glass up to a width of 5.3 feet.
Rated 5 based on 1 product reviews
Stainless Steel Cable Systems image

Stainless Steel Cable Systems

Modern, minimalistic and sleek...that's our stainless steel cable railing system. Our cable components are designed to be compatible with other systems allowing you versatility and the ability to create a myriad of designs. Primarily used as infill, cable is available in 1/8" diameter in three lengths. A variety of adapters and fittings allow you customize the system for use with our round or square design balusters to meet your specific design needs.
Rated 5 based on 1 product reviews
Floor Clamp Systems image

Floor Clamp Systems

Reduced Labor Costs. Sleek, Modern Appearance. Allows for Drainage without any additional accessories.
Rated 5 based on 1 product reviews
Wet Glaze Systems image

Wet Glaze Systems

What Makes Morse Industries Unique Experienced railing specialists to assist you. Special bump-forming process creates precise rail connections. Superior finishing process. Extensive selections of sizes and materials. Custom and standard hole drilling for aluminum base. Custom corner components available. Top rail protected with removable plastic film.
Rated 5 based on 1 product reviews
PanelGrip® 2 Dry Glaze System - New image

PanelGrip® 2 Dry Glaze System - New

PanelGrip®2 facilitates the quick assembly of structural glass railing without messy fillers or special tools resulting in significant savings in labor and shipping costs. Reduce Labor Costs up to 80% - No setting blocks, no plumbing of glass, no multiple pours of cement, no waiting for cement to cure, no messy clean-up Broadest Grip Range of any Dry Glaze System - Made for range of 1/2" to 13/16" tempered and laminate glass (12.7mm to 21.5mm) No Special Tools Required - All you need is an Allen wrench for installation or removal No Mess - No mixing and pouring of expansion cement, no running of cement on incline
Rated 5 based on 1 product reviews
Stainless Steel Rod Systems image

Stainless Steel Rod Systems

Sleek, modern and clean...that's our stainless steel rod railing system. Our rod components are designed to be compatible with other systems allowing you versatility and the ability to create a myriad of designs. Primarily used as infill, rod is available in 1/2" diameter in two lengths. A variety of crossbar holders and fittings allow you customize the system for use with our round or square design balusters to meet your specific design needs.
Rated 5 based on 1 product reviews
Stainless Steel Handrail Brackets & Tubing image

Stainless Steel Handrail Brackets & Tubing

Our round design is clean, sleek and showcases the beauty of stainless steel. Compatible with our other systems, the round design accommodates glass, cable or rod components providing you with endless design possibilities. Our system installs on site with no welding required - simply glue, drill and tap the pieces into place. The pre-fabricated, pre-finished tubing is designed to fit perfectly with other components. Available in type 304 and 316 stainless steel for either interior or exterior installation.
Rated 5 based on 1 product reviews