Nana Wall Systems, Inc.

Folding, Sliding and Swing Doors

CONTACT INFO
EMAIL
Request for informationNana Wall Systems, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

NanaWall Product Expert  

Chris Lucia

Certified architect

Over ten years as a product expert for NanaWall

Direct: (415) 945-7686
Email: chrisl@nanawall.com

Rated 5 based on 1 product reviews

Generation 4 Folding Glass Walls by NanaWall  

  • Designed for energy efficiency and strong weather performance.

  • For energy efficiency, the system can offer thermal performance value as low as “.24".

  • Slim Aluminum frame with the intersection of two folding panels to 3 7/8" (99 mm).

  • Four sill options with removable aluminum high heel resistance sill insert.

  • FourFold and SixFold panel sets possible for wider openings and flexible space management.

  • For all panel sizes and configuration, NW Aluminum 640 is approved in  Florida statewide with product approval number FL38736.



 Build Your Own | 3D CAD, Revit, & Specs Configurator


Low Profile Saddle Sill:
Performance Sill

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS
  • The only floor supported folding glass wall that can achieve unit STC 45.

  • Specifically engineered for educational application and interior spaces with acoustical privacy requirements.

  • Unique gothic arch roller designed for ease of use and smooth operation.

  • NW Acoustical 645 is able to achieve unprecedented sound control from STC 32 up to STC 45.

  • Two ADA compliant sill options available for seamless integration between interior spaces.

  • Custom-built system available in inswing, outswing configurations with open corners and T-intersection designs.


Build Your Own | 3D CAD, Revit, & Specs Configurator

Acoustics Chart
Performance Results (Minimal Surface Mounted - Flush Sill)

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS
  • Specifically designed for mid-rise buildings where higher windload requirements and limits to deflection are needed.

  • Designed to meet the structural capabilities required for buildings up to 20 stories tall or DP of +/-70 psf, the reinforced frame profile where the two folding panels intersect is a mere 5 1/4" (133 mm).

  • The NW Reinforced 647 is independently certified and rated to meet CW-PG35.

  • A fundamental benefit of this Generation 4 folding glass wall is energy efficiency. Depending on glass type selected, NW Reinforced 647 offers thermal performance values as low as “.24".

  • For openings onto balconies, terraces, and rooftops, this reinforced folding glass wall system opens wide to 90% or more and is not restricted as with a traditional slider.

  • Standard to NW Reinforced 647 is the PowerLock—a pair of locking bolts to the top and to the bottom with approximately a 1" (24 mm) throw for maximum security engagement into the head and floor track.



Build Your Own | 3D CAD, Revit, & Specs Configurator


Performance Results:
Performance Sill

Low Profile Saddle Sill
Low Profile Saddle Sill with UniverSILL

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOSCERTIFICATIONS
  • Slimmest and most thermally efficient aluminum frame.

  • Floor supported systems with stainless steel wheels on stainless steel track.

  • Largest panel sizes in the Generation 4 product group; with height up to 11′ 6″ (3500 mm).

  • 20% more thermally efficient than other aluminum framed folding systems.

  • Patented lateral adjustment of +/- 3/16″ (5 mm) to allow for construction tolerance.

  • Multipurpose frame insert for thermal break, acoustical performance, and streamlined look.



Build Your Own | 3D CAD, Revit, & Specs Configurator


Low Profile Saddle Sill:
Performance Sill

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS
  • Specifically designed for mid-rise to high-rise buildings where larger panels sizes, higher windload requirements, and limits to deflection are needed.

  • Designed to meet the structural capabilities required for buildings up to 30 stories or DP of +/-85 psf, the reinforced frame profile where the two folding panels intersect is a mere 5 1/4" (133 mm).

  • As a performance-driven architectural solution, the NW Reinforced 847 is independently certified and rated to meet CW-PG55.

  • Depending on glass type selected, NW Reinforced 847 is up to 20% more thermally efficient than other NanaWall aluminum framed folding product making it an ideal choice for climates requiring superior thermal performance.  

  • For double glazed systems, units can reach heights of 11' 6" (3500 mm) and panel widths up to 3' 7" (1100 mm). Triple glazed systems can reach heights of 10' 2" (3100 mm) and panel widths up to 3' 3" (1000 mm).

  • Engineered for energy efficiency and strong weather performance, NW Reinforced 847 provides exceptional protection from outside elements and delivers comfort and security when closed.



Build Your Own | 3D CAD, Revit, & Specs Configurator


Performance Results:
Low Profile Saddle Sill with UniverSILL

Performance Sill
Low Profile Saddle Sill

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOSCERTIFICATIONS
  • The Slimmest wood frame in the folding door industry.

  • Panels are built with quadruple laminated cross-grained solid premium wood.

  • Four sill options available with high heel resistant feature.

  • Adjacent folding vertical stiles of two panel frames is 5 11/16″ (144 mm).

  • Wood finishes available in FSC Sapeli Mahogany, and PEFC certified European Pine, Spruce, Meranti, and Western Hemlock.

  • The wood frames provide additional insulative and thermal advantage through the natural wood.

  • NW Wood 540 can thermal performance value as low as “.19".



Build Your Own | 3D CAD, Revit, & Specs Configurator

Performance Results:
Performance Sill
Low Profile Saddle Sill

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS
  • NW Acoustical 545 is able to achieve sound control rating from STC 30 to STC 41.

  • With STC 41,  the system qualifies for Enhanced Acoustical Performance IEQc9 (LEED for Schools) and EQc9 (LEED for Interior Design and Construction)

  • Compatible with master key locking found in school design for the 21st Century.

  • Panels built with quadruple laminated cross-grained sold premium wood to get larger panel size, structural integrity and long-term durability.

  • Two ADA complaint sill options available for seamless integration between interior spaces.

  • Wood finishes available in FSC Sapeli Mahogany, and PEFC certified European Pine, Spruce, Meranti, and Western Hemlock.



Build Your Own | 3D CAD, Revit, & Specs Configurator


Acoustics Chart
Minimal Surface Mounted Flush Sill

Rated 5 based on 1 product reviews
CADCATALOGSVIDEOSCERTIFICATIONS
  • The slimmest aluminum clad frame in the folding door industry.

  • Streamlined appearance with minimum exposed hardware.

  • The intersection of two folding panels is 5 13/16″ (148 mm).

  • Built on solid single-species wood frame and not veneered over inferior wood.

  • Designed with durable aluminum extrusions with cladding on solid wood panel frame. Cladding provides a protective skin on the exterior for enhanced weather resistance and low maintenance.

  • Exceptional thermal performance value of “.21" achievable. The system comes standard with continuous seals along the face of each panel frame.


Build Your Own | 3D CAD, Revit, & Specs Configurator


Performance Results (Performance Sill)
Low Profile Saddle Sill

Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSCERTIFICATIONS

Folding Glass Walls  

  • Aluminum Framed

  • Standard thermally broken folding system

  • Primarily residential

  • Top-hung or floor mounted



Build Your Own | 3D CAD, Revit, & Specs Configurator


Higher Weather Performance Sill
Hybrid Sill
Low Profile Saddle Sill
Flush Sill

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS
  • Aluminum Framed

  • Monumental top-hung system, angle changes, segmented curves and center pivot possible



Build Your Own | 3D CAD, Revit, & Specs Configurator

Acoustics Chart
Performance Results (Standard Sill)
Low Profile Saddle Sill
Flush Sill

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSCERTIFICATIONS
  • Inswing or Outswing

  • Up to Three Panels Each Side

  • Top-Hung

  • Single Floor Track (Flush Sill or Low Profile Saddle Sill)

  • Swing Door Option

  • Aluminum framed Available in 200+ Colors

  • Wood framed Available in 10 Different Wood Types


SEE ALL CONFIGURATIONS

Performance Results (Standard Sill)


Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOSLEED
  • Aluminum Framed

  • Monumental thermally broken system, high weather testing results

  • Openings to 43'', heights to 12'



Build Your Own | 3D CAD, Revit, & Specs Configurator

Acoustical Chart
Higher Weather Performance Chart
Performance Results (Flush Sill)
Low Profile Saddle Sill

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSLEEDCERTIFICATIONS
  • Aluminum Framed

  • Monumental thermally broken system

  • Dade County/AAMA hurricane approved system

  • vandal resistant



Build Your Own | 3D CAD, Revit, & Specs Configurator


Performance Results:
Higher Weather Performance (Raised) Sill

Low Profile Saddle Sill

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSCERTIFICATIONS

  • Wood Framed

  • Monumental top-hung wood system, angle changes, segmented curves and center pivot possible



Build Your Own | 3D CAD, Revit, & Specs Configurator

Performance Results (Standard Sill)
Performance Results (Low Profile Saddle Sill)
Flush Sill

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSLEED

Single Track Sliding Glass Walls  

  • full floor to ceiling sliding glass panels

  • recessed top and bottom tracks.

  • time-tested premium German engineering,

  • allows for maximum transparency with the largest panes of glass and the most minimal frames offered by NanaWall


Build Your Own | 3D CAD, Revit, & Specs Configurator

Acoustics Performance Results

Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOSCERTIFICATIONS
  • Aluminum Framed

  • Thermally broken system, swing doors/angle changes/segment curves possible

  • Unlimited widths and range of stacking options



Build Your Own | 3D CAD, Revit, & Specs Configurator

Acoustics Chart
Performance Results

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSCERTIFICATIONS
  • Wood Framed

  • Unlimited widths and range of stacking options, swing door can be hinged off of side jamb, angle changes/segmented curves possible

  • BeyondLiftSlide: Individual glass panels with wood frames where panels slide completely into pocket for an open width

  • SwingSlide: Looks and functions like a typical French door. However, both the center swing doors and sidelights slide away to create an unobstructed opening

Build Your Own | 3D CAD, Revit, & Specs Configurator

Performance Results

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSVIDEOSCERTIFICATIONS

Frameless All Glass Opening Glass Walls  


  • Single track offers total customization

  • Unlimited spans, customizable stacking

  • Unit heights up to 10' 6" (3200 mm) are possible

  • Sliding panels are available up to 4' 1" (1250 mm) in width

  • Single/double action sliding panels are available up to 3' 3" (1000 mm) in width

  • Non-sliding end single/double action panels are available up to 3' 7" (1100 mm) in width


Build Your Own | 3D CAD, Revit, & Specs Configurator

Architectural Binder Section
Performance Overview

Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOSCERTIFICATIONS
  • Frameless center pivot folding systems for space management

  • Unlimited span of top-hung center pivot folding panels

  • Single action swing panel that fold away

  • Smooth quiet operation

  • Does not require the use of a floor track.

  • Exterior capabilities


Build Your Own | 3D CAD, Revit, & Specs Configurator

Architectural Binder Section

Rated 5 based on 1 product reviews
CADBIMCATALOGSVIDEOSCERTIFICATIONS
  • Weather resistant frameless opening glass wall

  • Tested and Rated for Air and Water Infiltration and Structural Windload

  • Frameless All Glass Single Track Sliding System

  • ADA Compliant Floor Track with Engineered Water Management System

  • In moderate climates: Use to create an indoor/outdoor lifestyle in living rooms, dining rooms, and kitchens

  • In colder climates: Extend the seasonal enjoyment of outdoor patios, three season rooms, or porches. Create a transparent shelter from the elements without inhibiting the connection to the outdoors

  • In commercial settings or sport venue applications: Provide maximum viewing and unobstructed sightlines even when closed


Build Your Own | 3D CAD, Revit, & Specs Configurator

Performance Results

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSCERTIFICATIONS
  • STC 36 Sound Rated

  • Frameless All Glass Single Track Sliding System

  • No Floor Track Required

  • Sound enhanced laminated glass

  • Engineered for heavy traffic

  • One hand operation

  • ADA compliant options available


Build Your Own | 3D CAD, Revit, & Specs Configurator


Acoustical Performance Chart
Performance Results

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSCERTIFICATIONS
  • All Glass

  • Single Track Sliding: For a clean aesthetic, this all glass system allows the panels to stack outside the plane of the opening



Build Your Own | 3D CAD, Revit, & Specs Configurator


Performance Results
Architectural Binder

Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSCERTIFICATIONS
  • All Glass
  • Sliding Pivot: A sliding pivot all glass system that allows the panels to stack perpendicular to and within the opening
Rated 5 based on 1 product reviews
BIMCATALOGSVIDEOSCERTIFICATIONS

Insect Screen By Others: S4 by Centor  

A fully retractable non-pleated screen with ultra-strong polyester/PVC mesh riding on a single track.

Rated 5 based on 1 product reviews
SPECS

Photo Gallery  

Animations  

Discover the Possibilities
Rated 5 based on 1 product reviews

Design Resources  

Please use the Product Selection Tool to help select the appropriate system for your requirements. Before requesting a quote, it may help to review Budget Guidelines.

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews

Videos  

Experience the Possibilities

Rated 5 based on 1 product reviews

Press Releases  

Get news and information about NanaWall products, industry trends, customer spotlights and the company.

Rated 5 based on 1 product reviews