CONTACT INFO
10 W. Streetsboro St. Suite 207
Hudson, OH 44236
Toll Free: 800-552-7775
Phone: 330-528-0684
Would you like to see hosted content from National Shelter Products, Inc.?
EMAIL
Request for informationNational Shelter Products, Inc. Contact Us / RFI

Building Wraps  

DRYline HP is a non-perforated, nonwoven building wrap and air barrier material, engineered fromdurable polyester components. It is the best choice for severe weather protection and is well-suited for residentialand commercial projects with high-perm moisture vapor transmission requirements.

Rated 5 based on 1 product reviews

DRYline LP is a non-perforated, nonwoven building wrap and air barrier material featuring enhanced durability, strength and drainage efficiency. It is the best choice for severe weather protection and is well-suited for residential and commercial projects with moderate to low-perm moisture vapor transmission requirements needing drainage efficiency performance over 90%.

Rated 5 based on 1 product reviews
DRYline® RainDrain is designed for severe weather protection, maximum drainage, and balanced breathability under fiber-cement, brick, vinyl, stucco, hardboard, metal, stone, and wood sidings. It promotes drainage in all directions for faster, more complete drying and easy installation.
Rated 5 based on 1 product reviews

DRYline W is the best weather barrier available for projects needing standard weather protection. Its woven fabric construction provides exceptional strength and durability at a low weight. Balanced breathability, reliable water-resistance and elevated drainage efficiency performance combine to make it the best value for residential and commercial projects.

Rated 5 based on 1 product reviews

DRYline® CP Building Wrap offers the highest value in commercial-grade performance for both residential and commercial projects. Non-perforated and engineered from strong cross-woven fabrics, DRYline CP building wrap offers optimal real-world moisture protection and energy efficiency. DRYline CP is a recognized air barrier material, boasting exceptional water resistance performance. For projects needing severe weather protection and real-world resistance to moisture, DRYline CP offers unparalleled value.


Rated 5 based on 1 product reviews

Structural Sheathings  

DRYline® ATX Flashing provides class-leading protection against water infiltration at windows, doors and thru-wall entry points. Constructed with a highly-conformable film barrier and modified-butyl adhesive, DRYline ATX Flashing exhibits maximum adhesion to irregular surfaces across a wide range of temperatures, ensuring reliable performance in all climates. DRYline ATX Flashing contains no asphalt and is designed for application in temperatures as low as -10 degrees F without the need for primers on most substrates.
Rated 5 based on 1 product reviews

DRYline® ATX Flex Flashing provides class-leading protection against water infiltration at windows, doors and thru-wall entry points. Constructed with a highly-conformable film barrier and modified block copolymer adhesive, DRYline ATX Flex Flashing exhibits maximum adhesion to irregular surfaces across a wide range of temperatures, ensuring reliable performance in all climates. DRYline ATX Flex Flashing contains no asphalt and is designed for application in temperatures as low as -10 degrees Fahrenheit without the need for primers on most substrates.


Rated 5 based on 1 product reviews
DRYline sheathing tape is engineered to suit the high quality of our building wraps. This durable and ultra-adhesive tape is compatible with all wraps and most poly-faced sheathing materials, and is enhanced for longer UV-stability. DRYline sheathing tape reduces air infiltration through wall systems, improving the overall efficiency of the building wrap envelope. DRYline sheathing tape is also well-suited for repairing cut or damaged portions of DRYline building wraps to maintain a higher degree of energy efficiency.
Rated 5 based on 1 product reviews

Ideally suited for builder's demanding the highest value in structural wall sheathing systems, DRYline® TSX combines the performance of a structural wall sheathing, water-resistive barrier, air barrier and draftstop into one product and integrates with DRYline ATX flashings for class leading system performance. DRYline® TSX is recognized for use in all 50 states throughout the United States and is available in four grades (Green, Red, Black & Blue) for residential and commercial applications. Contact us to learn more about DRYline® TSX, including custom printing and volume incentive programs.

Rated 5 based on 1 product reviews

Structural Weather Barrier  

Thermo-Sheath is a structural weather-barrier, certified for use as structural wall bracing, water-resistive barrier, air barrier and draftstop. Thermo-Sheath is available in four grades (Green, Red, Black & Blue) for residential and commercial applications.
Rated 5 based on 1 product reviews