At New Horizon Shutters, we are continuously reviewing, developing, and improving to stay the best and most preferred exterior shutter manufacturer for homes and commercial projects.
New Horizon Shutters' patented technology allows us to create the most customizable and longest lasting shutter on the market. Our dedication to innovation has enabled us to create composite shutters in the exact style and the exact specifications that you require. We seamlessly integrate with all aspects of the project, from start to finish, which is why we have become the best shutter for the best value and with the easiest total process.
We offer the industry's best warranty on our polymer composite shutters as well as our aluminum Bahama shutter. We use a revolutionary process that creates the most technologically advanced shutters, which are more durable and more customizable than anything else on the market.
No matter how intricate the details are – we are master shutter builders and are proud to deliver master quality. We stand behind our work, and believe that our products tell the story of our passion, energy, and attention to detail. New Horizon Shutters is the answer for all your shutter needs!
Shutter Series
The Artisan Series is the crEme de la crEme of any shutter design.
Each of the shutters in this Series are signature designs of New Horizon Shutters featuring historical and regional vernacular flavors that have stood the test of time.
Artisan Bahama - with beaded trim
Artisan Bahama - with Vertical Mullion with beaded trim
Our Classic Series of shutters is assuredly a class above the rest. All of our shutters are hand built by our highly skilled craftsman and artisans.
Each component of our Classic Series compliments and enhances the structural integrity of these architectural shutters allowing us to offer you a shutter that will last you a lifetime.
Our Deep South Series provides an additional dimension of style and grace to any design.
The Deep South Series is our most handsome shutter which is why it is favored by most architects.
Our E-Class Series is for more the budget-conscientious projects, but still offers the elegance and prestige of our other Shutter Series.
Our E-Class Series is constructed in the same way as our other shutter lines to give you the same structural stability. If you are looking for more customization options, view our Classic Series.
Aluminum architectural products, especially aluminum shutters, have become increasingly more popular for residential and commercial applications because the material is suitable for addressing specific design requirements.
Our Aluminum Bahama (Bermuda) Shutters and Aluminum Louvered Shutters are constructed to withstand dramatic weather conditions, and our trademark finish protects against humidity, sunlight, and harsh environmental factors.
Shutter Styles
The Louvered Shutter is among the most popular shutter style today and has been since early European history.
New Horizon Shutters' artisans have studied architectural archives in order to create the best looking, historically-accurate Louvered Shutter.
Although it's based on the basic frame and panel construction, the Raised Panel Shutter detail exudes elegance.
Raised Panel Shutters are usually used for privacy and protection, while also being a common decorative element for any building type.
Board and Batten Shutters provide an inviting welcome to any entryway.
The rustic, but sophisticated, appearance is an appealing addition to any design.
Inspired by worldwide vernacular architecture, New Horizon Shutters has recreated several of the most desirable designs.
The allure of combining shutter styles is based on the overall captivating effect experienced by the onlooker.
The stylish and sleek lines of our Panel Shutters add subtle drama to any building.
These shutters can be used to accompany designs ranging from traditional to modern and beyond.
Bahama shutters, sometimes referred to as Bermuda shutters, can provide a full view of any skyline or ultimate privacy.
Hardware
Standard Mount
1" Build-Out
Lintel Mount
Bahama Tilt Arms
Fixed Tilt Arms
Square Fixed Tilt Arms
Fixed Tilt Arms - Impact
Adjustable Tilt Arms
Telescoping Tilt Arms - Black
Why New Horizon?
At New Horizon Shutters we are architecturally-oriented and have catered to the needs of architects and their sophisticated clients for over twenty years. We seamlessly integrate with all aspects of the project from start to finish.
We at New Horizon Shutters appreciate and understand the needs of Builders, and we are committed to providing complete satisfaction to you and your clients.
As a dealer, it's important to have an easy ordering process with a partner that you can trust will get the job done. That is New Horizon Shutters.
Our patented construction design has proven to be the most durable exterior shutter for over twenty years.
We can offer Lifetime Warranty* on our Polymer Composite shutters as well as our Aluminum Bahama because New Horizon Shutters uses cutting edge technology, advanced construction design, and the best materials available. We use a revolutionary patented process that takes exterior shutters to a new level, unmatched by any traditional shutter in the industry.
