NewTechWood America Inc.

Composite Decking, Siding, Deck Tiles, Railings

CONTACT INFO
EMAIL
Request for informationNewTechWood America Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon



We offer different profiles of our UltraShield® Naturale™ decking to suit any application or style. From hollow to solid boards, grooved or smooth varieties, our ranges of composite decking fulfill any installation need. Check out the options below to see what you need for your backyard deck materials.

Not sure which profile is right for you? Here's a quick guide to what works best in particular situations:

  • The Cortes Series: The Cortes Series is ideal for deck boards or stairs. You install it with screws.

  • The Magellan Series: The Magellan Series uses either hidden fasteners or screws.

  • The Monarch Series: The Emperor Decking has a crowned shape to help shed water, with One solid board for edging and one grooved board for hidden fastening.

  • The Monarch Series: The Empress Decking has a crowned shape to help shed water, with One solid board for edging and one grooved board for hidden fastening.

  • The Bell Series: The Bell Series has a solid board with a low scalloped design for easy hidden fastener installation.



Composite Deck Installation Guide
Order a Sample Click Here
Composite Decking Board Calculator

Rated 5 based on 1 product reviews

Clips:

One accessory you will require for complete and effective assembly of your deck will be deck clips. Although everyone knows that deck clips are part of your deck, no one wants to see them. This is as true when it comes to deck clips for composite decking as for any other type of decking installation.

Fortunately, our composite decking clips are designed to be totally hidden deck clips. These concealed deck clips, two for each board, support and hold your deck together without creating an unsightly break in the appearance of your deck construction. We have hidden deck clips available to fit all of our board systems, in 304 stainless steel, 304 stainless steel with black powder coating and TPO plastic. 

Screws:

BENEFITS OF NEWTECHWOOD INVISIBLE DECK SCREWS

However, this can leave the problem of the head of the screw. The challenge is to design a screw that can support your decking effectively without leaving a visible head. The problem with many deck screws is that they are not entirely flush with the decking surface, meaning not only are they visible, which can create an unsightly disruption in the overall look of your deck, but they create an obstruction which could potentially snag on shoes or bare feet.

Our hidden deck screws are designed to bury themselves completely into our 
composite wood decking so that anyone walking on or around the deck will have no idea they are there. You will not have to deal with the aesthetic disruption or potential snagging of protruding screws.

Order a Sample Click Here

Rated 5 based on 1 product reviews

DECK FINISHER:

SUltraShield® has the following decking accessories available: colored head stainless steel screws,starter clips, hidden fastener systems, end caps for hollow profiles, fascia boards in various dimensions for different applications, to perfectly finish your decking.

DECK FASCIA:

Deck fascia boards provide the perfect finishing touch and create a smooth, streamlined look for your composite wood deck. Fascia boards create a band of wood bordering the deck just below the surface line to hide the joists underneath and elevate the overall appearance of the deck. 
Naturally, for the most seamless, aesthetically pleasing look, as well as for durability and low-maintenance, you will want your fascia boards to be made of the same composite wood material as the rest of your deck, which is why NewTechWood is happy to offer fascia boards among our line of quality products.

END CAPS:

NewTechWood composite wood decking boards have 360-degree capping to completely seal and protect your boards from environmental hazards, moisture and decay, but this still leaves the end cut areas to consider. Fortunately, we offer a choice of moisture seals and end caps that work perfectly with our products, fitting in seamlessly with the board of the deck and offering your end cut areas ultimate protection.

WAX PEN:

If you somehow sustain tiny scratches, holes or chips to your composite deck, all is not lost. We have just the product to have your deck looking as good as new.

NewTechWood DeScratch Repair Kit for mending small scratches, splits, nail holes, chips, gouges & damaged edges in capped composite or natural timber.

  • Remove any high points using the applicator

  • Rub the wax over the damaged area until level

  • Remove any excess wax using the applicator

Each pack contains:
3/8″ x 3/8″ Darker tone Wax Stick, 1/16″ x 3/8″ Lighter tone Wax Stick, 1 x pcs Applicator (*Charcoal color has 2 same tone sticks)

Order a Sample Click Here

Rated 5 based on 1 product reviews

When you are looking to install a new deck, you want something maintenance-free that is also easy to install. Composite deck tiles from NewTechWood are the answer. Our tiles are eco-friendly and offer quick installation to transform your backyard into your new summer hang out spot.

NewTechWood UltraShield Deck Tile is a 100% eco-friendly capped composite deck tile comprised of natural wood grains and interlocking base for quick and easy installation. Also, the decking tiles will not bend, warp, split, or crack so not only is it easy to install; it is virtually maintenance free.


UltraShield Capped Composite Deck Tile's interlocking system is also raised to allow for proper drainage of water and pools that could be created during heavy rain. The innovative interlocking deck tile was designed to be used by anyone from DIY beginners to veteran builders looking for a gorgeous, easy to install deck.

FEATURES:

  • Ready to use right out of the box

  • Quick and easy installation with no tools

  • Perfect for creating roof deck or patios

  • Interlocking plastic base

  • Numerous natural colors and wood grain patterns

  • 100% Eco-friendly

  • Virtually maintenance free


Composite Deck Tile Installation

Order a Sample Click Here

Rated 5 based on 1 product reviews

ULTRASHIELD NATURAL OUTDOOR QUICK DECK FAUX ZOYSIA GRASS DECK TILES BY NEWTECHWOOD:

 

We are proud to introduce our newest line of deck tiles, the result of months of obsessing over grass. That is right! Height, color, and blade width are just some of the features of grass we have carefully studied, leading us to conclude that we should replicate the Zoysia Grass species and in fact, we have succeeded in duplicating Mother Nature. NewTechWoods new grass deck tiles give you the luxury of grass without the maintenance. You will never have to mow or water your grass again and it will stay that a vibrant and luscious green without lifting a finger. These tiles also do not show any seams, as to break the illusion. Use NewTechWood grass deck tiles to transform a drab area to a verdant living space, full of life and color. Finally, these deck tiles are also compatible with NewTechWood QuickDeck Composite Deck tiles, leading to a flexible array of design options.

 

FEATURES:

  • Easy to snap together, kids can even do it
  • Beautify your concrete slab easily with these tiles
  • Can be cut with a table saw
  • Ultra-low maintenance
  • Made from high grade recycled materials: plastic
  • 11 lbs a box
  • 10 pcs per box

 

Order a Sample Click Here
 

Rated 5 based on 1 product reviews

UltraShield® wall cladding is the ultimate solution for exterior walls because it combines the toughness and longevity of a capped wood plastic composite with an engineered design. The shield gives the wall cladding unbeatable colors and textures, with highly stain & UV resistance, making it long lasting and ultra low maintenance.

The compatible cladding clip: AW08 holds the US09 boards perfectly. It does not only connect the boards and raise them up from the joists, it allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside. The AW08 also allows for the boards' to expand and contract readily and at the same time with an addition of a screw it can be used as a locking clip to control the direction of the expansion and contraction.


All Weather System allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside.

All Weather Siding - Horizontal Installation Guide
All Weather Siding - Vertical Installation Guide
All Weather Siding Colors
All Weather Calculator

Order a Sample Click Here

Rated 5 based on 1 product reviews

UltraShield® wall cladding is the ultimate solution for exterior walls because it combines the toughness and longevity of a capped wood plastic composite with an engineered design. The shield gives the wall cladding unbeatable colors and textures, with highly stain & UV resistance, making it long lasting and ultra low maintenance.


The compatible cladding clip: AW08 holds the UH46 Norwegian boards perfectly. It does not only connect the boards and raise them up from the joists, it allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside. The AW08 also allows for the boards' to expand and contract readily and at the same time with an addition of a screw it can be used as a locking clip to control the direction of the expansion and contraction.


European Style Norwegian System allows for air circulation between the cladding and joists, keeping the inside dry and isolating water from outside.

  • UH46

  • UH58


Features
UltraShield® wall cladding is the ultimate solution for exterior walls because it combines the toughness and longevity of a capped wood plastic composite with an engineered design. The shield gives the composite exterior wall panels unbeatable colors and textures, with highly stain and UV resistance, making it long-lasting and ultra-low maintenance.

European Siding System - Horizontal Installation Guide
European Siding System - Vertical Installation Guide
Belgian Board Siding Calculator
Norwegian Board Siding Calculator

Order a Sample Click Here

Rated 5 based on 1 product reviews

NewTechWood creates a modern and sleek composite railing with the combination of aluminum and composite.


NewTechWood's UltraShield is wrapped around each individual section of the composite, which creates a long lasting natural looking weather resistant finish.

 

Installation:

An added benefit of a deck railing system from NewTechWood is that our composite deck railing installation is easy. With our simple composite deck fencing installation guide and informative videos, you should have your new composite deck fencing up and ready to go in a matter of hours.

 

Order a Sample Click Here
 

Rated 5 based on 1 product reviews
Rated 5 based on 1 product reviews