EMSM – Surface Mount Fixture Emergency Battery
RMP Series LED Monopoint
RRD2 – 2" Recessed LED Downlight
RWG – Edge Lit Recessed LED Gimbal Downlight
DGD Select – Gimbal Recessed LED Downlight
REL-FR – Fire Rated Recessed LED Downlight
REL6-UNV – Universal Input Edge Light
DGC4v3 – 4" LED Recessed Gimbal
DGF4v3 – 4" LED Recessed Adjustable Floating Gimbal
RELR – LED Regressed Edgelit Downlight
RELS – LED Edge Lit Downlight
REL – LED Recessed Downlight
ROUGHIN-FRAME – Rough-In Frame for Remote-Driver LED Downlights
DLEx-TR – Color Trim Accessory for DLE
EXTCABLE – Extension Cables for Remote Driver Fixtures
DCR-CLR-56-TR – 6″ Color Trim Accessory for CLR and DCR
ROUGHIN-TEMPLATE – Downlight Accessory
DLEv2 – Edge Lit Recessed LED Downlight
DGD – Gimbal Recessed LED Downlight
DQD – 2" Recessed LED Downlight
DRD – 2" Recessed LED Downlight
Created in the 1980's under the name National Industries, NICOR has grown from an affordable ceiling fan company into a solid state LED lighting supplier.
NICOR's vision is to provide affordable, high-performance lighting solutions for any project that customers can rely on.
Through integrity, respect, and accountability NICOR creates relationships that last.
NICOR creates premium LED lighting and smart controls to improve building performance and support sustainability. With LCAs, EPDs, and education, we help achieve carbon neutrality and certifications like LEED, WELL, and ILFI.
Controls
NLCSPSS1WH Snap-in PIR Sensor
SENSORMWBT1Kit – NLC Bluetooth Microwave Sensor Kit
H12V3SENSOR – H12V3 Motion Sensors PIR & MW
IMS3PIR – IMS Enabled DALI-2 Occupancy Sensor
IMS3PIRDT – IMS DALI-2 Enabled Multi Sensor
H12V2SENSOR – H12V2 Motion Sensors PIR & MW
HBC5SENSOR – HBC5 Motion Sensors and Remote Control
H12VSENSOR – H12V Motion Sensors with Remote Control
HBC4SENSOR – HBC4 Motion Sensors and Remote Control
NLCSPEW1WH-LHW – Line Voltage Sensor with Lens
NLCSPEJ1WH-LHW – 3.5mm Jack Sensor with Lens
NLCSPCWNBWH – NLC Low-Voltage PIR/Daylight Sensor
MWOS360R2-REMOTE – Remote Control for Microwave Occupancy Sensor
HB011-PDX – PIR Dimming Sensor with Daylighting
COS360 – 360° Line Voltage PIR Ceiling Sensor
The NICOR IMS 3.0 is a DALI (Digital Addressable Lighting Interface) lighting management system that can provide controls to a complete lighting system. Manual controls, dimming, scheduling, daylight harvesting and motion sensing are all available as additional features on system. The IMS allows for sumple, cost-effective lighting installations with full luminaire control through DALI-2 control.
Full DALI-2 lighting management system with support for up to 128 devices
Enables dimming, scheduling, daylight harvesting, and occupancy-based control
HTML5 interface with point-and-click commissioning via Ethernet connection
Flexible wiring topology (daisy chain, T-tap) with up to 985Ft communication distance
Stand-alone system with secure local configuration (no external network required)
The IMS3DRLY DALI-2 Relay Module is a compact relay module for direct control of 277VAC loads via DALI.
Compact DALI-2 relay module provides direct switching control of 277VAC lighting loads
Powered directly from the DALI bus with support for IEC 62386-102 and IEC 62386-208 standards
One normally open relay contact rated up to 5A continuous current with 60A inrush capability
Zero-cross switching technology helps reduce electrical stress and improve relay longevity
Compatible with NICOR IMS DALI control systems and installs in standard junction boxes
The IMS3DRLY DALI-2 Relay Module is a compact relay module for direct control of 277VAC loads via DALI.
Compact DALI-2 relay module provides direct switching control of 277VAC lighting loads
Powered directly from the DALI bus with support for IEC 62386-102 and IEC 62386-208 standards
One normally open relay contact rated up to 5A continuous current with 60A inrush capability
Zero-cross switching technology helps reduce electrical stress and improve relay longevity
Compatible with NICOR IMS DALI control systems and installs in standard junction boxes
Commercial
CLR Select v3 – Commercial LED Downlight Retrofit
REL-FR – Fire Rated Recessed LED Downlight
REL6-UNV – Universal Input Edge Light
ROUGHIN-FRAME – Rough-In Frame for Remote-Driver LED Downlights
CLR Select – Commercial Recessed LED Downlight
CLR8-10-EXT – Extension Ring for CLR8
CLR8-TR – 8″ Color Trim Accessory for CLR
EXTCABLE – Extension Cables for Remote Driver Fixtures
DCR-CLR-56-TR – 6″ Color Trim Accessory for CLR and DCR
ROUGHIN-TEMPLATE – Downlight Accessory
EXL1-Select – LED Emergency Exit Sign – Color Select
ECL1-Select – LED Emergency Exit Sign Combo
EXL2V3 – LED Edge-Lit Exit Sign
ECL3 – Self Diagnostic LED Combo Exit Sign & Emergency Light
EXL6 – Cast Aluminum Exit Sign
EXL2-SD – Self Diagnostic LED Edge Lit Exit Sign
EXL5 – Outdoor LED Exit Sign
EXL4 – Slim LED Exit Sign
ECL5 – Outdoor LED Exit Sign Combo
ECL2 – Slim LED Combo Exit Sign & Emergency Light
EXL220 – LED Edge Lit Exit Sign
EXL2 – LED Edge Lit Exit Sign
EXL1 – LED Emergency Exit Sign
ECL1 – LED Emergency Exit Sign Combo
EML3 – LED Emergency Light
ECL1-Select – LED Emergency Exit Sign Combo
EOTv2 – LED Emergency Outdoor Tear Drop
EML3-SD – Self Diagnostic LED Emergency Light
ECL3 – Self Diagnostic LED Combo Exit Sign & Emergency Light
EML7 – LED High Output Emergency Light
EML6 – LED Emergency Light
ECL5 – Outdoor LED Exit Sign Combo
ECL2 – Slim LED Combo Exit Sign & Emergency Light
EML4 – LED Compact Emergency Light
ERHWP1/ERHWP2 – LED Emergency Light Weather Resistant Remote Heads
ERH1/ERH2 – LED Emergency Light Remote Heads
EOT – LED Emergency Outdoor Tear Drop
EOF – LED Emergency Outdoor Full Cutoff
ERL3/ERL4 – LED Emergency Wet Location Remote Head Lamps
ERL1/ERL2 – LED Emergency Remote Head Lamps
EML5 – LED Micro Emergency Light
EML2 – LED Compact Emergency Light
EML1 – LED Emergency Light
ECL1 – LED Emergency Exit Sign Combo
HML3 – LED High-Performance High Bay
H12V3SENSOR – H12V3 Motion Sensors PIR & MW
HML4 – Triple Select High Bay
HBC6 – Selectable LED Low Bay/High Bay
HBN – NSF Rated LED High Bay
H12V2SENSOR – H12V2 Motion Sensors PIR & MW
NST – High Voltage Step-Down Transformer
HBC5SENSOR – HBC5 Motion Sensors and Remote Control
EMB4002 – NICOR Emergency Pack 40W
HBC5 – Selectable LED Low Bay/High Bay
H12VSENSOR – H12V Motion Sensors with Remote Control
HML2 – LED High-Performance High Bay
HML1 – High-Performance High Bay
HBC4SENSOR – HBC4 Motion Sensors and Remote Control
HBL4 – LED Linear Low Bay/High Bay
HBC4 – LED Low Bay/High Bay
MWOS360R2-REMOTE – Remote Control for Microwave Occupancy Sensor
HBG1 – LED Linear Low Bay/High Bay
LSC28F Select – Selectable CCT & Output LED Foldable Linear Strip
SENSORMWBT1Kit – NLC Bluetooth Microwave Sensor Kit
WPA – LED Linear Wrap
WPC4 – LED Linear Wrap
WPP – LED Prismatic Wrap
LSC2 Select – Selectable CCT & Output LED Linear Strip
WPC3 – LED Linear Wrap
LSL-NP – Tunable LED Linear Strip
LSL1 – Selectable Output & CCT LED Linear Strip
LSC Select – LED Linear Strip
LSC – Sensor
LSC – LED Linear Strip
LS1 – LED Linear Strip
AW-20 – LED Wraparound
TARS3 – Architectural LED Troffer Retrofit Kit
TGL4S – Sensor Ready Select LED Backlit Troffer
TGL4 – Select LED Backlit Troffer
TAC Select – Sensor Ready Architectural LED Troffer
TACS3 – Select Architectural LED Troffer
TGLS3 – Select LED Backlit Troffer
TARS2 – Architectural LED Troffer Retrofit Kit
TGLS2 – LED Troffer
T7C – LED Troffer
TACS2 – Architectural LED Troffer
TGL1 – LED Backlit Troffer
T6C – LED Troffer
FK – Recessed Troffer Frame Kit
SK – Troffer Surface Mount Kit
TPE10SK – TPE Surface Mount Kit
TPE10FK – TPE Frame Kit
Residential
EMSM – Surface Mount Fixture Emergency Battery
RMP Series LED Monopoint
RRD2 – 2" Recessed LED Downlight
RWG – Edge Lit Recessed LED Gimbal Downlight
DGD Select – Gimbal Recessed LED Downlight
REL-FR – Fire Rated Recessed LED Downlight
REL6-UNV – Universal Input Edge Light
DGC4v3 – 4" LED Recessed Gimbal
DGF4v3 – 4" LED Recessed Adjustable Floating Gimbal
RELR – LED Regressed Edgelit Downlight
RELS – LED Edge Lit Downlight
REL – LED Recessed Downlight
ROUGHIN-FRAME – Rough-In Frame for Remote-Driver LED Downlights
DLEx-TR – Color Trim Accessory for DLE
EXTCABLE – Extension Cables for Remote Driver Fixtures
DCR-CLR-56-TR – 6″ Color Trim Accessory for CLR and DCR
ROUGHIN-TEMPLATE – Downlight Accessory
DLEv2 – Edge Lit Recessed LED Downlight
DGD – Gimbal Recessed LED Downlight
DQD – 2" Recessed LED Downlight
DRD – 2" Recessed LED Downlight
IXD – 5″/6″ Recessed LED Downlight
IXE – 6″ Recessed LED Downlight
DCGv3 – Gimbal Recessed LED Downlight
DLRv6P – Recessed LED Downlight
DLRv7 – LED Retrofit Downlight
DQR4MA – Select 4" Multi-Adjustable Recessed LED Downlight
RDN – Recessed LED Downlight with Night Light
DCR Select – Recessed LED Downlight
RCQ – Square Recessed LED Downlight
DLR3 Select – 3″ Recessed LED Downlight
CDG – Modular LED Downlight
DLRv6 – LED Retrofit Downlight
DLR2/DLR3 – Recessed LED Downlight
DDA – 3″ LED Downlight System
DCG – Gimbal Recessed LED Downlight
DLRv5-TR – Color Trim Accessory for DLRv5
DLRv5 – Recessed LED Downlight System
DQR4MA – 4" Multi-Adjustable Recessed LED Downlight
GU24-IDEAL-SKT-STR – GU24 Socket String
DCR-CLR-56-TR – 6″ Color Trim Accessory for CLR and DCR
DLQ – LED Downlight Square
DQR – Square Recessed LED Downlight
DQR2-AA – Adjustable Square LED Downlight
DLR4R – Retractable LED Downlight
DCR – LED Recessed Downlight
DEB – LED Recessed Eyeball
DLG – LED Downlight Gimbal
RSDS-M2 – Surface Mount Downlight with PIR Motion Sensor
SureFit DLFv5 – Ultra Slim Surface Mount LED Downlight
RTL4 – 4" Temporary LED Downlight
RCD – Low Profile Surface Mount LED Downlight
DSEv3 – 11 & 15″ Edge Lit Surface Mount LED Downlight
SureFit DLFv4 – Ultra Slim Surface Mount LED Downlight
DSEv3 – Edge Lit Surface Mount LED Downlight
RSDS-M – Surface Mount Downlight with PIR Motion Sensor
RSDS – Surface Mount LED Downlight
RSD – Slim Surface Mount LED Disk Light
SureFit DLFv3 – Ultra Slim Surface Mount LED Downlight
DSE – Edge Lit Surface Mount LED Downlight
DSKv2 – Driverless Surface Mount LED Downlight
DLS – Surface Mount LED Downlight
Outdoor
OFL4 – LED Round-Back Flood Light
OLS – Outdoor Security Lighting
OFS – LED Flood Light
Ara OFL2 – LED Flood Light
Ara OFL – LED Flood Light
11121/11122/11128 – Double Cylinder Bullet
11721/11722/11728 – Double Cylinder Bullet
11711/11712/11718 – Single Cylinder Bullet
11521/11522/11528 – Double Cylinder Bullet
11511/11512/11518 – Single Cylinder Bullet
EOTv2 – LED Emergency Outdoor Tear Drop
OWT – Half Moon LED Wall Pack
OWP2 – LED Full Cut-Off Wall Pack
OWCRv2 – Round LED Wall Mount Cylinder
OWG5 – LED Wall Pack
OWF4 – Full Cut Off LED Wallpack
EMO – Self-Diagnostic Outdoor Emergency Kit
OWG4 – LED Wallpack
ODL4 – LED Dusk to Dawn
OSA4 – LED Adjustable Sconce
Octans OSA3 – LED Adjustable Sconce
Obelus OWR3 – LED Wallpack
Corvus OWG3 – LED Wallpack
50132 – 15″ Up and Down Bullet Light
Corvus OWG2 – LED Wallpack
Dorado Fan OWC – Square LED Wall Mount Cylinder
Corvus OWG – LED Wallpack
Cygnus OWF – Full Cut Off LED Wallpack
Octans OSA – LED Adjustable Sconce
31843 – Outdoor 10″ LED Wall Mount
Dorado Square OWC – 4" Square LED Wall Mount Cylinder
34081 – Outdoor 17" Decorative LED Wall Mount
34082 – Outdoor 10" LED Wall Mount
34098 – Outdoor 12" Decorative LED Wall Mount
Dorado Round OWC – 4" Round LED Wall Mount Cylinder
EOT – LED Emergency Outdoor Tear Drop
EOF – LED Emergency Outdoor Full Cutoff
50102 – 12″ Up and Down Cylindrical Bullet Light
50101 – Wall Mount Down Light
Specialty
PRCHIMEADAPT1WH – PRCP2/A and PRMC Ring Adapter
PRMC-WL – PrimeChime Plus 2 Mini® with Wireless Button
PRMC – PrimeChime Plus 2 Mini®
PRCP2A – PrimeChime Plus 2 ADA
EDC – Buttons
EDC – Single-Gang Electronic Door Chime
PRCP2 – PrimeChime Plus 2
PRCP2BUTTON – PrimeChime Plus 2 Lighted Buttons
STUCCOBTN – Lighted Stucco Doorbell Button
Sustainability
NICOR is at the forefront of sustainable innovation, we design and manufacture premium LED lighting fixtures and smart control systems that not only enhance building performance but also drive meaningful environmental impact. With completed Life Cycle Analyses (LCAs) and Product-Specific Environmental Product Declarations (PS-EPDs) for select products, we're committed to full transparency and continuous improvement. Our growing focus on education and responsible design empowers building owners and specifiers to make informed choices that support carbon neutrality goals, reduce global warming potential, and achieve certifications such as LEED, WELL, and ILFI.
Sustainable by Design
LSA Series Architectural LED Direct/Indirect Linear
LSE Series Architectural LED Direct/Indirect Linear
LSQ Series Architectural LED Direct Linear
TAA Compliant Lighting Solutions
NICOR provides a range of products that meet Trade Agreements Act (TAA) compliance requirements. Use this reference to identify which fixtures are TAA compliant and approved for government and federally funded projects.
The United States Trade Agreements Act (TAA) of 1979
Products manufactured in a TAA Compliant country qualify for jobs specified by federal agencies, the U.S. military, municipalities, and other government organizations. The Trade Agreements Act (TAA) defines procurement standards for GSA Schedule contracts to source the products from a TAA approved country (countries that currently have a trade agreement with the United States in place). All Multiple Award Schedule (MAS) Contracts (or GSA Schedule Contracts) are subject to the Trade Agreements Act (TAA).
News and Articles
A redesigned digital experience built to support NICOR’s agents, distributors, and partners, bringing the full catalog, tools, and resources into one place.
NICOR Lighting has launched a fully redesigned website, developed to better support the agents, distributors, and partners who rely on it. The new site reflects a significant investment in the company’s digital experience, designed to make finding products, building specifications, and accessing resources faster and simpler.
ALBUQUERQUE, NM – NICOR Lighting, a leading manufacturer of innovative and reliable lighting solutions for residential, commercial, and industrial applications, is excited to announce a new partnership with Penn Lighting Associates. Established in 1960, Penn Lighting has spent more than 60 years serving the design community, contractors, and distributors throughout the tristate area with full-service support from specification through installation.
We’re thrilled to announce that Glenn Associates Sales is now representing NICOR Lighting across the state of Tennessee!
Glenn Associates has built a strong reputation for service, responsiveness, and deep roots in the electrical distribution channel, making them the ideal partner to represent NICOR across Tennessee. Their lighting expertise and commitment to customer success will bring NICOR’s full product portfolio to contractors, specifiers, and distributors throughout the state.
ALBUQUERQUE, NM — NICOR Lighting is pleased to announce the appointment of Hawaii Lighting Representatives as its manufacturer’s representative agency for the state of Hawaii.
Effective immediately, Hawaii Lighting Representatives will represent NICOR’s portfolio of residential, commercial, industrial, and outdoor lighting solutions throughout the Hawaiian Islands. The partnership strengthens NICOR’s commitment to providing responsive local support and expanding access to its lighting solutions across Hawaii’s distributor, contractor, specification, and end-user communities.
We’re excite to announce that Electrical Sales Associates (ESA) will represent NICOR Lighting across Alaska, Washington, and Northern Idaho beginning May 6th.
With deep roots in the Northwest and a strong reputation for hands-on support, ESA brings valuable regional expertise that will help strengthen our presence and better serve customers across these key territories.
As part of this partnership, ESA will lead localized sales and marketing efforts, expanding access to NICOR’s high-performance lighting solutions throughout the region.
ALBUQUERQUE, NM — NICOR Lighting, a leading manufacturer of high-quality residential and commercial lighting solutions, today announced a new partnership with SESCO Lighting, appointing the firm as NICOR’s authorizes sales agency for the Arkansas region.
This strategic alignment strengthens NICOR’s presence in Arkansas and reinforces the company’s commitment to delivering exceptional service, local expertise, and forward-thinking lighting solutions to its customers.
Product Launch
The same high-performance HML3 you know, now available with factory-installed emergency backup for faster installation and simplified jobsite deployment!
Key Features:
Bypasses motion sensor in EM mode
Pre-installed emergency battery pack reduces install time
Integrated lighted test button
90-minute emergency runtime
NICOR’s new PrimeChime Ring Adapter bridges the gap between the PRCP2/A and the PRMC chime units and the Ring Video Doorbell Plus Wired 2nd Gen and Ring Video Doorbell Pro 3rd Gen. With a quick, straightforward wiring connection, the adapter unlocks full compatibility between your PrimeChime Plus 2 and all Ring Doorbell features. No workaround, no compromises.
Meet the LSC28F Select LED Linear Strip, designed to make lighting projects simpler and more flexible. Its foldable 8-ft design reduces to 4-ft for easier shipping and installation while still delivering full-length illumination. With selectable wattage and color temperature, you can customize output on-site with ease. It supports quick surface mounting or continuous row layouts and features a milky-white diffuser for soft, even light. An energy-efficient alternative to fluorescent strips, it also offers an optional occupancy sensor for added savings—ideal for retail, warehouse, and utility spaces.
Foldable 8-ft design (reduces to 4-ft) for easier install
5CCT selectable (3000K–6500K)
3 wattage selectable (60W/70W/80W)
Diffuser delivers smooth, uniform light
Surface mount + continuous row capability
Sensor-ready for added energy savings
The PRCP2EBADAPT1WH is designed to make the NICOR PRCP2 and PRCP2A compatible with the Ecobee Smart Doorbell Camera. By simply connecting the adapter between the PRCP2/A and the Ecobee doorbell, the PrimeChime Plus 2 becomes fully compatible with all features of the Ecobee doorbell.
Our ECL, EML, and EXL emergency fixtures now come in two sleek finishes — the classic white you know and the brand-new black option. The added black finish blends beautifully into darker ceilings and modern spaces, giving you even more design flexibility with the same reliable performance.
The SENSORMWBT1KIT combines a high‑performance Microwave Sensor, a Bluetooth Communications module, a mounting bracket, and a wiring harness to deliver fully sensor‑ready LLLC capability. Designed for 12VDC dim‑to‑off LED drivers, it provides reliable Bluetooth connectivity for non‑Bluetooth eco‑sensors and offers adjustable microwave occupancy detection for precise, responsive control.
