PalmSHIELD

CONTACT INFO
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

Like all of our PalmSHIELD products, our AUGUSTUS solid aluminum screening system incorporates a full aluminum structural framework, and aluminum tongue and groove planks set horizontally for the panel infill to match your facilities' exterior finishes. This solid aluminum screen can be used for gates, doors, walls, rooftops or enclosures.

All of our PalmSHIELD architectural solid screens are fully fabricated.  It consists of full fabricated structural framed panels and individual columns.  Incorporating our popular picture frame design, our panels are fabricated using proven structural aluminum profiles for the picture frame that supports the tongue and groove planks on all four sides.  Everything is extruded to fit together using only on-site mechanical means to assemble.  All aluminum components are media blasted and powdered coated.

Rated 5 based on 1 product reviews