For Warranty Info Click Here
Featuring the addition of foam filling, higher balance values, and additional color and grid options, there are no limits to the applications of our premium 8-Series double hung windows. Available for both new construction and replacement projects, our premium double hung window provides unmatched performance, strength and beauty. Our contoured narrow-line, exterior mainframe will add striking curb appeal to your project. The core integrity of our premium double hung window is in the meeting rail. With it's double weather-stripping, 5/8″ interlocks, and box and I-beam construction, security and strength come standard in this product.
Product Details:
Fusion welded frame and sash
Integral pre-punched nailing fin (New Construction only)
Molded J-Channel with ¾" pocket
Standard ¾" insulating glass that meets ENERGY STAR V7
Stainless steel ¾" constant force balance
Cam-action sweep sash locks
Color matched hardware
Triple polyfin-seal weather-stripping
Full screen
Top and bottom sashes tilt-in for easy cleaning
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
New Construct / Replacement Windows
Featuring the addition of foam filling, higher balance values, and additional color and grid options, there are no limits to the applications of our premium 8-Series double hung windows. Available for both new construction and replacement projects, our premium double hung window provides unmatched performance, strength and beauty. Our contoured narrow-line, exterior mainframe will add striking curb appeal to your project. The core integrity of our premium double hung window is in the meeting rail. With it's double weather-stripping, 5/8″ interlocks, and box and I-beam construction, security and strength come standard in this product.
Product Details:
Fusion welded frame and sash
Integral pre-punched nailing fin (New Construction only)
Molded J-Channel with ¾" pocket
Standard ¾" insulating glass that meets ENERGY STAR V7
Stainless steel ¾" constant force balance
Cam-action sweep sash locks
Color matched hardware
Triple polyfin-seal weather-stripping
Full screen
Top and bottom sashes tilt-in for easy cleaning
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Available for both new construction and replacement projects, the 5-Series double hung window provides performance, strength and beauty. The 5-Series' durable multi-chambered fusion-welded sashes and frames, use many of the same standard features available in our premium 8-Series. Other standard features include a full screen and optional contoured or flat grid systems.
Product Details:
Full interlock at meeting rail (reduces air infiltration)
Standard full screen
Fusion welded frame & sash
Glazing system – Our climate control glazing system combines Low-E glass with 3/4" multi-layer warm edge spacer technology that will help reduce heating and cooling costs
Stainless steel ½" constant force balance system
Top and bottom sashes tilt-in for easy cleaning
Additional Options
Available Colors
Performance
Warranty
Installation Guides
With the addition of foam filling, higher balance values and additional color and grid options, there are no limits to the applications of our premium 8-Series single hung vinyl windows designed for replacement or new construction. Seasonal changes in temperature and outside noise are kept out with our standard unique glazing process. A tilt-in bottom sash facilitates cleaning, Paradigm's advanced multi-chambered fusion-welded sash and frame are rugged and durable, resisting bowing and bending. Available for replacement and new construction projects. Review the product details below to see what sets our premium 8-Series windows apart.
Product Details:
Tilt-in bottom sash for easy cleaning
Low profile frame increases visible glass area
Fixed upper sash lite
¾" Low-E insulating glass
Color matched sash hardware
Fusion welded frame & sash
Stainless steel ½" constant force balance
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Casement windows are attached by one pair of hinges and operates to the side. They can be paired together or used individually, based on your needs. Because casement windows swing out, they offer superior ventilation and their single sash offers an unobstructed view of the outside world. Our premium casement windows provide exceptional security featuring multi-point locks, better views, ease of cleaning and unlimited design possibilities.
Three continuous seals of weather-stripping around the window's perimeter provide a strong barrier that eliminates drafts and delivers ultimate comfort. Paradigm's casement windows also feature our unique multi-chambered, fusion welded sashes and frames ensuring durability and longevity. Casement windows are available for both replacement and new construction projects.
Product Details:
Sleek Streamlined Appearance
Ergonomically designed operating hardware with tuck-away crank handle
Multi-point Locking System
“Washability" Hardware for ease of Cleaning
Triple Compression Weather-stripping for improved Energy Efficiency
Color matched hardware securely locks the sash and frame together and compliments the beautiful window design
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Vinyl awning windows provide a clean and contemporary look. This window type is hinged at the top and opens outward, keeping precipitation out when open, allowing air to circulate freely. Paradigm awning windows offer a unique solution to your smaller and higher wall elevation installation needs. Due to their placement and opening style, awning windows add a level of privacy and security while still allowing sunlight to beam into your home.
Three continuous seals of weather-stripping around the window's perimeter provide a strong barrier that eliminates drafts and delivers ultimate comfort. Paradigm's premium awning windows also feature our unique multi-chambered, fusion welded sashes and frames ensuring durability and longevity. Our modern vinyl awning windows are available for both replacement and new construction projects.
Product Details:
Sleek streamlined appearance
Ergonomically designed operating hardware with tuck-away crank handle
Dual-point Locking System
Washability Hardware
Triple Compression Weather-stripping
Color matched hardware securely locks the Sash & Frame together and compliments the beautiful window design
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Hopper style windows can be described as an awning window that operates in reverse. Hopper style windows are hinged at the bottom and open inward to maximize airflow even in the tightest areas of your home. Hopper windows are typically used in basements or bathrooms when privacy and ease of use are needed most.
Like our premium awning windows, our hopper windows have three continuous seals of weather-stripping around the window's perimeter providing a strong barrier that eliminates drafts and delivers ultimate comfort. Paradigm's hopper windows also feature our unique multi-chambered, fusion welded sashes and frames ensuring durability and longevity. Hopper windows are available for all replacement and new construction projects.
Product Details:
Sleek streamlined appearance
Secure lock system
Triple weather stripping
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Slider windows open horizontally, with the sash sliding to the left or right. Think of it like a single hung or a double hung window, on its side. Side sliding windows increase panoramic views of the outdoors and are a perfect fit for situations with limited vertical area. In addition, slider windows require fewer parts to manufacture, which can increase ease of use and result in less maintenance over time.
Paradigm offers two different horizontal slider windows to fit every project, and every budget. Both are available for replacement and new construction projects.
The 8-Series, Paradigm's premium sliding window line, is highly customizable with an array of high-quality features, finishes and materials.
The 5-Series, our standard window line contains standard options and features, excellent for projects with budget constraints and perfect for those looking for “value engineering" solutions.
Paradigm 8-Series
Paradigm's premium sliding windows were designed to maintain a greater level of comfort and at the same time guard against the harshest weather. With the addition of foam filling, higher balance values and additional color and grid options, there are no limits to the applications of our premium 8-Series slider windows. Available for replacement and new construction projects.
Product Details:
Precision Brass Rollers for smooth dependable operation
Full Interlocking Meeting Rail
Both panels slide to the center and lift out for easy cleaning
Glazing System – Our climate control glazing system combines Low-E glass with ¾" multi-layer Warm Edge Spacer technology that will help reduce heating and cooling costs
Color matched hardware compliments the beautiful window design
Available in Single Slide and Triple Slide Configurations
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Paradigm 5-Series
Available for both new construction and replacement projects, the 5-Series slider window provides performance and strength. Slider windows are designed with beauty in mind but will also protect and insulate against extreme weather. In addition, the tandem-roller system provides ease of operation, while the insulated glass keeps energy costs down. For draft-free comfort, easy operation and solid performance our 5-Series slider window gets the job done!
Product Details:
Fusion-Welded Frame and Sash
Glazing System – Our climate control glazing system combines Low-E glass with ¾" multi-layer Warm Edge Spacer technology that will help reduce heating and cooling costs
Sash Roller System for ease of operation
Available in Two Lite and Three Lite Configurations
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Picture windows are large, rectangular or square windows that typically dominate one wall of a room. These windows do not open and close and are used mainly to increase the amount of natural light in the room or to provide access to a view of the outside.
Paradigm picture windows are fixed windows that use the latest in glass technology innovation, ideal for maximizing views, allowing for distinctive placement in areas that are out of reach or do not require ventilation.
Paradigm 8-Series
The Paradigm 8-Series picture windows provide the perfect panorama for a beautiful view. With the addition of foam filling, higher balance values and additional color and grid options, there are no limits to the applications of our 8-Series picture windows. Featuring a climate control glazing system, we ensure minimal heat and cold transfer as well as reducuctions in outside noise transfer. The durable, multi-chambered, fusion welded frame ensures years of dependability. Available for replacement and new construction projects.
Product Details:
Fusion Welded Frame for Strength and Energy Efficiency
1" Insulating Glass for enhanced performance
Low Profile Frame for Unobstructed View
Easily mulled to other Paradigm windows with our engineered mullion system
Additional Options
Available Colors
Performance
Specifications
Warranty
Installation Guides
Paradigm 5-Series
A picture window brings the beauty of nature inside and can be the focal point of any room. The Paradigm 5-Series picture window provides the perfect panorama for a beautiful view. With Paradigm's climate control glazing system ensures minimal heat and cold transfer and reduces outside noise transfer. The durable, multi-chambered, fusion welded frame ensures years of dependability. Available for replacement and new construction projects.
Product Details:
Fusion welded frame provides superior structural and thermal performance
Unobstructed visibility
Easily mulled to other Paradigm windows with our engineered mullion system
Glazing System – Our Climate Control Glazing System combines Low-E glass with ¾" multi-layer warm edge spacer technology that will help reduce heating and cooling costs
Additional Options
Available Colors
Performance
Warranty
Installation Guides
To add dimension and interest to a window project, often times custom shapes are the answer to creating a unique look. Paradigm's custom designed specialty shaped windows will allow you to add definition your home's personality and points of interest or simply grace a special space with additional sunlight.
When the space calls for something unique, our designers can turn your idea into a reality. As with all of our window products, our specialty shaped premium windows are available for both new construction and replacement projects.
Product Details:
Fusion Welded Frame for Strength and Energy Efficiency
1" Insulating Glass for improved performance
Low Profile Frame for Unobstructed View
Easily mulled to other Paradigm windows with our engineered mullion system
Standard Shapes
Customizable Shapes Available
Single Hung Geometric Shaped Windows (Configuration Details available upon Request)
Geometric Fixed Top Sash
Operable Lower Sash
Both bay and bow windows protrude outward from the main walls of a building, designed to create space and provide a wider view of the outdoors. The difference between the two is that a bay window is typically constructed from four to five windows, where bow windows are typically larger and consist of three windows with less of an outward projection.
Paradigm bay and bow windows can enhance your living space while providing sweeping views, added ventilation and more natural light. This type of window is designed to be energy efficient by incorporating insulated seat boards. When space allows, consider adding one of these truly beautiful and uniquely configured windows to your new construction or replacement project.
Product Details:
Seat boards that are 67% thicker and stronger. Crafted with high-quality A Grade 1 ¼" Hardwood Veneer Plywood for headboards, seats, and side jambs. Opt for added insulation with optional R9 and R21 insulation for the seat board.
High quality birch or red oak veneer finish with matching edge banding.
Interior head and seat boards of the bay or bow windows are ready to be stained or painted to match your decor
Interior of mullions and side jambs feature coordinating solid hardwood facings and window stops.
Proprietary Anti-water penetration system to help protect against unwanted water infiltration
Bay Angles available: 30◦ and 45◦
20″ or 24″ Wide Flanker Windows, available in 8-Series Double Hung, Single Hung, Picture, or Casement style windows only.
Custom Flankers Sizes are Available
Note: Flanker Size will affect the Projection of the Bay Windows
Bow angle available: 10◦and 15◦
Bow windows can be configured with 3, 4, or 5 8-Series Casement, Picture, Single Hung, Hybrid or Double Hung windows
A factory provided chain support kit ensures the strength you need for proper support and installation
Additional Options
Available Colors
Warranty
Installation Guides
Patio Doors
Paradigm's 8-Series patio door (8400) unites dependability, security, beauty, and durability for all of your new construction and renovation needs. Enjoy year-round comfort with energy saving climate control glazing for superior insulation against all types of weather.
Our 8-Series vinyl patio door comes fully assembled. Available in white, tan (sandstone) or black (laminate) exterior/white interior. Color matching handle comes standard, with satin nickel upgrade available. Non-keyed available in white only, all other handled colors are keyed.
Options available include:
Standard Flat Casing & 908 Brickmould available in White, Tan or Black (laminate). Casing color can be different than door color.
Extension jambs 3-Sides (Primed & PVC), 4-9/16″, 6-9/16″ and custom up to 7-1/4″ wall depth. (Receiver not included.)
PVC may be extended lead-time.
Standard glass covers Energy Star in North & North-Central zones
Flat & contoured GBG's available in Colonial & (9L) Prairie patterns (colors match the door). Flat is order out & additional lead-time.
SDL's, one or two sides (colors match the door). One sided requires GBG.
Foot Lock
Stainless Steel hardware
Sizes and Configurations Available:
2 panel (XO, OX)
3 panel (OXO-L, OXO-R, OOX & XOO)
4 panel (OXXO)
O = Fixed Panel | X = Opening Panel
Product Details:
Thermo-fusion welded master frame
Elegantly sculpted frame and sash
Engineered sash corners for stability and strength
Glass is continuous wet glazed for weather tight seal
Integral raised screen track for easy operation
Traditional and elegant design with a 4" top rail height, 4" stile width and 6" bottom rail height
All frames and sashes are structurally reinforced with aluminum
Rugged sill design
High performance weather seals
Meets or exceeds AAMA/NWWDA standards
Achieves an R-50 AAMA Rating
FAQs
Aperture Collection
Window replacement can be expensive and time-consuming - but it doesn't have to be. When you choose from the Aperture Window Collection, you are getting customizable solutions and a dedicated experienced control to install them for you. It's really that simple. If you want the best, Aperture is the clear choice.
