X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Pellerin Milnor Corp.
>
CAD
>
Commercial Washer/Extractors - 60 - 200 lb. Aspetic Barrier Washers
Collapse
Commercial Laundry Machinery
CONTACT INFO
700 Jackson St.
Kenner
, LA
70062
Toll Free:
800-469-8780
Phone:
504-467-9591
www.milnor.com
USA reps
Canadian reps
International reps
EMAIL
Request for information
Pellerin Milnor Corp.
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
SpecWizards
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Green Reports
SOCIAL
Commercial Washer/Extractors - 60 - 200 lb. Aspetic Barrier Washers
MWB26Z 60 lb. capacity barrier aseptic washer
download:
DWG
view:
PDF
MWB45Z 100 lb. capacity barrier aseptic washer
download:
DWG
view:
PDF
MWB70Z 155 lb. capacity barrier aseptic washer
download:
DWG
view:
PDF
MWB90Z 200 lb. capacity barrier aseptic washer
download:
DWG
view:
PDF