PermaTherm, Inc.

Insulated Metal Panels

CONTACT INFO
269 Industrial Park Rd.
Monticello, GA 31064
Phone: 706-623-0530
EMAIL
Request for informationPermaTherm, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

Perma-Core HF Features the classic Hidden Fastner joint and is suitable for various applications including building exteriors, partition / divider walls, ceilings, and box-in-abox applications. Panel Use: Exteriors, Partition Walls, Ceilings, Box-in-a-box Profiles: Light Mesa, Standard Mesa, Classic Shadow Line, Sleek Coverage Width: 42" Available Thickness: 2" 3" 4" 5" 6" 8" Length: 8'-0" TO 50'-0" Metal Gauge: 26, 24 Metal Type: Galvanized Texture: Stucco Embossed or Smooth Paint Type: Siliconized Polyester Core: Polyisocyanurate (Foamed in Place) Insulation R-Value: R-8 Per Inch of Thickness (Nominal)

Rated 5 based on 1 product reviews
CATALOGS
COMPANY OVERVIEW

PermaTherm is a manufacturing company with a deep understanding of low temperature, controlled environment constructions, and the building components required to get those types of projects done right. Above all else, PermaTherm's deepest understanding is the value of its customers, partners, and associates. This is a connected community that PermaTherm defines as its company. At PermaTherm that boundary extends well beyond our walls. We intend to serve that community the way we would like to be served. This is our promise to all who join us in one way or another and become part of our PermaTherm community.

Facility owners, general contractors, installers, architects, and engineers are often interested in a variety of details upfront: cost, turn-around times, simple installation information, and finding suppliers who are easily reachable and communicative. PermaTherm is easy to work with – our customers love that our consultants are friendly, highly knowledgeable, and quick to return their calls. In addition to virtual and phone consultations, you may require a site visit  in person. Our primary goal is to help you see your entire project through to completion. PermaTherm team members are happy to travel to you in order to get your project off the ground and assisting with any project concerns.

PermaTherm wants to be your guide in your insulated panel project and it starts with getting C.L.E.A.R.

ALL PRODUCTS

Insulated Metal Panels  

Permatherm's Perma-CORE line provides maximum R-value per inch. Utilizing Gen 4 Poly-Iso Technology (Foamed in Place), Perma-CORE panels meet the highest EPA standards. With Perma-CORE you can choose between two panel-joint options:

  • Perma–Core HF: The hidden fastener joint for a variety of uses including exterior walls.

  • Perma-Core CS: The Cold storage joint, which virtually eliminates air entry/loss and thermal bridging.


Only Perma-CORE delivers factory-direct notched freezer panels.  The ultimate way to prevent thermal bridging and save you countless hours of field cutting!

Perma-CORE panels can be used across any application from food processing, to growing environments, clean rooms, and cold storage. PermaTherm's Perma-CORE panel is the standard for insulated wall panels.

Rated 5 based on 1 product reviews
CATALOGS

Perma-Core HF Features the classic Hidden Fastner joint and is suitable for various applications including building exteriors, partition / divider walls, ceilings, and box-in-abox applications. Panel Use: Exteriors, Partition Walls, Ceilings, Box-in-a-box Profiles: Light Mesa, Standard Mesa, Classic Shadow Line, Sleek Coverage Width: 42" Available Thickness: 2" 3" 4" 5" 6" 8" Length: 8'-0" TO 50'-0" Metal Gauge: 26, 24 Metal Type: Galvanized Texture: Stucco Embossed or Smooth Paint Type: Siliconized Polyester Core: Polyisocyanurate (Foamed in Place) Insulation R-Value: R-8 Per Inch of Thickness (Nominal)

Rated 5 based on 1 product reviews
CATALOGS

Perma-Core CS Features PermaTherm's Unrivaled Z-LOCK joint and is the preferred choice for coolers and freezers. Only Perma-CORE offers notched freezer panels. The ultimate way to prevent thermal bridging and save you countless hours of field cutting! Panel Use: Walls, Partition Walls, Ceilings, Coolers, Freezers Profiles: Light Mesa, Standard Mesa, Classic Shadow Line, Sleek Coverage Width: 45.5" Available Thickness: 4" 6" 8" Length: 8'-0" TO 50'-0" Metal Gauge: 26, 24 Metal Type: Galvanized Texture: Stucco Embossed or Smooth Paint Type: Siliconized Polyester Core: Polyisocyanurate Insulation R-Value: R-8 Per Inch of Thickness (Nominal)

Rated 5 based on 1 product reviews
CATALOGS

Fire-Rated Mineral Wool Panels  

PermaTherm's EPS standard line of panel systems are generally used in conjuncture with additional fire suppression systems. Our mineral wool panels, however, are naturally fire-resistant. Because mineral wool is made from basalt, a dark volcanic rock formed from the cooling of lava, it doesn't burn! Mineral wool panels can be created to fit any length necessary and are available in a selection of colors and textures to best suit the aesthetic of your design.

In addition to fire resistance, our fire-rated mineral wool panels offer: 

  • Non-combustible materials that withstand temperatures higher than 1800-2000˚F

  • Security for people, property, and plants in a fire

  • Sound reduction properties against airborne sound transfer


Our Fire-Rated Mineral Wool Panel Systems and Packages
Just like our standard galvanized panel systems, our mineral wool panels are part of an entire system, including:

  • Up to 75% post-industrial recycled content

  • Variety of panel lengths

  • Availability in an assortment of surface coatings, including silicon-protected polyester

  • Plastisol

  • Integrated joint assemblies

  • Can effectively prevent the spread of fire without any chemical additives.


Underwriter Laboratories
Since the early 2000s, PermaTherm has been manufacturing fire-resistant mineral wool panels with a one-hour fire rating.

Our panels are tested and listed with Underwriters Laboratories, the largest independent, non-profit testing laboratory in the world. UL conducts product safety tests on a wide range of products, delivering trust, security, and confidence to consumers.

PermaTherm's mineral wool panels meet UL standards to be used for internal walls, most often utilized inside industrial warehouses and manufacturing spaces where individual rooms must share common walls.

Rated 5 based on 1 product reviews

In addition to conventional controlled-environment spaces, our fire-rated mineral wool panels have been utilized for applications subject to high-temperature processing.

PermaTherm's mineral wool panels make excellent liner panels in:

  • curing facilities and kilns

  • furnaces and foundries

  • equipment rooms and warehouse storage

  • high-risk chemical and food processing plants

  • military field shelters

  • disaster and emergency refuges


Mineral Wool Panel Fabrication
As with every PermaTherm product, our fire-rated mineral wool panels are created with quality and performance in mind. Special care is taken to cure every mineral wool core to maximize strength and stability. Advanced CNC equipment and  proprietary lamination technology  create the best fire-rated mineral wool panels.

Looking for more information? Let's talk about your fire-rated panel needs! Give us a call and we can share our experience and knowledge with you so you can feel confident with your project.

Rated 5 based on 1 product reviews

Expanded Polystyrene (EPS)  

What is Expanded Polystyrene (EPS)?
Expanded Polystyrene or EPS is a lightweight, rigid, closed cell insulation material. Because of EPS' ability to trap air inside each cell, the cell is stable with no volatile gases trying to escape, reducing thermal resistance. Air is nature's best insulator!

EPS captures air, creating one of the best and most reliable insulation materials. This process delivers high R-values and moisture resistance that last, equaling long-term energy and money savings. Additionally, EPS has always been CFC and HCFC-free.

PermaTherm's EPS production is 100% recycled at the production phase allowing us to reduce manufacturing waste and landfill contribution.

Benefits of PermaTherm's EPS Insulated Cores:

  • High Thermal Resistance: EPS is an excellent insulator for any building.

  • Long-lasting Thermal Conductivity: In layman's terms, the heat energy transfer is blocked by inert air, which allows your building to stay at desired temperatures and use less electricity.

  • Lightweight Insulation: With a lighter core, our insulated metal panels are easier to ship, store, and handle during installs on the job site.

  • Better for the Environment: EPS provides better energy savings, can be recycled and produces less on-the-job waste.

The Physical Properties of PermaTherm's EPS foam insulation utilized in our panel were tested by Underwriters Laboratories, Inc. as prescribed by test measures from  the Standard Mechanical Code and the International Mechanical Code, and are described as follows.

Rated 5 based on 1 product reviews

Customize Your Panels  

PermaTherm Insulated Metal Panels are Customizable:

PermaTherm insulated metal panels are customizable to fit your needs. We have a variety of external surfaces and textures to choose from. Please feel free to select any of our metal panel options below and let us know what works best for your project.

Exterior Options:

Metal Panel Skins:

  • Stainless Steel is the most wear-resistant among all metal finishes, it's the toughest and most durable, ideal for any harsh applications or for any industry that requires a stainless-steel finish.

  • Galvalume has a variety of benefits – resists rust, and corrosion. This sturdy metal finish adds zinc to the coating of the metal for increased corrosion resistance.

  • Fiberglass reinforced plastic (FRP) is a sturdy plastic shell encased with fiberglass strands, protecting against corrosion and rust. This finish comes in smooth or embossed. It's the ideal finish for foodservice applications or chemical wash-down areas.

Paint Finishes:

  • Siliconized Polyester is a high-quality paint applied to all of our metal Insulated Panels and comes with a 25-year warranty from Azko Nobel for exterior surfaces. Our paint system is USDA approved.

  • High Performance Kynar® has a higher-gloss finish, the Kynar® paint system provides a resin-based architectural insulated metal panel coating that comes with a 25-year exterior paint warranty.

  • Plastisol Coating is a thick plastic coating (four millimeters thick) and is more durable in harsh environments.

Interior Options:

Insulated Panel Core:

  • Expanded Polystyrene (EPS)

  • Mineral Wool


We would love to be a part of your journey in the building process. Call us for any assistance you need on your project – the PermaTherm Team is here ready to help you.

Rated 5 based on 1 product reviews

Select a Panel Color & Call Us!

PermaTherm insulated metal panels can be crafted in a variety of colors and can help add a distinctive look. There are some considerations with color. The bulk of Permatherm's panels are created with a Polar white finish as it the best performing color combination for thermal reflectivity and likewise thermal performance. Polar white also delivers the best light reflectivity minimizing interior lighting needs and industrial applications. Polar white is the industry standard and, as a result, we continually stock Polar White.

PermaTherm does not recommend dark colors with high potential for solar heat gain on the exterior surfaces of coolers or freezers.

Custom color paint systems can be applied to set your facility apart. Any custom choices require more lead times as the colors need to be applied during the coating process and may increase costs based on the colors selected and the amount of material required.

With over 30 years of experience serving customers with insulated metal panels, we want our customers to be happy. If you want a custom color, we can make it happen. A PermaTherm team member is just a phone call away with any questions you may have regarding color selections. We are here for you and your future facility!

Rated 5 based on 1 product reviews

Pipe Insulation  

PermaTherm expanded polystyrene pipe insulation products and systems are designed, manufactured and fabricated exclusively by PermaTherm, Inc. EPS insulation systems are designed specifically for use in cold and chilled service pipe insulation systems and compare very favorably against other insulation systems, and in particular offers the highest ratio of thermal resistance (R-value) per unit cost. For instance, Dow Styrofoam (blue) XPS has essentially the same R-value (4.86) as EPS but costs on average at least 20% more. Note Foamular XPS advertises a higher R-value, yet uses chemical blowing agents to boost R-value and these blowing agents eventually diffuse out of the cells. Note also that EPS and XPS are available in comparable compressive strengths.

Bottom-line, both forms of rigid insulation will provide the same support in like psi rated products.

Rated 5 based on 1 product reviews
DATASHEETS

Extruded polystyrene (XPS) is one of the frequently-used insulants in cold-service mechanical insulation applications within the ranges of -297°F to 165°F (-183°C to +74°C). XPS is manufactured by both Dow Chemical (blue) and Owens Corning (pink), among others. The physical properties of each manufacturer are materially different, and must be objectively assessed during insulant comparisons and selection.

Rated 5 based on 1 product reviews
DATASHEETS

PermaTherm supplies complete polyiso (PIR) cold pipe insulation systems, for chilled water down to cryogenic applications. PermaTherm controls every step of the process from fabrication to application of vapor barriers and jackets, and assistance in calculation of the bill-of-materials (including accessories) as well as boxing and shipping.  Polyiso is different than XPS and EPS since it is a thermoset rigid foam that retains its rigidity up to and beyond 300°F (+169°C), yet while having other physical properties comparable to XPS – – at a lower cost.

Twenty-five years ago, PermaTherm was part of a team that specified, designed and installed cold piping and insulation systems. The team was a single source solution provider, and we have evolved into a multi-insulant system provider.  Rather than take chances with components and debating the advantages with clients, we listen to our clients and provide them their chosen insulant – – while taking ownership and creating the requisite added value.

Polyisocyanurate for mechanical pipe insulation systems is manufactured by only 4 acceptable U.S. suppliers, two of which have considerably more credibility in the market: ITW Insulation that is the sole distributor of PIR branded by Dow® Chemical as Trymer", and Dyplast Products® whose brand is ISO-C1® (and ISO-HT® for higher temperature applications up to 350°F).  Trymer and ISO-C1 have comparable properties, yet the end-users should evaluate differences and costs given the particular applications.

Rated 5 based on 1 product reviews
DATASHEETS

Environmental Sustainability  

PermaTherm is committed to producing food grade, environmentally sustainable building materials that deliver energy efficient products to our customers. We care about the Earth, prioritizing environmental sustainability in our manufacturing and production practices. The products and services we offer provide the cold storage industry with a greener option.

Being a sustainable and green building solution means that PermaTherm takes additional steps to manufacture:

  • Food grade insulated metal panels made of recyclable EPS

  • Quality IMPs with stable R-values that lower energy consumption and cost

  • Steel skinned panel options that utilize recycled steel


PermaTherm EPS Recyclability

There is very little manufacturing waste at PermaTherm: our expanded polystyrene insulating cores produce a recyclable solution focused on environmental sustainability. Our excess expanded polystyrene is either repurposed in manufacturing into other foam products or compacted and resold into the plastics market. But we don't stop there! Our manufacturing scrap steel is either fabricated into other products or carefully recaptured for recycling.

PermaTherm insulated panels are manufactured with a focus on R-value. The higher and more stable the R-value, the greater the energy efficiency of your insulation system. unlike many panels on the market, PermaTherm's sustainable building materials are free of artificial agents that initially increase R-value but deteriorate over time: OUR PANELS DELIVER CONSISTENCY!

Our commitment to manufacturing sustainable building materials extends into the production of environmentally safe and food safe environments.

Rated 5 based on 1 product reviews

PermaTherm panels are listed with Underwriter Laboratories as an environmentally safe building option, featuring UL's GREENGUARD Gold Certification. Our panels deliver a high-performance, low emission sustainable building material. With no off-gassing after manufacturing, PermaTherm panels eliminate the common volatile compound emissions from other construction materials.

“Products that have achieved GREENGUARD Certification are scientifically proven to meet some of the world's most rigorous, third-party chemical emissions standards, helping to reduce indoor air pollution and the risk of chemical exposure, while aiding in the creation of healthier indoor environments."(1)

PermaTherm insulated panels are the only insulated panels that have met UL's GREENGUARD Gold Certification, guaranteeing an air-safe product committed to environmental sustainability.

(1) “UL GREENGUARD Certification Program." Underwriter Laboratories, 29 June 2021, https://www.ul.com/resources/ul-greenguard-certification-program

Rated 5 based on 1 product reviews

PermaTherm products are food safe. The NSF Mark on our panels certifies that the products you receive have been tested by NSF International ensuring safety and quality.

The NSF certification guarantees that our insulated metal panels meet food grade guidelines and safe for use with consumable goods. Whether you need IMPs for cold storage, indoor farming, or ambient food storage, PermaTherm panels offer a reliable solution for food processing and production.

The NSF Mark promises that PermaTherm panels will perform as claimed. By meeting the NSF International rigorous testing standards, PermaTherm customers will receive an insulating product focused on environmental sustainability and energy efficiency.  Learn more about PermaTherm and NSF here.

Rated 5 based on 1 product reviews