Designed to retract the hose with the assistance of an electrical high-torque motor.
Plymovent is a global manufacturer of vehicle exhaust extraction and air filtration systems engineered to improve indoor air quality in commercial and industrial facilities. Specializing in source-capture technology, Plymovent removes hazardous diesel exhaust fumes at the point of emission, supporting safer, code-compliant environments.
Designed for fire stations, fleet maintenance facilities, and service garages, systems feature flexible, modular components to accommodate a wide range of building layouts and apparatus configurations.
Plymovent supports architects and engineers with design guidance, specification assistance, and performance-driven solutions aligned with current health and safety standards. Backed by a nationwide network of certified distributors, Plymovent ensures reliable installation, service, and long-term system performance.
Hose Reels & Hose Drops
Designed to retract the hose with the assistance of an electrical high-torque motor.
Designed to retract the hose with the assistance of an electric motor.
Designed to retract the hose with the assistance of a spring.
A simple and economic solution when you have to extract exhaust gases and cover more than one service bay while using a central extraction system.
Designed to cover a wide area with a simple hose drop system.
Designed for facilities in which an extended reach is needed to accommodate a larger working area
Designed for service centers in which multiple bays are positioned and storage of the hose is preferred
Rail Systems
An exhaust extraction system for emergency service stations and other facilities with confined spaces and/or low ceilings.
The preferred rail system for back-in applications in fire and emergency service stations.
The solution for vehicles that have top exhaust and need to move through an apparatus bay or garage.
Fosters productivity by eliminating the need for an operator to physically retrieve the exhaust extraction hose and nozzle after they have been disconnected from a vehicle.
Ideal solution for heavy-duty vehicles that move through an Fire station
Balancer
Used to lift the hose of a vehicle exhaust system and hold it in place above the shop floor.
A unique balancer integrated with a hydraulic brake, ensuring a soft close retraction until the balancer is completely retracted
Hoses
High temperature hose used mainly for fire and emergency service stations.
Exhaust hose designed to handle flammable dust and particles.
Light-weight, high temperature, double-ply exhaust hose.
High-quality fabric composite hose designed for exhaust gas temperature up to 600ºC (1112ºF)
Standard temperature hose used maily for fire and emergency service stations.
The flame retardant and vibration resistant hose (EG2) can withstand exhaust gas temperatures up to 350°F (177°C).
The EF2 hose is made up of a synthetic composite fabric that can endure exhaust gas temperatures of up to 570°F 300°C
The EG hose is vibration resistant and can withstand temperatures up to 390ºF (200ºC). Recommended for use in areas with service cars and light trucks. -Not available in North America-
Crush-resistant hose and can withstand temperatures up to 390ºF (200ºC).
Portable Vehicle Exhaust Extractor
Captures exhaust fumes at the source emitted by any vehicle or apparatus running indoors and extracts them from the building.
Nozzles
The “click and seal" nozzle for effective exhaust removal.
Metal nozzle designed to cover exhaust gas temperature up to 750 degrees Farhenheit
Inflatable rubber nozzle for a soft connection to a vehicle's tailpipe.
Rubber nozzle with adjustable spring clip which attaches to a vehicle's tailpipe.
Rubber nozzle is equipped with a vice grip in order to maximize its holding power to the tailpipe.
Rubber nozzle designed to slip over the exhaust pipe and stay connected by a friction seal.
Designed to capture the exhaust flow but not interfere with the exhaust flow.
Enables fire and emergency service vehicles with the Plymovent Magnetic Grabber® Tailpipe Adapter to be compatible with the Plymovent Pneumatic Grabber® or similar nozzles.
An adjustable nozzle which can connect to tailpipes that are hard to reach and/or have an irregular shape.
Safety Disconnect Handle
The ergonomic handle for safe operation of your exhaust removal system.
Fans
Designed for use as central fans in larger systems with multiple drops. 2.0-15.0 hp (1.5-11.0 kW)
Designed for use as central fans in larger systems with multiple drops. 1.0-10.0 hp (0.75-7.5 kW)
Fan Box
The Sound Absorbing Fan (SAF) reduces noise by more than 10 dB, reducing the risk of hearing damage
Controls
An industrial air quality monitor that helps you monitor indoor air quality in real time.
AirCleaner
Design for shops and fabrication bays to vehicle service areas and fire station
Sustainability
We are determined to fulfil our commitment to the goals of the Paris Agreement and lead our company in the transformation towards a net zero company. A huge challenge for the world and for us. One of the most important things we can do is to reduce our emissions and improve the carbon footprint. E.g. developing products and solutions with a reduced CO2 footprint in mind and reduction of our energy consumption are part of our climate strategy.
