Poweramp

Loading Dock Equipment, Dock Levelers, and Truck Restraints

CONTACT INFO
EMAIL
Request for informationPoweramp Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

For a heavy-duty, premium quality loading dock that provides unmatched productivity and safety, look no further than the PR Series hydraulic dock leveler by Poweramp®. The PR Series is completely hydraulic in both engineering and operation. PR levelers feature a patented fluid logic block system that provides unparalleled leveler control and stability. Improved safety, superior design, and low-maintenance costs make the PR Series the finest hydraulic dock leveler in the industry.


Rated 5 based on 1 product reviews

The Poweramp® VH Series hydraulic dock leveler is a fully hydraulic, feature-packed product for the value minded consumer. The VH Series leveler combines superior structural steel ramp design with over 40 years of proven hydraulic operation to produce a safe, reliable, yet economic hydraulic dock leveler. Hydraulic levelers use integrated features to improve safety and also save valuable time in operation and maintenance.


Rated 5 based on 1 product reviews

The LHP Series dock leveler combines cost-effective hydraulic technology with our efficient deck and frame design to produce a reliable, price sensitive hydraulic dock leveler. The structure of the LHP incorporates box construction deck with an efficient deck and frame design. LHP levelers have added safety features and save valuable time in operation and maintenance.


Rated 5 based on 1 product reviews

The Poweramp® CentraAir® (CA) air-powered dock leveler incorporates the use of existing plant air or dedicated compresser and an industrial automotive-grade air bellows system to raise and lower the platform. It's operated with "push button" activation and requires no electricity in the pit, making the unit perfect for wash down applications or wet environments.



Rated 5 based on 1 product reviews

When size does matter, choose Poweramp's® HM Series heavy-duty mechanical loading dock leveler. With 29 inches of direct rear hinge support and a high-strength deck constructed of a combination of structural steel “C" channels and “I" beams, the HM Series provides exceptional structural superiority for heavy-duty applications.




Rated 5 based on 1 product reviews

Poweramp® has value engineered its line of mechanical levers to produce the LMP Series Mechanical dock leveler. The LMP Series incorporates the manufacturing efficiency of the “Lug Hinge" deck design with standard box construction to produce a reliable, economic mechanical dock leveler.


Rated 5 based on 1 product reviews

There are many components that ensure a safe material handling operation. One of the most important is an effective, dependable truck restraining system like the PowerHook® by Poweramp®. The PowerHook® vehicle restraint is the most effective truck restraining device available on the market. By actively seeking, finding, and securing a trailer's “Rear Impact Guard" (RIG), the PowerHook® eliminates potential problems between the truck and the dock leveler.


Rated 5 based on 1 product reviews

The TPR UniLock® is the only trailer-positioned vehicle restraint that can automatically remove "RIG Wedge" pressure. RIG Wedge is caused when the trailer is pushed forward during loading/unloading, and the trailer's Rear Impact Guard (RIG) applies so much pressure to the restraint's hook that the truck driver must reverse the trailer in order to release the restraint. The UniLock has an advanced cam design that first rotates the hook away from the RIG to remove the pressure, and then rotates down to a stored position.


Rated 5 based on 1 product reviews

The Poweramp TPR® truck positioned vehicle restraint is designed to automatically position itself and secure a trailer's rear impact guard (RIG) to reduce the likelihood of premature trailer separation during the loading/ unloading process.




Rated 5 based on 1 product reviews

By providing an economical solution for your shipping and receiving operation, the PowerStop® Manual vehicle restraint brings value and enhanced safety to your loading dock. The PowerStop® is a non-impact, self-aligning, mechanically operated truck restraining system. An optional light communication package can be added to the MML and MAL, which can also be upgraded to iDock Controls with an interactive message display. The MAL comes equipped with a RIG sensor bar that notifies dock workers if the restraint's arm is not securely engaged with the trailer's Rear Impact Guard.


Rated 5 based on 1 product reviews

Poweramp's® VS Series vertical storing dock leveler offers unmatched environmental control for customers with food storage or temperature sensitive applications. By storing in the vertical position, the VS Series allows the overhead door to form a perfect seal to the pit floor. VS Series levelers offer improved cleanliness, overhead door protection, increased security, improved productivity, and easy maintenance.


Rated 5 based on 1 product reviews

CentraPower® provides our hydraulic customers with valuable savings in both money and energy every year. For applications with at least six hydraulic levelers, CentraPower® eliminates the need to operate and maintain multiple individual pumping stations by combining them into one single station.


Rated 5 based on 1 product reviews