X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Primacoustic (a division of Radial Engineering Ltd.)
>
CAD
>
ECOScapes
Expand
Acoustic Panels, T-bar Ceiling Tiles, Clouds
CONTACT INFO
1845 Kingsway Ave. Unit 1165
Port Coquitlam
, BC, Canada
V3C 0H3
Phone:
604-942-1001
www.primacoustic.com
EMAIL
Request for information
Primacoustic (a division of Radial Engineering Ltd.)
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
Certificates
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
Projects
CE Courses
Green Reports
SOCIAL
ECOScapes
ECOScapes - 12" x 24" x 1" Panel
download:
DWG
view:
PDF
ECOScapes - 18" Round Cloud
download:
DWG
view:
PDF
ECOScapes - 24" x 24" x 1" Panel
download:
DWG
view:
PDF
ECOScapes - 24" x 48" x 1" Panel
download:
DWG
view:
PDF
ECOScapes - 33" Round Cloud
download:
DWG
view:
PDF
ECOScapes - 33" Square Cloud
download:
DWG
view:
PDF
ECOScapes - 48" Round Cloud
download:
DWG
view:
PDF
ECOScapes - 48" Square Cloud
download:
DWG
view:
PDF
ECOScapes - 48" x 48" x 1" Panel
download:
DWG
view:
PDF
ECOScapes - 48" x 96" x 1" Panel
download:
DWG
view:
PDF
EcoScapes - SlatWall
download:
DWG
view:
PDF