Purus NA Ecoraster Inc.

The Original Permeable and Ground Reinforcement Solution

CONTACT INFO
P.O. Box 301
Listowel, ON, Canada N4W 3H4
Toll Free: 800-495-5517
Phone:
Request for informationPurus NA Ecoraster Inc. Contact Us / RFI
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Designed with heavy-duty requirements in mind, Ecoraster E50 delivers superior performance in a wide range of settings, from parking lots to road shoulders and construction projects. Capable of supporting up to 70,000 lbs. per square foot and the harshest weather conditions, it is also made from 100% post-consumer and post-industrial recycled plastic.

Introducing Ecoraster E50: The heavy-duty paving solution that takes on environmental challenges head-on. With a unique blend of versatility and durability, it can support 70,000 lbs per square foot and withstand the harshest weather conditions. Field-tested in millions of square feet worldwide, you can tackle your project with confidence, regardless of your industry.

Preparing for a rigorous project that demands a robust permeable paving solution? We understand the significance of comprehensive details in ensuring your project's success. Prior to selecting E50 as the cornerstone of your construction, deep dive into our informative resources.

E50 is recommended for: Commercial, industrial, and military

Rated 5 based on 1 product reviews

E40 is durable and lightweight, making it a great option for residential driveways, parking lots, municipal trails, and equestrian applications. Ecoraster is German-engineered, made from100% recycled plastic, and is backed by a 20-year warranty. E40 is plowable and able to withstand even the harshest of climates.

E40 stands out as the go-to “all-purpose" ground reinforcement system, catering to projects ranging from residential driveways, to municipal trails, parking lots, and equestrian type applications. This sustainable paving solution excels in durability and boasts a lightweight profile. With German-engineered precision and eco-friendly construction, complimented by a 20-year  warranty, you can trust it will adapt seamlessly to meet your diverse project needs.

E40 is recommended for: Driveways, trails, parking lots, equestrian type applications, and more

Rated 5 based on 1 product reviews

Ecoraster Bloxx is a patented and beautifully designed permeable paver grid system with added ground reinforcement. Its unique safety interlocking feature ensures a smooth solid surface that eliminates bumps and tripping hazards, keeping safety and accessibility in mind.

Collectively, we can take conscious steps towards greener infrastructure using Ecoraster Bloxx— a solution that not only guarantees quality but also advocates for accessibility through its innovative safety interlocking features. As our most dynamic permeable paver, we offer Bloxx inserts in both concrete and rubber, while also seamlessly integrating with our other paver grid system like E50. With exceptional infiltration rates and a commitment to 100% recyclable materials, choosing Bloxx for your next project means embracing the future of permeable paving solutions.

Ecoraster Bloxx is recommended for: Stormwater management

Benefits of Ecoraster Bloxx

  • High performance permeable paving

  • Proven safety locking system

  • Resistent to UV and aggressive solvents

  • Made from 100% recycled LDPE

  • German design Advantages

  • Environmentally neutral

  • Very high infiltration rate

  • Versatile applications

  • Weather and salt resistent



Most Suitable For:

  • Stormwater Management

  • Parking lots and driveways with snow conditions

  • Outdoor warehousing and logistic areas

  • Soft shoulder reinforcement Roads

  • Oil and mining applications

  • Pools and decks

  • Accessible paths and sidewalks


Rated 5 based on 1 product reviews