Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.
Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look
17 solid colors, 10 woodgrains, G60 Zinc Coating on lap and vertical board and batten and
Kynar® 50% PVDF for solid and woodgrain colors.
0.016" thick steel panels and accessories
Lifetime Limited Warranty
Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.
Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look
17 solid colors, 10 woodgrains, CarbonTech60™ G60 Zinc Coating on lap and vertical board and batten and
Kynar® 50% PVDF for solid and woodgrain colors.
0.016" thick steel panels and accessories
Lifetime Limited Warranty
Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.
Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look
17 solid colors, 10 woodgrains, CarbonTech60™ G60 Zinc Coating on lap and vertical board and batten and
Kynar® 50% PVDF for solid and woodgrain colors.
0.016" thick steel panels and accessories
Lifetime Limited Warranty
Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.
Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look
17 solid colors, 10 woodgrains, G60 Zinc Coating on lap and vertical board and batten and
Kynar® 50% PVDF for solid and woodgrain colors. Kynar 500® 70% PVDF for shake sidewall colors
0.016" thick steel panels and accessories
Lifetime Limited Warranty
TruVent®, patented Hidden Vent Soffit provides the right amount of airflow (11 NFA) to work with most ridge vent systems, while maximizing the architectural integrity of your overhangs. Ventilation is at its best when it's invisible™.
|
Ventilation is what TruLine® HP is all about. When you enhance the ventilation, you enhance everything. With TruLine® HP you can reduce the temperature in the attic, prolong the life of your roof and other building materials, reduce energy cost and help improve indoor air quality.
|
Each TruLine® TS-Series Soffit panel is made from a Titanium Stabilized Aluminum Alloy and is available in five profiles.
TruLine TS-Series 12" & 16" Soffit is available in:
|
The Porch Ceiling Collection features 5 woodgrain finishes that exhibit the classic look and feel of real stained wood with the durability and performance of an aluminum substrate.
Porch Ceiling Collection Flyer
Drip Edge - Infinity, TruFit, Pre-Notched, Non-Notched, T-Style, C-Style, F8, Siders Edge, Asphalt Drip Edge, Gravel Stop, Gutter Apron
Flashing - Step, Roof, Porch Dormer, Deck, Reglet, Angle, Roll Flashing
W-Valley - Metal Valley - Utilizing metal valleys not only extends the life of your roof but properly channels water and debris away from your home.
Infinity Drip Edge Flyer
TruFit™ Pre-Notched Drip Edge Flyer
Quality Edge Inside Out Underdeck Protection adds visual appeal and valuable indoor/outdoor living space to decks and patios everywhere.
InsideOut Flyer
InsideOut Warranty
CarbonTech90® steel siding accessories combine the functionality and strength of the kind of steel you use and depend on every day, with a thermally deposited, anti-corrosive and extremely abrasion resistant outer shell of the TruCedar carbon steel core. Color matched to provide every option to finish your home with a complete Steel System.
TruCedar® Fascia Flyer
Our unique extra strength TruLine® pre engineered fascia is pre-notched for a better looking and faster application, dual-hemmed for straighter lines and easier handling and is 120% stiffer than standard trim coil.
TruLine® Fascia Flyer
Our Gutter Coil offers seamless protection and design flexibility.
11 3/4", 11 7/8", and 15" (commercial) widths available
0.027" or 0.032" thickness
Aluminum
Q800 TuffTech™ finish