Quickflash Weatherproofing Products, Inc.

Flashing Panels

CONTACT INFO
4129 Wagon Trail Ave.
Las Vegas, NV 89118
Phone: 702-614-6100
EMAIL
Request for informationQuickflash Weatherproofing Products, Inc. Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

Fits 1/2" to 3/4" sized pipes - copper, rigid, and PVC

NOTE: also used with electrical pipes through brick and stone veneers

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
COMPANY OVERVIEW
ALL PRODUCTS

Cool Products  

Fits 6" X 6"
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 24)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

One piece weatherproof saddle flashing for: Decks, porches, entrance roofs, etc.
Cut to fit 4"X 4", 6", 8", 10" or 12" dimensional Joist
13 1/2 " x 6 5/8" x 2"

Benefits:

  • Reduces liability

  • Sheds water away from intersection

  • Helps to prevent air leakage

  • Economical — saves time and labor

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

One piece weatherproof saddle flashing for: Decks, porches, entrance roofs, etc.
Cut to fit 2" X 4", 6", 8", 10" or 12" dimensional Joist
13 1/2 " x 4 1/2" x 2"

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Lightning Flash XL Corners are a heavy duty & LARGER flashing corner design.
They are designed for any type of recessed wall condition or transitional flashing application.
Can also be used with inside corner for pot shelfs and recessed windows!
4" X 4" X 4"

Benefits:

  • Reduces liability

  • Economical — saves time and labor

  • Non-corrosive — non-conductive

  • Easy to integrate with building envelope

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Lightning Flash XL Corners are a heavy duty & LARGER flashing corner design.
They are designed for any type of recessed wall condition or transitional flashing application.
Can also be used with outside corner for pot shelfs and recessed windows.
4" X 4" X 4"

Benefits:

  • Reduces liability

  • Economical — saves time and labor

  • Non-corrosive — non-conductive

  • Easy to integrate with building envelope

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

One piece weatherproof Flashing Corners for builders that need cost effective window pans under their windows. These corners have been designed with vinyl and aluminum windows in mind.

Benefits:

  • Reduces liability

  • Economical — saves time and labor

  • Non-corrosive — non-conductive

  • Easy to integrate with building envelope

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

For installing Flashing Tape, and Seam Tapes
4" blade with a Straight edge for running along window and door edges
Round corner for inside corner details
Better than a J-Roller

Benefits:

  • Allows installer to place necessary pressure on tapes

  • Rounded corner for inside corners

  • Straight edge to run along window frame

  • Economical — saves time and labor

  • Fits in tool pouch or back pocket

  • Non-corrosive and non-conductive

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Electrical Products  

Fits Low Voltage rounded wire, Coaxial Cable

NOTE: also used with electrical pipes through brick and stone veneers

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits on Arlington InBox

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 1-Coat Stucco & EIFS Systems. Fits Allied Moulded 3" Round Electrical Boxes (part #'s 9335-HNK,9335-HNGK ONLY)

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Carlon Adjustable Dual Gang Box Part #B234ADJ Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Allied Moulded Electrical Single Gang Box (part # 9327-N ONLY)

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 1-Coat Stucco & EIFS Systems.
Fits Carlon Adjustable Dual Gang Box Part #B234ADJ Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 1-Coat Stucco & EIFS Systems.
Fits Allied Moulded Electrical Single Gang Box (part # 9327-N ONLY)

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 1-Coat Stucco & EIFS Systems.
Fits Allied Moulded Electrical Single Gang Box (part # 9327-N ONLY)

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Carlon Adjustable Electrical Single Gang Box (part # B121ADJ ONLY)

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 3-Coat Stucco & Lap Siding with Rain Screen or Furring Strip Applications. Fits Allied Moulded Electrical Single Gang Boxes (part #'s 9335-HNK,9335-HNGK ONLY)

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical —  saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Specified Electrical Single Gang Plastic Boxes Only.

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Carlon Adjustable Electrical Single Gang Box (part # B121ADJ ONLY)

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Specified Electrical 3/0 Plastic Boxes Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 5/8" Depth 3-Coat Stucco and Lap Siding. Fits Specified Electrical 4/0 Plastic Boxes Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 3-Coat Stucco and Lap Siding. Fits Specified Electrical Pancake 3/0 Metal Boxes Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 3-Coat Stucco and Lap Siding. Fits Specified Electrical Pancake 4/0 Metal Boxes Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 1-Coat Stucco & EIFS Systems. Fits Specified Electrical 4/0 Metal Boxes Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1/2" to 3/4" sized pipes - copper, rigid, and PVC

NOTE: also used with electrical pipes through brick and stone veneers

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Used on 3-Coat Stucco and Lap Siding. For Plastic "P" or "Mud" rings. Fits Specified Electrical Single Gang Plastic Boxes Only

IMPORTANT: See Quickflash's Electrical Cross Reference Sheet for Box Compatibility CLICK HERE

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

HVAC Products  

Fits Line Sets with 1 1/2" - 2 3/4 " Insulation Tubing
(sold in boxes of 1 or 4 only)

RubberSeal Inside

Benefits:

  • Reduces liability

  • Aids in controlling air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 2" or 3" PVC for Horizontal Vent Termination Kits
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 24)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGS

Fits Line Sets with 1 1/2" - 3 1/2 " Insulation Tubing

(sold in boxes of 2 or 4 only)

Tear-out Rubber Seal Inside

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits Line Sets with1 1/2" to 3 1/2" -" Insulation Tubing
(sold in boxes of 2 or 4 only)

Tear-out Rubber Seal Inside

Benefits:

  • Reduces liability

  • Aids in controlling air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 2" to 2 1/2" sized pipes - copper, rigid, PVC and ABS. Also fits 3" Single Wall Sheet Metal Duct for HVAC applications.

NOTE: also used with electrical pipes through brick and stone veneers

11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 3" Copper, rigid , PVC and ABS sized pipe and 4" Single Wall Sheet Metal Duct
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 4" ABS sized pipe and 5" Single Wall Sheet Metal Duct
12 1/2" x 12 1/2" x 3/32" (sold in boxes of 12 and 24)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 6" sized pipes- copper, rigid, PVC, ABS and 6" Single Wall Sheet Metal Duct
12 1/2" x 12 1/2" x 3/32" (sold in boxes of 12 and 24)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 8" sized pipes- copper, rigid, PVC, ABS and 7", 8 " or 9" Single Wall Sheet Metal Duct
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 12 and 24)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits10" sized pipes- copper, rigid, PVC, ABS and 10" and 11" Single Wall Sheet Metal Duct
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 12)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits12" sized pipes- copper, rigid, PVC, ABS and 12 Single Wall Sheet Metal Duct
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 12)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Plumbing Products  

Fits 1/2" to 3/4" sized pipes - with 2 holes spaced 4" on center for tankless water heater, copper, rigid, PEX, and PVC

NOTE: also used with electrical pipes through brick and stone veneers

12 1/2" x 12 1/2" x 3/32" (sold in boxes of 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1/8" to 3/8" sized pipes - copper, rigid, and PVC

NOTE: also used with low voltage electrical
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1/2" to 3/4" sized pipes - copper, rigid, and PVC with separate Ground Wire

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1" to 1-1/4" sized pipes - copper, rigid, and PVC

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1" to 1-1/4" sized pipes - copper, rigid, and PVC with separate Ground Wire

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1 1/2" to 1 3/4" sized pipes - copper, rigid, PVC and ABS

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1 1/2" to 1 3/4" sized pipes - copper, rigid, PVC and ABS with separate Ground Wire

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 2" to 2 1/2" sized pipes - copper, rigid, PVC and ABS. Also fits 3" Single Wall Sheet Metal Duct for HVAC applications.

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!


Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 2" to 2 1/2" sized pipes - copper, rigid, PVC and ABS with separate Ground Wire.

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 3" Copper, rigid , PVC and ABS sized pipe and 4" Single Wall Sheet Metal Duct
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 4" Copper, rigid , PVC and ABS sized pipe and 5" Single Wall Sheet Metal Duct
12 1/2" x 12 1/2" x 3/32" (sold in boxes of 12 and 24)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 6" sized pipes- copper, rigid, PVC, ABS and 6" Single Wall Sheet Metal Duct
12 1/2" x 12 1/2" x 3/32" (sold in boxes of 12 and 24)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 8" sized pipes- copper, rigid, PVC, ABS and 8 " Single Wall Sheet Metal Duct
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 12 and 24)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 10" sized pipes- copper, rigid, PVC, ABS and 10" Single Wall Sheet Metal Duct
18 1/2" x 18 1/2" x 3/32" (sold in boxes of 12)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits12" sized pipes- copper, rigid, PVC, ABS and 12 Single Wall Sheet Metal Duct
18 1/2" x 184 1/2" x 3/32" (sold in boxes of 12)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Two piece system. Used on copper pipes with exterior T's sweated on. Cut out center to fit around 1/2" to 2" sized copper pipes.

IMPORTANT: Caulking is Required to Make Seal at Pipe to Panel
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 only)

Benefits:

  • Reduces liability

  • Stops air leakage

  • Helps to prevent water intrusion

  • Economical — saves time and labor

  • Eliminates the need for sealants

  • Non-corrosive — non-conductive

  • Only flashing that is specifically designed for wall penetrations

  • Self sealing around fasteners

  • Easy to integrate with building envelope and works with all cladding systems

  • PLUS A 10 YEAR LIMITED WARRANTY!!!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Fits 1/2" to 3/4" sized pipes - copper, rigid, and PVC

NOTE: also used with electrical pipes through brick and stone veneers
11 1/8" x 11 1/8" x 3/32" (sold in boxes of 12 or 24 only)

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS