Sustainable center baskets made with biorenewable resources. 2x2, 1x4, and 2x4 offered with selectable CCT and wattage.
RAB Lighting is committed to creating high-quality, affordable, well-designed and energy-efficient LED lighting and controls that make it easy for distributors to sell, electricians to install and end users to save energy. It's our duty to minimize our environmental impact, create economic opportunity and ensure safe and fair working conditions for all.
Indoor
Indoor Panels & Troffers
LED panels are in constant demand for use in healthcare facilities, office spaces, and classrooms, where lighting preferences tend to vary from space to space. With field-adjustable wattage and color temperature, the new EZPAN reduces your SKU inventory which saves shelf space, reduces carrying costs, and increases product availability.
Available in 2x2, 1x4, and 2x4 that are easily installed into existing t-grids, each model offers five fieldadjustable CCTs and wattages to ensure that the FRAME fits seamlessly into your space.
1x4 and 2x2 models can be set to 25, 30 or 40W, and 2x4 models can be set to 30, 40 or 50W. All form factors have selectable CCT of 3500, 4000, or 5000K.
Field-adjustable lumen output and color temperature in an ultra-economy panel. All with ultra-high efficacy. Available in 2x2, 2x4 and 1x4 formats.
General-purpose panels, available in both 2x2 and 2x4, that deliver ultra economy without compromise.
EZPAN Edge-lit LED panel lights provide smooth and uniform light edge-to-edge for a clean, modern look. Install in drop ceilings or use optional surface, pendant or recessed (dry wall) mounting kits. Available in SmartShift models.
Retrofits
The retrofit light bar is designed to modernize existing fluorescent fixtures in minutes, without the hassle of a full replacement.
The family offers the most complete set of options available, for flexibile installations in troffers, strip lights, and wraps:
• 2, 3, and 4 ft lengths
• Single and double configurations
• Clear or frosted lens
RLB-EM
RLB BATTERY BACKUP 8W 100-347VAC 30-60VDC
RLB-LCBS/MVS
RLB LIGHTCLOUD BLUE MICROWAVE SENSOR 19.6 FT 6M HIGH WHITE
RLB-MVS
RLB MICROWAVE SENSOR MAX 19.6 FT 6M HIGH
Field-adjustable retrofit panels that make upgrading a breeze. Available in 2x2, 2x4, and 1x4 forms.
The retrofit troffer is available 2x2, 2x4, 1x4 and is now field adjustable, with three selectable wattages and color temperatures, giving you complete control over your lighting needs.
Center Baskets
Sustainable center baskets made with biorenewable resources. 2x2, 1x4, and 2x4 offered with selectable CCT and wattage.
Contemporary, elegant center basket with edge-lit design. Available in 2x2 and 2x4 models with field-adjustable wattage.
Contemporary, edge-lit design creates direct and indirect light. 2x2 models can be set to 19, 29 or 39W, and 2x4 models can be set to 29, 39 or 49W.
2x2 models can be set to 19, 29 or 39W, and 2x4 models can be set to 29, 39 or 49W. All form factors have selectable color temperature of 3500, 4000, or 5000K.
Hazardous location panels available in 3 sizes/wattages. Sensor and battery backup options available. Recessed mounting accessory kit offered.
High Bays
The RBAY22 puts you in control with adjustable optics that let you customize light distribution to match your space. Choose from three beam angles (55°/85°/105°) to get light exactly where you need it—whether it's serving as a long, narrow-beam aisle lighter or as general, wide-throw coverage. Field-selectable wattage and CCT let you fine tune that performance!
PMKRBAY22
RBAY 22 PENDANT MOUNT KIT
View Products
This linear high bay offers field-adjustable power and CCT. Available in four sizes, it's suitable for mounting heights ranging from 15 to 60 feet.
The ultra-economy RBAY17 high bay is offered in 3 sizes with field-adjustable wattage and CCT to give you 9 SKUs in 1.
C1D1 linear high bays available in 2 lengths and 3 wattages. 480V models
Class I Div 1 high bays available in 5 wattages and 2 housing sizes. All models include wire guard and come with surface mount and stanchion mount.
The RAIL high bay has always been a symbol of quality. We've maintained its aesthetics, its optics, and its performance… and put it all in a package that's up to 40% smaller, drastically reducing its environmental impact. Available in five sizes/wattages, the RAIL can replace up to 1000W metal halide with a mounting height of up to 50 feet.
Hazardous location high bays with 2 mounting options out of the box. Available in 2 sizes and 4 wattages.
With the standard model clocking in at only a 9" diameter and the XL at just over 12", the H15 family is as compact as high bays get, but don't let its size fool you—it's powerful enough to replace up to 750W MH. The H15 comes in two compact sizes and color finishes—each with three selectable CCTs and wattages—making it versatile enough to handle countless applications with super-tight budgets.
The H22 puts unprecedented control at your fingertips with three field-adjustable features. Select your ideal beam angle, wattage, and color temperature to perfectly match your space's requirements, all with the flick of a switch. No more compromising—just the right light, exactly where you need it.
A field-adjustable, ultra-economy high bay with sensor port and numerous accessories and mounting options.
An ultra-economy, linear high bay with innovative, adjustable fold-up wings that let you put light where you need it.
Linear high bay for hazardous locations. Available in 2' and 4' models.
Haybay's modular design creates a world of flexibility by keeping your base price low and letting you choose specific options like reflectors, motion sensors and emergency batteries separately.
Reduces energy consumption by up to 70%. Ideal for large spaces, including warehouses, gymnasiums, and distribution centers.
Hazardous location high bays with 2 mounting options out of the box. Available in 2 sizes and 4 wattages.
LED High Bay fixture ideal for large indoor spaces, including warehouses, gymnasiums and distribution centers with high ceiling that require mounting heights up to 60 feet.
Available accessories include polyshield and wire guards, replacement lens and frame, and an occupancy sensor.
This ultra-high efficiency LED large garage light delivers up to 111 lumens per Watt. Available in 70, 80 and 105W versions. Fixture measures 18" L x 18" W.
View Products
Washdown
From food processing facilities to industrial kitchens, manufacturing areas to cold storage, the WHALE series delivers up to 40,000 lumens and includes field-adjustable CCT (3500/4000/5000K) and wattage. Available in both 2ft and 4ft lengths with standard or high-output versions, it adapts to your exact lighting needs.
This impact-resistant linear LED washdown offers field-adjustable wattage and color temperature, all with various control options.
Linear lighting for hazardous locations. Available in 2' and 4' models.
SHARK is available in 3 sizes and 6 power packages:
8 ft. (100W and 70W), 4 ft. (50W and 36W) and 2 ft. (25W and 18W).
An ultra-economy linear LED washdown with field-adjustable wattage and CCT.
Available in two lengths, three wattages and two CCT options.
Strips & Wraps
he upgraded STRP now gives you flexibility in the field, with selectable wattages and color temperatures that means fewer SKUs to stock and the ability to fine-tune output after installation. Choose from single- or double-tube (high output) configurations in 2 or 4 ft lengths.
Like our C-WRAP and C-SWISH families, the C-STRIP's unique housing is composed of biorenewable material that includes seashells, coffee chaff, and recycled plastic.
Sustainable wraps made with biorenewable resources. 2 ft and 4 ft models with selectable CCT and wattage.
LED GUSJR is designed to deliver general ambient lighting for surface-mount ceiling/wall or pendant mount applications. The diffused lens delivers glare-free visual performance and a refined look.
Elegant linear lighting with field-adjustable wattage and CCT. Available in three lengths, as a suspended or wall mount, and with various sensor options.
GUS17 gives you field adjustability in an ultra-economy wrap. Selectable wattage and CCT are offered in 2 sizes and various sensor options are available.
Strip lights with field-adjustable wattage and CCT. Offered in 2, 4 and 8ft lengths. Battery backup available.
Class I Div 2 strip lights available in 2 ft and 4 ft models, each in 2 static wattages. Offered with battery backup.
Versatile, economical strip lights combine a traditional, fluorescent tube look with energy-saving LED technology.
LED GUSJR is designed to deliver general ambient lighting for surface-mount ceiling/wall or pendant mount applications. The diffused lens delivers glare-free visual performance and a refined look.
The affordable LED GUS is designed to deliver general ambient lighting for surface-mount ceiling/wall or pendant mount applications. The diffused lens delivers glare-free visual performance and a refined look.
Surface & Flush Mounts
Contemporary surface-mount fixtures with a slim design. Multiple sizes available 12", 15", 19" and 24" and 90 CRI models. 120V and 120-277V offered with TRIAC and 0-10V dimming options.
Ultra-economy slim surface mount with 5 field selectable color temperatures. Ideal for commercial or residential applications for retrofit or new construction projects.
A versatile fixture with 3 integrated mounting options: junction box, recessed housing, or direct surface. Offered in two sizes with back-lit and edge-lit options, all with 90 CRI.
Slim wafer design with the flexibility to fit on a 4" can or 4" J-box. 5 selectable color temperatures (2700K-5000K) with 90CRI.
Mounting kits and color trims for field adjustable surface mounts.
View Products
5 selectable color temperatures in one surface-mount fixture. Contemporary slim design with 3 sizes and 2 forms available, in both 90 CRI models. 120/277V, Triac Dimming.
5 selectable color temperatures in one surface mount fixture. Contemporary, low-profile design with 3 sizes and 2 forms available. Built for 120V use. TRIAC dimming compatibility and 90 CRI.
Ultra-economy, CCT-adjustable surface mount disk for new construction and retrofit applications.
Contractor bulk pack, ultra-economy, CCT-adjustable surface mount disk lights
Ultra-economy without compromise. The DISK34 is an ultra low profile surface-mount, ideal solution for new construction and retrofit applications. Available in 4" and 6" and in 5 color temperatures (2700 - 5000K). All in 90CRI.
Field Selectable Low-profile, surface-mount Disk for new construction and retrofit applications. Available in 4", 6", or 8"; options available with PIR sensor.
Motion Sensing, Field Selectable Low-profile, surface-mount Disk Light
View Products
Mounting hardware to retrofit Disk surface mounts to existing downlights housings
View Products
5-CCT selectable, back-lit LED retrofit fixture. Installs on standard junction boxes. Dimmable models available for 0-10V or TRIAC dimming systems with optional microwave sensor and/or integrated emergency battery backup.
5-CCT selectable, back-lit LED retrofit fixture with decorative ring. Installs on standard junction boxes. Dimmable models available for 0-10V or TRIAC dimming systems with optional microwave sensor and/or integrated emergency battery backup.
Mounting kit for the CURV surface mount.
View Products
Contemporary, ultra-slim, edge-lit surface mount. These downlights are SmartShift-ready, with wireless control for on/off, dimming, and CCT between 2700-6500K. Ideal for new construction and retrofit applications. No Gateway or Hub required.
Ultra-economy, surface mount disk integrated with Lightcloud Blue for wireless control. SmartShift-ready with adjustable CCT between 2700K-6500K. Ideal for new construction and retrofit applications. No Gateway or Hub required.
Contemporary surface-mount fixtures with a slim design. Multiple sizes and form factors available, in both 80 and 90 CRI models. 120V and 120-277V offered.
Contemporary surface-mount fixtures with a slim design. Multiple sizes and form factors available, in both 80 and 90 CRI models. 120V and 120-277V offered.
Contemporary surface-mount fixtures with a slim design. 3 sizes and 2 forms available, in both 80 and 90 CRI models. 120V and 120-277V offered.
Retrofit Downlights
Available in 4" and 6" models with 5 field-adjustable color temperatures. Offered with smooth or baffle trims. Ideal for applications with tighter budgets.
View Products
Available in 4" and 6" models with 5 field-adjustable color temperatures. Offered with smooth or baffle trims. Ideal for applications with tighter budgets.
Contractor-grade retrofit downlights offered with up to 5 field selectable color temperatures in 1 model. Options available with a smooth or baffle trim.
Contractor-grade retrofit gimbals offered with up to 5 field selectable color temperatures available in white & black finish
Available in 4" and 6" models with 3 power settings and 5 field-adjustable color temperatures. Offered with smooth or baffle trims. Ideal for applications with tighter budgets.
Looking to upgrade existing downlights with the contemporary look of low-profile, edge-lit wafers? The WFRETRO quickly installs into most standard housings and can be used in both indoor and outdoor applications.
Recessed lighting retrofits with a nightlight mode to provide 2000K amber color temperature alone. Creates comfort, warmth, soft lighting and extra ambiance to help you fall asleep at night.
Mounting accessories and color trims for residential retrofit downlights.
View Products
Standard IC Rated housings suitable for use with LED Recessed Retrofits
View Products
Mounting accessories and color trims for residential retrofit downlights.
View Products
Commercial Downlights
ND22 modules feature three ways to tailor your lighting, with field adjustable wattage, color temperature, and optics. Whether you need a narrow beam, medium flood, or wide wash, the rotating lens helps you refine the beam angle on the fly!
CRX is available in four sizes which deliver double the lumen output of most commercial downlights, making them the easy choice for high ceiling applications.
The CR commercial downlight offers best-in-class flexibility by adding universal dimming, which allows for both TRIAC & 0-10V dimming, making it a great choice for residential & commercial installations.
Wattage and CCT selectable commercial downlights for new construction and retrofit applications. Available sizes in 4", 6", 8", and 10", 4CCT selectable (3000K-5000K), 120/277V.
These commercial grade downlights are perfect for both new construction and retrofit applications. Available in 6" and 8" models
Field installable color trims for commercial downlights
View Products
New construction rough ins for commercial downlights
View Product
Premium deep regress commercial downlights with multiple finishes that are low glare
Available in 6" and 8" options with 120-277V driver— no housing required. Integration with Lightcloud Blue for wireless control of dimming and color temperature makes this a SmartShift-ready product. For residential or commercial use.
View Products
No Gateway or Hub required. These Bluetooth-enabled commercial grade downlights are ideal for new construction and retrofit application.
When connected to a Lightcloud Gateway or Hub, the CRLED can be controlled remotely via the Lightcloud mobile app. Manage dimming, on/off, scenes, and schedules all over a super-secure cloud platform.
View Products
Recessed Downlights
All FGIMBAL models have been tested to UL 263 and ASTM E119 standards for 2-hour fire resistance. These field-adjustable gimbal downlights allow you to change color temperature (2700/3000/3500/4000/5000K) with the flick of a switch! They're ideal for both new construction and retrofit applications. Models are offered in 4" (9W) and 6" (14W).
Fire-resistant edge-lit wafer offered in 4" and 6" models with 5 selectable color temperatures in one wafer. The remote driver makes these ideal for new construction and retrofit applications.
Bulk packaged contractor friendly, 4" and 6" wafers with selectable wattage and CCT that boast 90 CRI. Designed for 120V use and TRIAC/ELV dimming. Available with smooth or baffle trim.
The ORB canless downlight boasts a fully luminous surface that provides 180° of smooth, diffused light.
5 selectable color temperatures in one wafer. Available in 3", 4", 5", 6", and 8" models, round or square, with either smooth or baffle trim, all with 90 CRI.
The D2W WFRX gives you the best of both worlds in one sleek fixture. Select from five pre-set color temperatures, dial in the adjustable ambiance of dim-to-warm technology, or use the dedicated nightlight that provides subtle illumination when you need it most.
Extremely thin profile allows these remote driver wafer downlights to be installed almost anywhere. Available in 3", 4", 6" and 8" models with either 80 or 90 CRI. Universal voltage wafers available with either smooth or baffle trim.
Adjustable gimbal back-lit wafer offered in 4" and 6" models with 5 selectable color temperatures in one wafer. The remote driver makes these ideal for new construction and retrofit applications.
This 2" wafer allows you to change CCT and wattage with the flick of a switch. Just one fixture is versatile enough for both accent lighting and downlighting, and it's ideal for either new construction or retrofit applications.
Designed for maximum flexibility, the WFRX family lets you change color temperature and wattage with the flick of a switch! Available in 4" and 6" models, they're ideal for new construction and retrofit applications.
The first of its kind, backlit wafer downlight, the WFR17 provides the same benefits of a wafer while being super economical.
Extension cables and goof rings for direct mount downlights
View Products
With 6 canless, quick-connect DAISY wafers controlled by only one driver, you'll save on things like housings, wire, clamps, wire nuts, and most importantly, installation time. Additional wafers can be purchased separately, allowing you to run up to ten 4" or eight 6" wafers on one driver's load. Kits are available with smooth trim and additional, individual wafers are available with either smooth or baffle trims.
Daisy chain wafer kit includes single driver and six wafers with the ability to add additional daisy wafers. Available in 4" and 6" sizes with a smooth or baffle trim and 120-277V driver.
2-in-1, compatible with both conventional power supply function and emergency power supply function.
Bulk 12-pack deep regress downlight with remote driver, looks like a traditional recessed retrofit but eliminates the need for a traditional housing. 5 selectable CCTs, 90CRI, with smooth or baffle trim.
Direct mount downlights with adjustable dip switches for color temperature, motion modes, and hold times.
Deep regress downlight with remote driver, looks like a traditional recessed retrofit but eliminates the need for a traditional housing. 5 selectable CCTs, 90CRI, with smooth or baffle trim.
Remote driver downlights are great for new construction and retrofit applications. Downlights provide small-aperture aesthetic, available in recessed 2" with smoth and baffle trim cones.
View Products
Remote driver downlights with small-aperture aesthetic. Great for new construction and retrofit applications. Available in gimbal, regressed gimbal, and floating gimbal models in 2", 3", and 4" sizes.
Affordability and versatility make HALED the modular downlight that adapts to you.
Color trims for new construction and remodel downlights.
View Products
Trimless downlights make any space feel high-end. Great for new construction and retrofit applications. Available in 2", 3" & 4" small apertures while still providing great lumen output.
Field installable battery back up for direct mount downlights
View Products
No Gateway or Hub requried. Enhance your space with these RGBW color tuning retrofit downlights, ideal for new construction and retrofit applications.
Bluetooth-enabled wafers controlled without a Gateway or Hub. Extremely low profile for versatile installations.
A versatile fixture with 3 integrated mounting options: junction box, recessed housing, or direct surface. Offered in two sizes with back-lit and edge-lit options, all with 90 CRI.
High-performance LED downlight module for use with RAB new construction rough-in. Microprismatic diffusion lens optimizes lumen output and delivers smooth, uniform illumination that enhances any space.
2" deep regress downlight delivers higher lumen output and reduces glare.
Clean, unobtrusive design delivers smooth and abundant light from an aperture just over 1 inch wide. Available in flush trim for a trimless look without the mess left behind from ceiling finishing work.
Adjustable lens enables directional lighting for wall washing or accent lighting. Available in flush trim for a trimless look without the mess left behind from ceiling finishing work.
Architectural Lighting
Elegant linear lighting with field-adjustable wattage and CCT. Available in three lengths, as a suspended or wall mount, and with various sensor options.
Contemporary linear lighting with field-selectable direct, indirect, or direct/indirect distribution and CCT. Create custom configurations and choose from various colors and lengths.
The most versatile, cost-effective, architectural-grade wall sconce.
Upscale design, high-end performance, undeniable value. BOA is designed with proprietary optics that deliver maximum lumens and conceal the LED light sources behind the lens to create a pleasing dimensional illuminance with soft blended beam edges.
Upscale design, high-end performance, undeniable value. BOA is designed with proprietary optics that deliver maximum lumens and conceal the LED light sources behind the lens to create a pleasing dimensional illuminance with soft blended beam edges.
TRACK22 combines elegant design with remarkable versatility. With three sizes, three selectable wattages, and five selectable CCTs in each fixture, you can fine-tune your lighting to create the perfect ambiance for any space.
Designed for 120V use, the small Track Pendant delivers focused, single-CCT performance while the medium model boasts three field-adjustable color temperatures, so you can fine-tune your lighting on-site without managing multiple SKUs.
Mounting components for use with all RAB track lighting families. Includes tracks, joiners, feeds, and current limiters.
Available in 2700K, 3000K, 4000K, and dim-to-warm (1800–3000K) models, the ARCTAPE emits a continuous band of flawless, non-pixelated light with no hot spots…even if it's installed without a lens. And with an average of over 200lm/ft, it blows away the competition's output.
FLEXTAPE is IP67 rated and offers energy-efficient lighting that disappears into architecture while dramatically elevating its design. Available in 2700K, 3000K, and 4000K models, our FLEXTAPE is cuttable every 2 3/16 inches so you can customize tape length to your exact needs. All models also include 3M® adhesive tape backing so you can just peel, stick, and light!
Veristale driver with high-performance dimming on ELV,TRIAC and 0-10V dimming system that allows for dims to dark
The NEOFLEX can be freely bent in any direction, vertically or horizontally, to create countless shapes and emits a smooth, diffuse 3000K light. Because it's waterproof, it's great for all indoor and outdoor applications. And because it's made with silicone, it is much more resistant to yellowing than PVC products. Get as precise as you want, because you can trim the NEOFLEX to exactly any size—it doesn't matter where you cut it!
Cylinders
The new generation of CD34 cylinders offers an additional layer of versatility: swappable optics that let you switch between a tight 25° beam, a wider 40° distribution, and an even wider 60°.* Switching them is just a twist away!
*3" models come standard with 25° optics, 4" come with 40°, and 6" come with 60°. Accessories are available for all sizes in all three distributions.
Economical cylinders with field-adjustable options to fit any indoor or outdoor application.
Pendant mount kit in various colors.
View Products
All CDLEDs are UL listed for wet locations, making them a great option for both indoor and outdoor applications from kitchens, conference rooms and auditoriums to entryways, faCades and awnings. CDLEDs are available with various beam angles, making them ideal for applications that require specification-grade optical performance.
Stairwell
The new generation of Treadsafe lighting is available with an integrated ultrasonic (US) sensor that can be wired to control additional stairwell lighting. Ultrasonic sensing is best suited for stairwell applications where there is often no direct line of sight.
Undercabinet
Round and square economy downlights available in 4" and 6" with smooth or baffle trims.
No Gateway or Hub requried. Enhance your space with these RGBW color tuning retrofit downlights, perfect for residential and commercial applications.
View Products
No Gateway or Hub required. These Bluetooth-enabled contractor grade retrofit downlights offers tunable white color tuning and Natural Spectrum Technology. Wirelessly control using a mobile phone via a Bluetooth connection.
View Products
Vanity
Transform your bathroom into a premium retreat with the RADIANCE vanity collection, where sophisticated design meets cutting-edge functionality. The light can be mounted horizontally or vertically and the premium curved lens diffuses light beautifully. Available in both 18" and 24" lengths with your choice of brushed nickel, classic brass, and sleek black finishes, these fixtures bring modern elegance to any space.
For a timeless approach to vanity lighting, the ENCHANT collection blends classic elegance with modern performance. Featuring a brushed nickel finish with a shatter-resistant lens, ENCHANT fixtures evoke the refined aesthetics of vintage vanity design. ENCHANT is available in a range of sizes—from compact 10" sconces to expansive 48" vanity bars. This versatile offering allows you to find the perfect scale and shape to complement your bathroom's unique layout and style.
Blending clean lines and a sleek design, the ALLURE vanity collection brings a sense of contemporary sophistication to any bathroom. Crafted from durable steel with a shatter-resistant lens, ALLURE fixtures offer a minimalist aesthetic that complements both traditional and modern decors. Available in round and square profiles and in black and brushed nickel finishes, ALLURE vanities come in a range of sizes—from compact 14" sconces to expansive 48" vanity bars. This versatility allows you to find the perfect fit for your bathroom layout and seamlessly integrate your lighting with existing fixtures and hardware.
Temporary & Work Lights
TEMPLIN's design is meant to stand up to demanding environments with a durable polycarbonate housing and lens, and a weatherproof plug receptacle. TEMPLIN's IP65 rating makes it dust tight and provides protection against water jets. Offered with bright 5000K light, TEMPLIN delivers 10,800 lumens with a 180° distribution, and its daisy chaining capacity allows for 6 pieces @ 120V and 14 pieces @ 277V. Its frosted polycarbonate lens minimizes glare to ensure safe work areas.
TEMPBAY's design is meant to stand up to demanding environments. The lamp, guard, and hanging hook are all integrated, and the plug receptacle comes with a weatherproof cover. TEMPBAY's IP65 rating makes it dust tight and provides protection against water jets. Offered with bright 5000K light, TEMPBAY delivers 15,000 lumens with a 180° distribution, and its daisy chaining capacity allows for 5 pieces @ 120V and 10 pieces @ 277V. Its clear polycarbonate lens maximizes light output to ensure a well-lit work area.
Each model has a custom wiring terminal that allows you to wire your own cords to fit your specific needs. When wiring, you can use the provided strain relief connectors or the 1/2" threaded hubs to connect your own fittings, if needed.
Construction sites demand durability, and PROTEMP stands up to the toughest conditions:
UV-resistant polycarbonate housing with rugged metal cage
Retractable hanging clip and 1/2" threaded hubs
Operating temp: -40° to 113°F
The STRINGER34 replaces the outdated, incandescent string lights often found on large construction sites with energy-efficient, low-cost LED. Available in both 50ft (5 light heads, 65W) and 100ft (10 light heads, 130W) strands, the STRINGER34 can be daisy chained up to a maximum of 300ft/390W. The STRINGER34's high-impact, industrial-grade design is meant to stand up to demanding environments. The lamp and hanging hook are all integrated, and the plug receptacle comes with a weatherproof cover. The STRINGER34's IP65 rating makes it dust tight and provides protection against water jets.
Upgrade traditional work lights with efficient, portable LED string lights.
Budget-friendly, temporary construction site lighting that doesn't sacrifice on lumen output..
The TEMP is available in three sizes and three lumen packages: 60W (7,200lm); 100W (12,000lm); and 150W (18,000 lm). It is easily toted from area to area by its retractable handle, giving you the flexibility to put light exactly where it's needed.
TUFFY thrives in demanding environments with its impact-resistant construction and IP65 rating. Unlike competitive products that dim as the battery dies, TUFFY delivers consistent, full-brightness output throughout the battery's charge. The TUFFY model can last up to 8 hours on one charge and the TUFFYXL can last up to 12 hours—no fade, no compromise.
Exit & Emergency
The ELX eliminates the guesswork from exit sign installation. With comprehensive mounting hardware included in every box, you can tackle wall, ceiling, recessed, or sloped ceiling applications. And with field-selectable red/green colors included as well, the ELX reduces inventory needs while ensuring you always have the right exit sign for any project. The ELX boasts a unique swivel capability that keeps your signage perpendicular on sloped installations.
Premium exit signs available in a multitude of combinations. Choose from single or double face with red or green letters. California Title 20 and New York City-approved versions available.
View Products
Outdoor rated exit signs available in red or green with battery backup options.
Ultra-economy exit signs available field installed red or green letters and battery backup.
View Products
Premium exit signs with surface and recessed mountings. Available with battery backup, compliant with California Title 20, Chicago and New York City-approved.
View Products
Ultra-economy architechtural edge-lit exit signs available with battery backup.
View Products
Class I Div 1 exit signs available with red or green lettering. Chain mount included; can also be pendant mounted (by others).
Class I Div 2 exit signs available with red or green lettering. Chain mounts included.
Combined emergency unit and exit sign all in one with a 90-minute emergency battery backup.
View Products
Ultra-economy exit sign and emergency combo unit, offered with a 90-minute emergency battery backup
View Products
Emergency unit with and without remote heads.
Emergency units made of durable thermoplastic or steel. Options with remote heads, self diagnostics, and more.
View Products
Ultra-economy emergency unit with options for high lumen output and remote capacity.
View Products
Remote heads and test button switch for exit and emergency units with battery backup.
View Products
AC Constant power emergency LED drivers for use with many fixture applications. Can be factory and field installed, simple to wire, and ideal for various kinds of 0-10V dimmable indoor LED luminaires.
Outdoor
Outdoor Floodlights
The XL22 family takes versatility to the next level with 4 low-profile housing sizes and field-adjustable switches for wattage, CCT, and beam angle. An integrated photocell with on/off switch provides built-in energy savings and automated control. All models are available in bronze and white finishes and come standard with two complete mounting kits in every box, reducing SKU inventory even more!
The X34 is now available in RGBW models (with static wattage) that are compatible with our Lightcloud Blue control system. Choose from 16+ million colors for any mood and control CCT with tunable white light (2200 - 6500K). The X34 is also available in several non-RGBW models that offer field-adjustable wattage and CCTs, as well as an on/off photocell.
The X22 series not only gives you the flexibility of controlling beam angle, wattage, CCT, and photocell—it also comes with two mounting options right out of the box for a mind-blowing 144 SKUs in ONE SINGLE FLOODLIGHT! Models of the X22 are available in both white and bronze with an adjustable distribution that makes them the optimal floodlight for a large variety of general-purpose applications. All models also come standard with 0-10V dimming.
Engineered for harsh-environment applications, the HAZFX can withstand use in the presence of flammable vapor, gases, and ignitable dust/fibers. They're ideal for marine and hosedown environments.
• Class 1 Division 1 (Groups C & D), T6 or T5 (check model)
• Class 1 Division 2 (Groups A, B, C, D), T5 or T4 (check model)
• Certified to UL standard 1598 and 844
The FXLED just got an upgrade that maximizes versatility both on the shelf and in the field: 4 sizes, 11 wattages, 2 mounting options, and 3 CCTs.
The incredible FFLED just got an upgrade that maximizes versatility: 3 sizes, 8 wattages, 3 mounting options, 3 CCTs. In addition to the selectable CCT, models are also available with a static 3000K to help meet Dark Sky and municipality requirements.
Designed to perform in areas with hazardous vapor and gases, the HAZFFLED is certified for Class I, Division 2, Groups A, B, C, D and has a temperature rating of T4A or higher, depending on the model.
The X17 XFUs all come with field-adjustable color temperature and wattage, and include the added control of an integrated, selectable photocell. The family is available with various mounting options, including a knuckle mount, a slipfitter mount and a trunnion mount for flexible installationsA€¦all at a bargain price point.
The new evolution of our classic BULLET family delivers adjustable lighting that adapts to your needs. With selectable wattage options and CCTs you can fine-tune your lighting on-site without stocking multiple fixtures.
Ultra-economy, high-output floodlights with selectable lumen output and color temperature. Replace up to 2000W MH.
RAB floodlights are relied upon to illuminate everything from landmarks to loading docks. That's why we offer a full family of products, that provides you with the power of choice to select the price and performance that meet your unique requirements.
The FFLED family hits the sweet spot for small to mid-size lighting applications.
With eight lumen packages, three beam spreads and multiple mounting options, FFLED floods offer a perfect solution for illuminating faCades, parking lots, industrial yards and signage.
FFLED is available in 3 different NEMA beam spreads; wide 7H x 6V, 5H x 5V and 4H x 4V.
Offered in two sizes (13W and 48W), the LFX combines premium construction with unprecedented control. Once connected, the Lightcloud Blue app lets you fine tune everything, ensuring your vision comes to life exactly as intended:
• Tunable White (2700-5000K)
• Tunable RGB
• Dimmable
Designed for 120V use, the LF17 is perfect for residential applications but no other landscape light in its price point does what the LF17 can do. It boasts completely unique field adjustability, high-performing optics, and 0-10V dimming all at a price that's not to be believed.
Available in small (8W) and large (33W) models, the LF34 delivers optimal illumination for any landscape feature. The small size provides up to 1000 lumens while the large delivers up to 4000 lumens, giving you the right output for all your 120V residential projects.
The L2X features tunable white technology that lets you adjust the color temperature from a warm 3000K to crisp 5000K, ensuring the perfect output for any setting. With stepless dimming from 200 to 2100 lumens, you can also fine-tune the brightness to match your exact needs.
Detect motion in a 180° pattern, at distances of up to 30 feet. Sensor available with 2x13 LESLIE only.
Heavy-duty brackets, hoods and guards all support and protect our floodlights.
View Products
Outdoor Wall Packs
The lightweight PWLED was designed to cover large portrait wall pack footprints with a modern, ultra-thin fixture that helps reduce shipping and storage space/costs. The sleek housing maintains a minimal profile while providing powerful, efficient lighting—and it looks great doing it!
Teardrop style mini wall pack made of anti-corrosion, die-cast housing with selectable photocell. Available in AC-only & battery back up versions with integrated test switch.
The C-WALL is the next evolution in wall packs, delivering the versatility you need with the sustainability customers demand… all at an incredible price point. With a carbon footprint over 50% lower than comparable wall packs, the C-WALL's light, low-profile design uses recycled aluminum and a biocomposite resin lens manufactured with natural materials like sugarcane.
Our new WPX family offers the perfect solution for upgrading outdated outdoor lighting. With the flexibility of field-adjustable wattage and CCT, the WPX can be easily adjusted to suit your application's needs.
All models of the W22 include a tiltable light engine that allows you to adjust the forward throw. Choose from 0, 15, 30, or 45° to control where the light gets thrown.
The W34 is designed to mimic traditional, glass-front wall packs, but with an ultra-low profile that reduces production materials and overall weight.
All sizes of these wall packs have 3-way field adjustability: 3 selectable wattages, 3 selectable color temperatures, and an on/off photocell, giving you 18 SKUs in one wall pack. This is a game changer in the world of ultra-economy fixtures!
The WP123 FA wall packs are the latest addition to our growing line of field-adjustable, ultra-economy fixtures. All models come standard with selectable color temperature (3000/4000/5000K) and an integrated photocell that can be turned on or off as needed.
The W17 ultra-economy wall pack looks TOTALLY different than anything you are used to seeing on a faCade. It Is sleek, super-low profile and has a modern appearance that makes traditional-looking wall packs a thing of the past.
Designed to maintain footprint compatibility with outdated tall packs, the Tallpack redefines versatility with its field-adjustable design. Three selectable wattages and CCTs let you upgrade and fine-tune your lighting, and an on/off photocell provides built-in energy savings.
The redesigned ENTRA puts lighting control at your fingertips with three selectable wattages and CCTs in one fixture. Easily adjust settings to create the perfect ambiance for your entryway, walkway, or corridor with just one single SKU.
Our ultra-economy products are always designed to maximize value. Available 20W and 30W models, the BRISK17 comes with a field-adjustable CCT switch that's easily accessed inside the wall pack and allows you to choose between 3000, 4000 and 5000K.
With a vandalproof frosted polycarbonate lens, WPTLED is built to withstand harsh environments, and to look good while doing so. Perfect for high-traffic areas, the WPTLED tallpack delivers high output, high efficiency light with a design that covers the footprint of most traditional tallpacks.
Offered in two sizes, BRISK® comes in 35W and 22W models, and BRISKS comes in 14W and 9W models.
The reimagined LPACK is a fraction of the size of its predecessor. The more sustainable design weighs 50% less, has a lower profile, and has a smaller overall form size for a sleeker aesthetic that delivers even more light output! We've also added selectable wattage and color temperature to the LPACK, eliminating the need to choose between 10, 13, 18, or 26W models. One SKU does it all! An on/off photocell is also included for additional flexibility.
The high-output SLIM rewrites the rules of wall pack lighting with its innovative, patented, 5-position aiming system. From -20° to +20°, you can direct light exactly where you need it while maintaining full cutoff compliance.
The SLIM22 sets a new standard in wall pack design. Unlike competitive products, the SLIM22's forward throw is adjusted with a pivoting lens, giving you completely tool-free light control.
The SLIM is a full cutoff shielded wall pack that delivers environment friendly lighting which minimizes glare, reduces light trespass, and doesn't pollute the night sky. The 3000K model is DLC LUNA listed. The SLIM15 is yet another in RAB's ever-growing portfolio of eco-friendly products, with a housing made from Post Consumer Resin (PCR) and a raw aluminum back that foregoes any anodization or chemical coatings.
The reimagined LPACK is a fraction of the size of its predecessor. The more sustainable design weighs 40% less, has a significantly lower profile, and is over 3" narrower for a sleeker aesthetic that delivers even more light output!
Light sources can disorient nesting sea turtles and their hatchlings, leading them away from the water. They can also interrupt biological clocks and instincts to sleep and feed. SLIM amber wall packs minimize the risk of disruption to wildlife.
The new SLIM is now backed by RAB's industry-leading, 10-year, no-compromise warranty, so you can have the peace of mind of knowing that your investment is protected for years to come. The SLIM that has inspired an entire class of low-profile, full cutoff wall packs is now even better than the original. The more sustainable design weighs 36% less and is nearly half as deep for a super-low-profile aesthetic.
The SLIM17 comes with a field-adjustable CCT switch that's easily accessed on the side of the fixture and allows you to choose between 3000, 4000 and 5000K. All models come standard with an integrated, selectable, on/off photocell that can automatically control when the wall packs turn on for even greater energy savings.
The SLIM17 comes in two sizes and four wattages, all with fully adjustable cut off, from full cutoff up to 90° in 15° increments, so you can put the light where you need it. Both models come standard with an integrated photocell that will automatically control when the wall packs turn on for even greater energy savings.
Wall Packs often leave an unsightly wall stain behind during replacement. Replace the old wall pack with the SLIM and you'll never know there was anything else there. Medium and large SLIM wall packs were designed to replace RAB HID wall packs, both in size and footprint template, so upgrading to LED is easy and seamless. With up to 320W MH equivalency and 78 LPW, SLIM delivers the efficiency you want in LED. Get further savings with energy rebates. High wattage SLIM wall packs with glare-reducing microprismatic diffusion lens are available in standard or full cutoff versions which meets dark-sky requirements.
Outdoor Area Lights
The HERITAGE lantern makes customization simple with field-adjustable wattage and CCT settings that let you customize the light output on site. An integrated on/off photocell provides automatic dusk-to-dawn operation for hands-free energy savings.
The AL22 revolutionizes area lighting with adjustable optics that let you change beam patterns with the flick of a switch. Whether you need Type III, IV, or V distribution, this smart approach means you can fine-tune your distribution in seconds!
The economical A34 area light comes in 4 sizes with field-adjustable wattage and CCT. Offered with various mounting options, its sleek design can turn heads without breaking budgets.
This family of area lights is available in 3 sizes, with Type III, IV and V distribution. Each boasts 3 selectable wattages and CCTs.
Field-adjustable area lights with interchangeable IES distributions. Available in three sizes, from 50W - 320W.
These premium area lights are available in four sizes and with five different distributions that include auto dealership optics. All models have field-adjustable wattage.
Turtle-friendly, FWC-certified, amber area lights with field-adjustable wattage. Available in two sizes.
Small area light series with the same sleek, full-cutoff design of the LPACK.
Yardblaster with field-adjustable CCT and lumen output delivers enough light to hit the broad side of a barn.
View Products
Specification Grade Area lights available in IES Type II, III and IV distributions. For use in parking lots, roadways, pathways and general area lighting. Mounts to 4" square steel poles at 25'-35'. Replaces up to 1000W metal halide.
Specification Grade Area lights available in IES Type II, III and IV distributions. For use in parking lots, roadways, pathways and general area lighting. Mounts to 4" square steel poles at 15-25'. Replaces up to 400W metal halide. Patent Pending thermal
3 cutoff options. IES type IV distribution. Mounts to square steel poles at 20 - 30 ft, up to 4 fixtures per pole. Patent Pending thermal management system. 100,000 hour L70 lifespan. 5 Year Warranty.
View Products
High output LED pole top area light with IES type V circular distribution. Wide and uniform 360 degree pattern ideal for large outdoor areas such as parking lots, corporate parks, and retail settings.
High output LED pole top area light with IES type VS circular distribution. Wide and uniform 360 degree pattern ideal for large outdoor areas such as parking lots, corporate parks, and retail settings.
ALED Area Light mounts to 4" square steel poles at 15-20'. 1 to 4 ALEDs can be mounted to each pole. IESNA Full Cutoff, Fully shielded optics. 5 year warranty.
View Products
High output LED yardblaster delivers enough light to hit the broad side of a barn. Durable finish withstands harsh environments.
Garage Lights
Available in square and round forms, bronze and white finishes, and two sizes, the PORTO now boasts field-adjustable wattage and CCT. With output options from 30W to 110W, PORTO adapts to your exact needs.
The PARK34 now boasts three field-adjustable wattages and color temperatures and is available in both bronze and white. And if that’s not enough added versatility, you can also now choose between 120V and 277V operation!
With a super-sleek design, IVEPARK keeps glare under control and hangs less than 4"
from the ceiling, helping to avoid damage to SUVs and roof racks.
PORTO is available with an optional integrated motion sensor and photocell that ensures the fixture is on when it's needed and dimmed or off when it's not, delivering safety and security with ultra-efficiency.
100,000 hour LED lifespan. 5 year warranty. High-performance output maximizes spacing criterion.
View Products
Canopy Lights
Designed to cover the footprint of old HID canopy lights, the VAN34 is available in one size that comes in three different field-adjustable power packages (each with selectable CCTs). It delivers the output your space needs, all with a super-slim profile.
With adjustable wattage, adjustable CCT, and an on/off photocell, the VAN17 drastically reduces SKU count while maximizing flexibility in the field. Models are available in bronze and white, and in two sizes which cover the footprint of most old HID canopy lighting.
MASI is designed to easily replace Scottsdale ® and other popular fixtures. Install MASI in canopies with single-deck construction (access to junction box from above the canopy is required).
Canopy lights often leave unsightly discoloration behind during replacement. VAN1LED provides seamless replacement of traditional canopy fixtures like the RAB incandescent VAN1.
VANLED provides a clean and seamless replacement for traditional canopy lights. It covers up the footprint of the old fixture with clean and contemporary low profile design.
Vaporproof
Class I Div 2 vaporproof lights available in white, red, or green models, all with 180° rotation. Offered with battery backup.
The VXRGB lets you switch between vibrant red, green, blue, or crisp 5000K white light to meet safety requirements, signal location or warning, or simply color your world. It's ideal for security lighting, architectural accents, or specialized industrial applications.
The new VX is our first composite vaporproof product. It features a polycarbonate housing, a shock-resistant lens, a rugged wire guard, and a rust-resistant finish that makes it perfect for marine environments. Its IP65 rating stands up to harsh conditions and makes it a reliable light source in tunnels, industrial sites*, subways, and other challenging environments.
High performance 26W LED Vaporproof fixture. A classic design with cutting edge LED technology.
View Products
Die cast aluminum construction. Mounts to existing surface or recessed 4" boxes. Adapter plate provided. Medium base socket and a variety of globes. incandescent lamp A21 for 100 Series, PS25 for 200 series. Lamp not supplied.
View Products
Vandalproof
Economy canopy lights with field-adjustable wattage and CCT, and an on/off photocell. Integrated expansion port included motion sensors and Lightcloud Blue compatibility.
Low-profile vandalproof fixture replaces traditional incandescent luminaires delivering impressive energy savings.
Low-profile vandal-resistant fixture covers the footprint of most traditional canopy lights. Available in flat or drop lens with frosted and unfrosted options.
Landscape
The economic LF17 floodlight is designed for 120V use and includes field-adjustable wattage and CCT. Available in bronze, black, and white.
Bollards with field-adjustable wattage and CCT. Available in various shapes and colors.
High performance LED floodlights. An affordable solution for long life and reliable Spot and Flood lighting.
View Products
High performance LED floodlights. An affordable solution for long life and reliable Spot and Flood lighting.
View Products
High performance LED floodlights. An affordable solution for long life and reliable Spot and Flood lighting.
View Products
Compact 5 Watt LED floodlight perfectly suited for small-scale landscape lighting applications. 85% more energy efficient than its 35 Watt MR16 equivalent. Specialized microprismatic lens delivers even and consistent light.
View Products
Compact 5 Watt LED floodlight perfectly suited for small-scale landscape lighting applications. 85% more energy efficient than its 35 Watt MR16 equivalent. Specialized microprismatic lens delivers even and consistent light.
View Products
Light your path and enhance your outdoor space with durable die cast metal LED pathway lights that are built to withstand the elements. Available in full cutoff, 1 tier and 2 tier models.
The innovative, affordable and functional LED Bollards that bring you 50,000 hours of dependable, low cost energy efficient lighting. Great for walks and driveways!
The innovative, affordable and functional LED Bollards are full cutoff fixtures that bring you 50,000 hours of dependable, low cost energy efficient lighting. Great for walks and driveways!
View Products
LED Step Lights Equivalent to 13 Watt CFL or 40 Watt incandescent. Applications for steps, decks, landscape and entries. Meets ADA requirements. 5 Year warranty.
View Products
Classic Landscape Lawn Lights packed with rugged features. Dome Top features 2 level cutoff protection.
View Products
Small flood lights with quality features and great looks at low prices.
View Products
A wide selection of Incandescent Floods makes it easy to find the one for your job.
View Products
Die cast aluminum Hood, Guard, and Visor for additional protection against damage. Plus other accessories.
View Products
Outdoor Decorative
18 Watt LED wall sconce. Die-cast aluminum wall bracket with five 1/2" conduit openings with plugs.
View Products
13 & 26 Watt LED Gooseneck Luminaire designed to match the architecture of Main Street storefronts and building perimeters.
Outdoor Cylinders
Economical cylinders with field-adjustable options to fit any indoor or outdoor application.
Pendant mount kit in various colors.
View Products
Classic architectural lines, and a downlight under the hood. LED cylinders that look as great as they perform.
Roadway Lights
Roadway accessories including angle adaptors to shorting caps.
View Products
Poles
You should have as much flexibility as possible in configuring your area lighting, right down to the pole. RAB not only offers a variety of heights, shaft sizes and gauges, with or without tenon…we now also have an entire line of round poles as well. So, from sleek designs for decorative, post-top lighting to heavy-duty designs for street lighting, we've got a pole for that!
Solar
LED Wall packs for solar applications or other 10-30 VDC systems. Perfect for off-grid, remote-area lighting. Up to 85% more efficient than line voltage AC solutions. Available in 10, 13, 20 and 26 Watt.
View Products
Temporary Lighting
Outdoor Exit & Emergency
Outdoor rated exit signs available in red or green with battery backup options.
View Products
Remote heads and test button switch for exit and emergency units with battery backup.
View Products
Weatherproof Covers
Mount flood lights and sensors easily and securely on color matched heavy duty covers with threaded holes.
View Products
Hazardous Lighting
Hazardous location panels available in 3 sizes/wattages. Sensor and battery backup options available. Recessed mounting accessory kit offered.
Hazardous location high bays with 2 mounting options out of the box. Available in 2 sizes and 4 wattages.
Linear high bay for hazardous locations. Available in 2' and 4' models.
Hazardous location high bays with 2 mounting options out of the box. Available in 2 sizes and 4 wattages.
This ultra-high efficiency LED large garage light delivers up to 111 lumens per Watt. Available in 70, 80 and 105W versions. Fixture measures 18" L x 18" W.
View Products
Linear lighting for hazardous locations. Available in 2' and 4' models.
Floodlights for Class 1 Div 2 hazardous locations. Available in three sizes and five wattages with a wide distribution.
Controls - Lightcloud Blue
No Gateway or Hub required. These lamps can be wirelessly controlled via the mobile app for On/Off, Dimming, Color Temperature, Scenes, Schedules and SmartShift. Connect to Amazon Alexa or Google home for voice control and remote access.
View Products
SmartShift Ready to sync with local sunrise/sunset for healthy circadian lighting.
Lightcloud Blue is a powerful, flexible, simple lighting control system designed to manage lighting wirelessly, without the need of a Gateway or Hub. It's as easy as downloading the Lightcloud Blue app, connecting these lamps or other enabled products, and quickly configuring them.
View Products
The most versatile in-wall dimmer for switching and dimming with or without a connected load.
View Products
Ceiling sensors for indoor and outdoor applications for low or high ceilings. Dual technology motion sensor available with PIR or MVS technology and daylight harvesting.
View Products
This Wireless Occupancy Sensor is a passive infrared motion detector used to switch lights on/off or dim. Compatible with all Lightcloud Blue-enabled lamps and luminaires and easy to configure using the Lightcloud Blue mobile app.
View Products
Lighting control made easy with Lightcloud Blue factory installed in RAB fixtures for faster, easier installation. Turn the power on and the Lightcloud Blue system is ready to control.
View Products
Plug in aux sensors allow for simple Bluetooth Mesh wireless-networked controls like occupancy and daylight harvesting.
View Products
Field adjustable lumen output and CCT provide installation flexibility when replacing traditional HID. Integrated AUX port to add lamp-level sensor control.
View Products
Field adjustable lumen output and CCT provide installation flexibility when replacing traditional HID. Integrated AUX port to add lamp-level sensor control.
View Products
Field adjustable lumen output and CCT provide installation flexibility when replacing traditional HID. Integrated AUX port to add lamp-level sensor control.
View Products
Versatile, compact accessory that expands the available features offered with Lightcloud Blue. Connect to Amazon Alexa or Google Home for voice control and remote access.
View Products
The Lightcloud Blue High Bay Low-Voltage Controller is a controller with a 12V AUX supply, integrated dual-techology motion detector, and daylight sensor that can be quickly and easily installed on compatible LED fixtures.
View Products
Convert any compatible 0-10V fixture to a Lightcloud Blue-enabled fixture which can be configured and controlled using the Lightcloud Blue mobile app.
View Products
Wireless, compact, battery-operated Remote lets you control your Lightcloud Blue-enabled lighting from anywhere onsite.
View Products
Adjustable extension arm for the Low-Voltage Controller and sensor. Fits into a 1/2" knockout on the fixture.
View Products
Mounting accessories for the Lightcloud Blue Wireless Remote.
View Products
Dual-technology motion detector and daylight sensor that can switch and dim both local and remote circuits.
View Products
No Gateway or Hub required. These Bluetooth-enabled Type A tubes can be wirelessly controlled via a mobile phone for On/Off, Dimming, Color Temperature, Scenes, Schedules and SmartShift.
View Products
No Gateway or Hub required. These Bluetooth-enabled Single/Double ended Type B tubes can be wirelessly controlled via a mobile phone for On/Off, Dimming, Color Temperature, Scenes, Schedules and SmartShift.
View Products
No Gateway or Hub required. These Bluetooth-enabled lamps can be wirelessly controlled via a mobile phone for On/Off, Dimming, Color Temperature, Scenes, Schedules and SmartShift.
View Products
No Gateway or Hub required. Classic designs using filaments that mimic the conventional lamps they replace, now Bluetooth-enabled. Wirelessly control via a mobile app for On/Off, Dimming, Color Temperature, Scenes, Schedules and SmartShift.
View Products
No Gateway or Hub requried. Enhance your space with these RGBW color tuning retrofit downlights, ideal for new construction and retrofit applications.
View Products
Bluetooth-enabled wafers controlled without a Gateway or Hub. Extremely low profile for versatile installations.
View Products
Available in 6" and 8" options with 120-277V driver— no housing required. Integration with Lightcloud Blue for wireless control of dimming and color temperature makes this a SmartShift-ready product. For residential or commercial use.
View Products
No Gateway or Hub required. These Bluetooth-enabled commercial grade downlights are ideal for new construction and retrofit application.
View Products
No Gateway or Hub requried. Enhance your space with these RGBW color tuning retrofit downlights, perfect for residential and commercial applications.
View Products
No Gateway or Hub required. These Bluetooth-enabled contractor grade retrofit downlights offers tunable white color tuning and Natural Spectrum Technology. Wirelessly control using a mobile phone via a Bluetooth connection.
View Products
Contemporary, ultra-slim, edge-lit surface mount. These downlights are SmartShift-ready, with wireless control for on/off, dimming, and CCT between 2700-6500K. Ideal for new construction and retrofit applications. No Gateway or Hub required.
View Products
Ultra-economy, surface mount disk integrated with Lightcloud Blue for wireless control. SmartShift-ready with adjustable CCT between 2700K-6500K. Ideal for new construction and retrofit applications. No Gateway or Hub required.
View Products
Emergency battery backup with wireless control.
View Products
Controls - Lightcloud
Get the power of Lightcloud factory installed in RAB fixtures for faster, easier installation. Just power it up and your Lightcloud system is ready to control.
View Products
The Controller is the basic building block of the Lightcloud system. Use it for switching and 0-10V dimming. Deploy it for power management. Or simply use it to extend the range of your Lightcloud mesh network.
View Products
Lightcloud-enabled sensors are designed with dual-technology Passive Infrared (PIR) motion detection, occupancy/vacancy sensing and closed-loop daylight harvesting. Standard or high bay applications, and surface or fixture mount.
View Products
The Luminaire Controller offers wireless switching, 0-10V dimming, and power monitoring with a smaller footprint for 3A applications.
View Products
The Lightcloud Dimmer/Sensor is an in-wall passive infrared motion detector and dimmer switch that can control remote circuits. The Dimmer/Sensor requires a compatible Lightcloud Controller or Driver and Lightcloud Gateway.
View Products
The Lightcloud Phase Dimmer is a decorator-style, in-wall dimmer, switch, and scene remote and can control any Lightcloud Controller or Sensor on the network. The Phase Dimmer can be configured or reconfigured remotely at any time.
View Products
The Lightcloud Dimmer is a decorator-style, in-wall dimmer, switch, and scene remote and can control any Lightcloud Controller or Sensor on the network. The Dimmer can be configured or reconfigured remotely at any time.
View Products
The Phase Controller is plenum-rated for dimming and switching ELV or MLV loads up to 450W. Replace an existing wall dimmer or install in the ceiling for circuit control.
View Products
The Lightcloud Twist brings the power of Lightcloud to roadway lighting, boasting GPS location reporting, pole-damage detection, 0-10V dimming and more.
View Products
The Lightcloud Outlet is a tamper resistant duplex receptacle that delivers plug-load control and measured power monitoring for loads up to 20 amps.
View Products
The Lightcloud Hub is a powerful, wireless lighting control system that's seamlessly integrated into a decorator-style wall switch.
View Products
The Touch is an elegant wall-mounted touchscreen that gives you convenient switching, dimming and scene control for any of your zones. The display measures a full 10" and requires no internet access, communicating directly with other Lightcloud devices.
View Products
The Gateway stores all local site information (energy monitoring, schedules, scenes, and more) and communicates with RAB's servers via private 4G cellular connection, so no internet access is required.
View Products
Lightcloud integrates perfectly with emergency backup systems. For fixtures with internal battery backups, wire Controllers normally. For emergency backup circuits, the LCSHUNT gives you complete control.
View Products
The Integrator adds BACnet compatibility to your Lightcloud Site, for seamless integration with your building management system (BMS).
View Products
Stop overlight and start cutting your utility bill with the Lightcloud Daylight. This solar-powered wireless sensor can dim or shut off electric lighting when sunlight is sufficient to achieve your desired lighting level.
View Products
Controls - Smart
When connected to a Lightcloud Gateway or Hub, the CRLED can be controlled remotely via the Lightcloud mobile app. Manage dimming, on/off, scenes, and schedules all over a super-secure cloud platform.
View Products
Controls - Outdoor Motion Sensors
Security lighting with tunable white light and a passive infrared motion sensor with up to 240° detection.
View Products
Security lighting kits that combine STEALTH and GOTCHA sensors with field-adjustable PAR38 lamps.
View Products
Super Stealth Sensor with Total 360 + 180 "Can't Miss" Coverage, Surge Protection, Scanning LEDs, Evening Timer and Color Matched Lens, universal CU4 cover plate included.
View Products
STEALTH Sensor with special 200° detection pattern to provide wide coverage side to side. Excellent for building perimeter protection. Lens masks allow customization or detection zone.
View Products
STEALTH Sensor with 200° detection pattern to provide wide coverage side to side. Excellent for building perimeter protection. Lens masks allow customization of detection zone. 240V compatibility.
View Products
STEALTH Sensor with 110° view. Double Look Down lens, surge protection, LED detection indicator and Color Matched Lens.
View Products
Gotcha Sensor with 110° view, surge protection, 500 Watts switching capacity, auto test logic and manual override.
View Products
Add motion activated security lighting to your driveway, patio or walk with easy to add infrared sensors. Smarten up your Tuff Dome, Lanterns, or Flood Lights!
View Products
Control 500 Watts from an unobtrusive box mounted sensor. Full 180° with tilt-down adjustment. Integral oversize wall plate included. Fits single gang cast box.
View Products
Adapts lanterns to sensor operation. Controls 500 Watts incandescent or 250 Watts Fluorescent. Adjusts to fit small or large size lanterns. Sensor moves 6" up or down to clear lanterns handle. Straight wall and clapboard plate provided.
View Products
Luminator sensor with 110° view, manual override, 300 Watts switching capacity and auto test logic.
View Products
Fixtures come with 360° or 180° detection pattern.
View Products
Super Stealth 360 sensor with twin precision die cast HB101 Bullet floods pre-wired and assembled on universal CU4 EZ plate. Accepts PAR-38 lamps, 150 Watt max. Lamps not supplied.
View Products
Gotcha Sensor with two weatherproof, corrosion-proof floodlights, molded gaskets and corrosion-proof universal cover plate. Lamps not supplied.
View Products
Luminator sensor with two weatherproof, corrosion-proof floodlights and round mounting plate. Pre-wired for easy installation. Both floods and sensor have universal ball swivels for easy tool-less adjustment. Lamps not supplied.
View Products
Controls - Indoor Motion Sensors
Super Ceiling Sensor has 3 detectors for triple overlapping coverage to catch small movements. LED testing and operating Indicator. Maximum coverage - 360 or hallway models. Relay and sensor all in one unit reduces installation costs.
View Products
Fits decorator wall plates with only 1/2" protrusion. 120 or 277 volts. Gangable. Full 180° view covers 1000 sq. ft. Works with electronic ballasts. Can be wired in parallel. LED indicator, wallplate included. Can also be used as a ceiling sensor.
View Products
Fits decorator wall plates with only 1/2" protrusion. 120 volts. Gangable. Full 180° view covers 1000 sq. ft. Works with electronic ballasts. Can be wired in parallel. LED indicator, wallplate included.
View Products
Meets California Title 24 standards. Must be turned on manually, but shuts off automatically. Full 180° view covers 1000 sq. ft. Works with electronic ballasts. Can be wired in parallel. LED indicator, wallplate supplied.
View Products
Electric Vehicle Chargers
32A and 40A Level 2 chargers designed for plug-and-play use...no commissioning, no software. Includes NEMA 14-50 plug and a charging nozzle holder.
48A Level 2 charger commissioned and fully supported by RAB. Cloud-based software subscriptions available (OCPP v1.6 JSON). ISO 15118 protocol and 4G/WiFi/LAN ready.
