Richards-Wilcox Canada

Premium Garage Doors

CONTACT INFO
EMAIL
Request for informationRichards-Wilcox Canada Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Richards-Wilcox  

R-W's line of Neufoam™ insulated Garage Doors. From Classic to Modern Looks, and Carriage House to Customizable Cedar Overlays. Landmark has you covered.



Rated 5 based on 1 product reviews
LEED
Richards-Wilcox Canada offers technical excellence and superior design in our commercial door series. Our doors can be made to suit most commercial/industrial openings and are designed to provide reliable service for years to come.
Rated 5 based on 1 product reviews
LEED

Commercial Doors  

  • Insulated sections fabricated from pre-painted, hot dipped galvanized steel with rigid polyurethane insulation core, CFC and HCFCfree, face sheet stucco embossed and flush
  • Sections feature thermal break,steel-polyurethane-steel sandwich formed by continuous process
  • Sections formed with ship-lap joint
Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOS
  • Insulated sections fabricated from pre-painted, hot dipped galvanized steel with rigid polyurethane insulation core, CFC and HCFC free, face sheet stucco embossedand flush
  • Sections feature thermal break, steel-polyurethane-steel sandwich formed by continuous process
  • Sections formed with ship-lap joint
Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOS

The T-300 / T-300MR is the strongest, most versatile Thermatite section we have ever offered. A 3" (76mm) thickness with an R-Value 25.57 makes the T-300 / T-300MR the logical choice for virtually any project and is ideally suited for large door openings demanded by warehousing, agricultural, manufacturing and mining industries.

Ideal for Commercial & Agricultural Warehousing, Fire Hall & Ambulance Bays, Refrigerated Buildings, Underground Parking and High Security Facilities.


Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

The same great quality and durability you get from every model in the Thermatite Series.With the added benefit of 8 COLOURS to choose from.

Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOS

Alumatite Door Systems are designed to provide an attractive and practical solution when maximum light and/or visibility is required. Built to withstand heavy use and high traffic using extruded aluminum alloy rails and stiles with a full width integral horizontal reinforcing truss at each pair of meeting rails. Highest quality hardware components provide years of dependable operation. Choose from a variety of finish and glazing options or configure your door with Thermatite panels for extra strength and additional energy savings.

Clearance & Mounting Requirements
Section Details
Color Options
Standard / Optional Hardware

Alumatite (A150, A175, A150T, A175T) Sellsheet


Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Polytite Door Systems are made with triple-walled Polycarbonate Panels that are strong yet lightweight, providing easy operation with minimum stress on hardware components. The translucent panels provide a naturally-lit, inviting work environment and help reduce winter heating costs through the effects of solar heat gain. The panels are also extremely impact-resistant and can withstand long-term exposure to extreme elements such as sun, wind, rain and snow without cracking or splitting. Particularly suited for service garages but ideal for all types of industrial, agricultural, commercial, institutional and residential overhead door installations where an attractive, light-transmitting, strong, lightweight door is desired.

Clearance & Mounting Requirements
Section Details
Standard / Optional Hardware

Polytite (P175, P175T) Sellsheet


Rated 5 based on 1 product reviews
CADBIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

Rolltite Door Systems are made from aluminum, steel, or stainless steel available in a variety of gauges. With a proven track record for durability, these doors are ideal for all types of applications, including industrial, agricultural, commercial, warehouses, retail stores, pharmacies, and schools. They will perform in the most demanding environments, and are safe and secure enough to protect against theft or vandalism. Our rolling steel doors, shutters and grilles require minimal maintenance and are easy to install and are a perfect to fit for your needs. Rolltite doors are built to last.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

R-W R300 SERIES COMMERCIAL SLAT DOOR is produced with the highest quality and durability in the industry. With nylon end locks and 12-gauge roll formed guides is an economical alternative slat door that is easy to maintain and service. The curtain is pre-assembled on the drum at the factory making the installation easier and faster. The 300 Series consists of 3" slats in both 24 and 22 gauge steel with a flat or curved profile. The slats are commercial grade galvanized steel and coated with Super Durable polyester paint. Model 324, 24-gauge, is available in sizes up to 14' wide x 14' high. Model 322, 22-gauge, is available in sizes up to 12' wide x 12' high, both models are a perfect choice for freight terminals, commercial, and industrial applications.

  • Gauges: 24 and 22 gauge

  • Profile: Flat or Curved

  • Max door size: 12 feet by 12 feet

  • Finishes: 5 Standard

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDS

R-W R400 SERIES HEAVY DUTY ROLLING SERVICE DOOR is produced with the highest quality and durability in the industry. The 400 Series consists of 3" — 24, 22, 20, or 18-gauge slats with a flat, curved, or perforated profile. The 400 Series is available in sizes up to 40' wide or 30' high (varies by model). The 400 Series is the perfect choice for industrial, commercial, or high cycle applications.

  • Gauges: 24, 22, 20 and 18 gauge

  • Profile: Flat or Curved

  • Max door size: 40 feet by 30 feet

  • Finishes: 6 Standard

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDS

R-W R600 SERIES INSULATED ROLLING SERVICE DOOR is produced with the highest quality and durability in the industry. The 600 Series comes in 24, 22, 20, or 18-gauge slats with a flat profile and 24 or 22-gauge back slat that encloses a 5/8" thick insulation strip between the two slats. The 600 Series is available in sizes 40' x 16' to 28' x 26' (varies by model). The 600 Series is the perfect choice for industrial, commercial, or climate-controlled applications.

  • Gauges: 24, 22, 20 and 18 gauge

  • Insulation: 5/8" polystyrene insulation

  • Max door size: 40' x 16' to 28' x 26' (varies by model)

  • Finishes: 5 Standard

Rated 5 based on 1 product reviews
CADSPECSSPECWIZARDS

R-W R700 SERIES ROLLING SHUTTER is designed for finished applications providing security and beauty blended with smooth, quiet, and effortless operation. The 700 Series is available in clear anodized aluminum, painted steel, or stainless steel. The 700 Series Rolling Shutter offers a compact design requiring minimal headroom and is the perfect choice for pharmacies, cafeterias, concession areas, ticket counters, nurse/hospital desks, and many more applications.

  • Gauges: 24 and 22 gauge

  • Slats: Stainless Steel or Aluminum

  • Max door size: 14'-4" x 10'-4"

  • Finishes: 5 Standard

Rated 5 based on 1 product reviews
SPECSSPECWIZARDS

R-W R800 SERIES ROLLING GRILLES are designed to provide a high level of security while allowing for maximum visibility. With smooth operation and a variety of designs, the 800 Series Rolling Grille doors are a proven solution for a wide variety of environments including: parking garages, hospitals, pharmacies, schools and universities, retail outlets, and restaurants.

  • 5 Grille styles available

  • Extruded Aluminum bottom bars and guides.

  • Max door size: 24′ x 12′-6″

Rated 5 based on 1 product reviews
SPECSSPECWIZARDS

Commercial Door Operators  

  • 1/2 Horse Power Direct Drive Operator for a 1″ Shaft

  • Includes Programmable LCD Control Panel

Rated 5 based on 1 product reviews
  • 3/4 Horse Power Direct Drive Operator for a 1″ Shaft

  • Includes Programmable LCD Control Panel

Rated 5 based on 1 product reviews
  • 3/4 Horse Power Direct Drive Operator for a 1.25″ Shaft

  • Includes Programmable LCD Control Panel

Rated 5 based on 1 product reviews
  • 1 Horse Power Direct Drive Operator for a 1.25″ Shaft

  • Includes Programmable LCD Control Panel

Rated 5 based on 1 product reviews

Residential Garage Doors  

Create your own custom exterior from our broad selections of Premium Garage Doors. Creating your dream home has never been easier.
Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

A Rockwood three-section Carriage House door brings unparalleled warmth and individuality to your home. Custom-crafted red cedars overlays covering our technologically-advanced, foam-insulated steel panels offer vintage style with unsurpassed structural integrity.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

A Rockwood Three-Section Carriage House Door Brings Unparalleled Warmth And Individuality To Your Home. Custom Crafted Overlays Of Clear Red Cedar On Our Technologically-Advanced, Foam-Insulated Steel Panels Offer Vintage Style With Unsurpassed Structural Integrity And A Total Door Thickness Of 2 3/4″ (70Mm).

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS
A 24" (610mm) top section showcases exquisite window options in a wide selection of carriage house panel styles. Whether you choose the old-world craftsmanship of the Wrought Iron or the classic simplicity of 4-Over-4 Pane, 4 Pane or Clear, the view has just improved. The perfect balance between exceptional beauty and enduring quality, a Briarcrest garage door will transform your home from ordinary, to extraordinary.
Rated 5 based on 1 product reviews
BIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED

This unique three-section door has overlays in five styles, providing numerous design combinations. Customize with decorative hardware and four window options to add period-charm and curb-appeal to your home.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED
A beautifully crafted door that has a vintage look matched with technologically-advanced durability and strength. Overlays in five styles provide numerous design combinations and a total door thickness of 2 3/8" (60mm). Add period-charm with authentic-looking decorative hardware and five window insert options.
Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

The Grandview is built with a 24" (610mm) top section to showcase our beautiful selection of extra-large windows. Choose Wrought Iron, 4-Over-4 Pane, 4 Pane or Clear to compliment your home's exterior and enhance its curb appeal. Exceptional quality and the opportunity to create many different looks with a wide variety of panel styles makes the Grandview a perfect choice for the discerning homeowner.

Rated 5 based on 1 product reviews
BIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED
The clean, classic lines of our Colonial or Ranch panel styles will add instant charm and curb-appeal to your home. Authentic woodgrain texture embossed on the panels has the look of wood but the strength of steel. Add decorative insert windows and choose one of three classic colors to find the perfect look at the perfect price.
Rated 5 based on 1 product reviews
BIMSPECSSPECWIZARDSCATALOGSVIDEOSLEED
Add character and beauty to your home with our Premium panel styles. Authentic woodgrain texture embossed on the panels has the look of wood but the strength of steel. Customize with gorgeous windows and choose from ten contemporary colors. Find the perfect style to give your home the distinctive, elegant look it deserves.
Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOSLEED

Our Premium Contemporary doors offer a wide variety of window configurations and designs. Three sophisticated window options offered on three of our Premium panels provide a multitude of fashionable layouts sure to compliment your home's modern design.

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS
Choose enduring quality and time-honoured style with any of our Classic panel options. Authentic woodgrain texture embossed on the panels has the look of wood but the strength of steel. Add designer decorative windows and choose from eight contemporary colours. You're guaranteed to find the perfect look to add value to your home and enhance its curb-appeal.
Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Durability Meets Strength with this Polystyrene-Insulated Garage Door Available in Traditional, Modern and Carriage House Styles.

  • 2″ Panel Thickness

  • R Value of R10*

  • Max Opening: 20'0″ wide x 10′ high

  • 3-Layer polystyrene Insulation

  • Unique Gunite Surface Texture Embossing

  • Available in 7 Panel Styles

  • Nine Solid Colour Options Available

  • Two Single-Directional Woodtone Options Available

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Maintenance & Support  

Richards-Wilcox Canada prides itself on superior customer service and a high level of customer satisfaction.
Rated 5 based on 1 product reviews