The Rite-Hite Green / LEED contributing building products - Click on the product details below to view data that can contribute LEED credits to a building project's LEED certification.

Rite-Hite
CONTENT
Rite-Hite
CONTENT
Safety Barrier image

Safety Barrier - Dok-Guardian™

Vacant loading docks create dangerous drop-offs for dock personnel as well as material handling equipment and are often ignored until after a serious accident has occurred. Protect your employees and equipment with the Dok-Guardian Safety Barrier, available in Heavy Duty and Light Duty. Simple and easy to use, the Dok-Guardian is an excellent safety solution for almost any loading dock.
Rated 5 based on 1 product reviews
Cold Storage Doors image

Cold Storage Doors - Barrier Glider

The Barrier Glider bi-parting high speed freezer door for refrigerated warehouses, food manufacturing/processing plants, and grocery distribution centers offers superior environmental separation for cold storage environments. The door's patented Thermal Air® sealing system inflates to 6" (152 mm) in diameter, conforming fabric ducts to seal the perimeters of bi-parting doors and creating pressurized energy-saving seals.
Rated 5 based on 1 product reviews
HVLS Fan image

HVLS Fan - Revolution™

The Revolution® is Rite-Hite's original HVLS fan, and today's standard for low cost, high-efficiency climate control, delivering the most air movement of any HVLS fan on the market. Featuring blade diameters up to 24 feet Revolution is ideal for large facilities with high ceilings. Installing the Revolution is a simple upgrade for any existing facility, and a smart, economical, green choice for a new building. It creates a comfortable, productive environment for work, play, learning and living around the world.
Rated 5 based on 1 product reviews
Dock Levelers image

Dock Levelers - RITE-HITE®

The unique Z-Deck™ design increases safety and efficiency by providing full-width access to the goods in transit. Unique z-shaped deck helps reduce the slope of the lifting surface to keep tires even, minimizing the opportunity for trailer/loading dock separation accidents Increases productivity by eliminating pit wall and bumper obstructions to easily access below-dock loads Minimizes product damage from servicing trailers below dock level Low-profile design 1-5/8A,'" rear section, when collapsed, eliminates bumper override and the need for a below-grade pit Easy installation through surface mounting negates the need for a costly trench or drainage Consistent, centered trailer positioning with dual wheel guides provides accurate alignment to protect the dock seal and facility
Rated 5 based on 1 product reviews
Truck Levelers image

Truck Levelers - THINMAN™

Rite-Hite has a solution for your Truck Leveler needs, when you need full access to the trailer for loading and unloading operations. Surface mounted truck levelers allow you to lift and position the trailer bed, clear from bumper or pit wall obstructions.
Rated 5 based on 1 product reviews
Dock Seals & Shelters image

Dock Seals & Shelters

Rite-Hite® Dock Seals & Shelters are known in the industry for their quality and exclusive design features that result in superior durability and sealing efficiency. Rite-Hite enclosures come in a variety of styles and price points, and are custom designed for each application to provide an optimum fit for building type, dock dimensions, trailer traffic and customer needs.
Rated 5 based on 1 product reviews
Touch Screen Control Station image

Touch Screen Control Station - Fan Commander

The optional Fan Commander is a touch screen control station that allows for operation of up to 18 Rite-Hite HVLS fans from one location. Divided into three zones, the Fan Commander allows for turning fans on/off, speed adjustment and scheduling independently or within a zone. An optional Ethernet port allows access over a network or remote device.
Rated 5 based on 1 product reviews
Vehicle Restraints image

Vehicle Restraints - DOK-LOK® WHEEL-LOK®

After pioneering the vehicle restraint industry with the Dok-Lok in 1980, Rite-Hite has continually evolved trailer restraints to meet the industryA,''s evolving challenges. This encompasses trailer and loading dock design along with regulatory compliance. The Rite-Hite Dok-Lok, also known as a truck restraint, trailer restraint, or dock lock, is known worldwide for: Exclusive safety features that help prevent trailer/dock separation accidents Exclusive light communication system that provides FULL-TIME communication regarding the status of the vehicle restraint to the forklift driver both at the dock and in the trailer Superior quality delivered through decades of innovation, unique designs, and the highest construction standards Proven long-term reliability, demonstrated by a lengthy list of satisfied repeat customers Rite-Hite vehicle restraints are engineered to provide the highest level of trailer/forklift safety at the loading dock.
Rated 5 based on 1 product reviews
Floor-Mounted HVLS Fan image

Floor-Mounted HVLS Fan - Renegade™

If you have limited ceiling space in your facility, or overhead obstructions that prevent you from installing a ceiling fan or make occasional changes to the configuration of your plant or facility, then you have to go Renegade™. The newest member of the Rite-Hite line, this floor-mounted HVLS fan offers the same benefits as the original Revolution. ItA,''s available in 8-, 12- and 16-foot diameters, and you can set its height anywhere between 10 and 15 feet, depending on your need. The AC motor uses only 640 watts at full speed, so the Renegade high volume low speed fan costs just pennies per hour to operate. It comes pre-wired, so you can plug it in and turn it on.
Rated 5 based on 1 product reviews