As cost-effective accessibility for small commercial applications such as schools, churches, medical offices and other low rise buildings, the Savaria Orion family of limited use/limited accessibility (LU/LA) elevators offers high-rise look and feel at a low-rise cost.
Orion Elevator: The Orion model LU/LA minimizes construction costs as overhead and pit requirements are much lower than traditional commercial elevators. The Orion provides 1400 lb capacity and 25' (7620 mm) of travel, with up to 6 stops (subject to local code requirements); higher travel available where code permits. More info
Orion MRL: A machine roomless, geared-traction drive LU/LA elevator suitable for up to 200 trips a day. Offering an ultra-quiet ride, reduced construction costs thanks to minimal overhead and pit requirements and a 1400 lb capacity, the Orion MRL has a maximum travel of 25' (7620 mm) with up to 6 stops (subject to local code requirements); higher travel available where code permits. More info
Explore a world of beautiful accessibility with our interactive product guide.
Savaria is a world leader in vertical platform lifts. Our suite of residential and commercial VPLs range from robust workhorses for rough-and-tumble environments to stunningly beautiful and brandable luxury lifts that are at home in the lobbies of Fortune 100 companies. Available with ADA-compliant options and models for both indoor or outdoor applications.
Explore a world of beautiful accessibility with our interactive product guide.
The Savaria V-1504 lift is built to carry a wheelchair and passenger safely up and down one or more levels. Suitable for installations in public and commercial buildings, as well as private homes.
Indoor/outdoor applications with 750 lb capacity
Up to 14' travel distance (USA) or 23' (Canada)
Fast, quiet hydraulic drive system, no machine room
Same-side, 90-degree or straight-through entry/exit
Custom platform sizes
Pit depth 3" or ramp ratio 1:8 to 1:12 where pit is not possible
The Savaria V-1504 is available as an unenclosed unit or fully enclosed with aluminum and acrylic inserts and top dome with active ventilation system; corrosion-resistant steel components, ideal for outdoor applications. For high-end public and commercial settings:
V-1504 Prestige is a luxury lift built from half-inch structural tempered glass
V-1504 Lux is beautifully framed in stainless steel with glass inserts
Explore a world of beautiful accessibility with our interactive product guide.
The reliable workhorse Savaria Multilift is available with enclosure or unenclosed - or even a mobile unit for temporary accessibility needs.
Indoor or outdoor use in most climates
Low-rise 2-stop travel up to 60" (USA) or 72" (Canada)
Minimal construction required; placed on a concrete pad 90-degree or straight-through entry/exit configurations
Explore a world of beautiful accessibility with our interactive product guide.
The Prolift's enclosed cab interior feels like a traditional elevator. As the fastest VPL in the Savaria suite, it offers a speed of 30 ft/min thanks to its hydraulic drive system (machine room required).
The Prolift services up to 6 stops over a maximum travel distance of 23' (14' in USA) with a capacity of 1050 lb or 1400 for the HD model. Available in a selection of finishes with multiple sizes and entry/exit configurations. Casket lift option available.
The Savaria Delta inclined platform lift carries a passenger with wheelchair up and down a single flight of straight stairs.
Maximum travel 80' with 550 lb capacity
Wall-mounted rail or self-supporting stanchions
Left- or right-side rail, front or side access configurations
The Savaria Pegasus inclined platform lift is designed for access over stairs with multiple levels, curves or intermediate landings.
Custom built to provide access over stairs with multiple levels, curves or intermediate landings
Carries a passenger in a wheelchair or seated passenger; capacity of 660 lb
Power foldaway platform available in 2 sizes including ADA-compliant size and custom sizing
Motor is installed at the top landing, no machine room required
For residential and commercial use (where code permits); indoor and outdoor applications (moderate climates only)
For projects with straight stairs, see the Delta IPL
Access wow-factor. The show-stopping Savaria Vuelift® panoramic home elevator with integrated hoistway opens up new vistas in residential design. Its all-in-one design means placement is incredibly flexible - in the middle of the room, through the floor, attached to a mezzanine or centered in a spiral staircase. No shaftway construction is required, making it ideal for both new residences and renovation projects. With 6 models to choose from and available in Round and Octagonal , as well as the new 50-inch-footprint Vuelift Mini there is a Vuelift to suit any architectural style.
Available in UV-resistant glass or acrylic to allow natural light to shine through, the incredible clarity means the 360-degree view from inside the lift is as impactful as the exterior design. Customizable, powder-coated frame colors let your clients reflect their personal taste and complement interior design elements.
Discover the Savaria® Vuelift® panoramic glass home elevator with our NEW Interactive Design Inspiration Guide.
Savaria residential elevators provide the ultimate convenience and accessibility to home owners. From basic models that address personal mobility, to all-out luxury, Savaria offers a range of fixtures and finishes that can be customized to suit almost any home.
Savaria's most popular home elevator, and a cost-effective choice. The durable geared chain drive design installs quickly, provides a stable ride and does not require a separate machine room. An environmentally-friendly counterweight system reduces motor effort and power consumption. An Eclipse HD version is available with a 950 lb capacity and cab up to 48" wide.
The Infinity's precision hydraulic drive system is dependable and compatible with the use of LEED-qualified Hydro Safe hydraulic vegetable oil. This design houses drive components in a machine room that can be located where best suited in your home. Available with capacity up to 1,000 lb, or choose the Infinity HD version for 1,400 lb capacity or larger cab size.
Space-saving through-the-floor accessibility lift, built on the same drive system as the popular and robust Savaria V-1504 wheelchair lift, the Telecab home lift serves 2 levels with up to 23' of travel and offers a capacity of 500 lb to accommodate a passenger with mobility device (Telecab 17 model offers for 845 lb capacity)
The Telecab requires minimal construction because no elevator hoistway is required for installation The lift elevator travels on a guide rail system through a floor cut-out.
Savaria stairlifts are an easy and economical way to add mobility to the home. Users maintain the freedom to move in the home or in certain commercial settings, with only minor construction.
The Savaria Stairfriend stairlift can eliminate the barrier of stairs providing safe and easy access to another floor. The Stairfriend is designed to be installed on stairs that feature a curve, an intermediate landing, or when out-of-the-way parking is desired. Smooth riding, comfortable and reliable, the Savaria Stairlift features a double rail system for strength and durability. The lift is easy to operate with controls on the armrest as well as two included radio frequency remote controls. Savaria custom bends the rail to your exact specifications based on computer-aided design software and photo measuring. This is all done with industry leading lead times. Choose from 2 seat designs to suit your taste and comfort needs.