ShadeFX

Aluminum Pergolas and Retractable Shades for Residential, Commercial Spaces

CONTACT INFO
2340 Meadowvale Blvd. Unit 8
Mississauga, ON, Canada L5N 0H1
Toll Free: 855-509-5509
Phone:
Request for informationShadeFX Contact Us / RFI
US Sales Rep
Darrell Dietz
ddietz@shadefx.com
855-509-5509 ext.225
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

Our patented ‘Single-Track' technology allows for unparalleled coverage, ease of specification, and unrelenting protection from both the sun and rain. ShadeFX systems are engineered to operate without the need for a slope, providing a flat installation.

Adaptable to all structure sizes, shapes, and materials, our retractable canopies seamlessly integrate with existing frames. Unlike competitors, our systems make it look like the canopy was part of the original plan, making ShadeFX the leader in retrofitting outdoor structures with industry-leading weather protection.

Product Summary

  • Adapts to all pergola structure shapes, no slope required

  • Waterproof & fire-retardant fabric lines, +100 colors & patterns

  • Rain management

  • Wind rated +80mph

  • State/Province & project specific stamping available

  • Industry leading, 12-year warranty package


Fabric Lines
Canopies can be specified with a diverse selection of textiles, including well-known industry options like Sunbrella, and waterproof, fire-retardant composites such as Serge Ferrari.

Rated 5 based on 1 product reviews

Mounted above the rafters, our retractable roofs seamlessly accommodate lights, fans, heaters, and other accessories essential for completing your outdoor space. Utilizing our patented ‘Single-Track' technology, these roofs provide unparalleled coverage and protection. They can cover large areas as a single unit or be combined as multiple units to span vast outdoor seating and lounging areas.

Adaptable to all structure sizes, shapes, and materials, our retractable roofs integrate effortlessly with existing frames. Unlike competitors, our systems ensure the roof looks like it was part of the original plan, making ShadeFX the leader in retrofitting outdoor structures with industry-leading weather protection.

Product Summary

  • Adapts to all pergola structure shapes, no slope required

  • Waterproof & fire-retardant fabric lines, +100 colors & patterns

  • Rain management

  • Wind rated +80mph

  • State/Province & project specific stamping available

  • Industry leading, 12-year warranty package

Fabric Lines
Retractable roofs can be specified with a diverse selection of textiles, including well-known industry options like Sunbrella, and waterproof, fire-retardant composites such as Serge Ferrari.

Rated 5 based on 1 product reviews

Our custom-designed outdoor structures are prefabricated and delivered to your site ready for assembly, eliminating the need for on-site cutting or sizing and ensuring ease of deployment. Made from commercial-grade aluminum, they offer various profile sizes and a wide range of finishes, providing endless flexibility in specification.

These structures can be tailored to include horizontal coverage options such as retractable canopies, roofs, louvers, or traditional rafters in various profile sizes, mounting positions, and overhangs. Paired with roll-down screens, privacy walls, or curtains, specifying an outdoor structure has never been easier, offering complete customization to meet the needs of any project.

Product Summary

  • Multiple profile sizes: 4x4, 4x6, 6x6; prefabricated commercial grade aluminum

  • Freestanding or attached to building wall

  • +100 RAL color finishes available

  • Horizontal coverage: Retractable canopy, retractable roof, purlins/rafters, louvers

  • Vertical coverage: Curtains, roll down privacy/bug screens, privacy walls

  • Accessories: Lights, heaters, speakers

  • State/Province & project specific stamping available

  • Industry leading warranty package


Looking to add a trellis or purlins to your project? We do custom trellis and purlin work as well.

Rated 5 based on 1 product reviews

The two-post shade system pairs our retractable canopy with a commercial grade aluminum frame. With multiple mounting and tilting options, hundreds of fabrics colors and patterns to choose from, adding a pop of color to poolside and outdoor kitchen applications has never been easier.

Product Summary

  • Two-post freestanding canopy; prefabricated commercial grade aluminum

  • +100 RAL color finishes available

  • Waterproof & fire-retardant fabric lines, +100 colors & patterns

  • Multiple tilting positions

  • Wind rated +80mph

  • State/Province & project specific stamping available

  • Industry leading warranty package

Fabric Lines
Freestanding canopies can be specified with a diverse selection of textiles, including well-known industry options like Sunbrella, and waterproof, fire-retardant composites such as Serge Ferrari.

Rated 5 based on 1 product reviews