Shelter-Rite Architectural Fabrics

Architectural Fabrics

CONTACT INFO
EMAIL
Request for informationShelter-Rite Architectural Fabrics Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 5.0 oz/yd2
Metric: 170 g/m2

Finished Coated Weight

ASTM D751

Standard: 21.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 712 g/m2 (+70/-35 g/m2)

NOTE: Average weight of opaque fabrics will be ~ 4 oz/yd2 (140 g/m2) heavier

Trapezoid Tear

ASTM D4533

Standard: 50/60 lb
Metric: 23/267 N

Grab Tensile

ASTM D751

Standard: 375/350 lb
Metric: 1669/1558 N

Strip Tensile

ASTM D751 Procedure B

Standard: 350/325 lb/in
Metric: 307/285 daN/5 cm

Adhesion

ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 9 daN/5 cm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength

ASTM D751
2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip

Standard: 106 lb @ 70 degrees F, 53 lb @ 160 degrees F

Metric: 472 N @ 21 degrees C, 233 N @ 71 degrees C

Low Temperature - LTC

ASTM D2136
1/8" mandrel, 4 hr

Standard: Pass @ -40 degrees F
Metric: Pass @ -40 degrees C

Flame Resistance

Meets NFPA 701; ASTM 6413 - 2 second flameout;
Registered by California Fire Marshal (No. F-10302);
ASTM E84 - flame spread index ≤25, smoke development rating ≤450

Request a Shelter-Rite Architectural Fabrics Sample

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS
COMPANY OVERVIEW

Seaman Corporation, manufactures Shelter-Rite® Architectural Fabrics. Made in the USA,  Shelter-Rite® leads the industry in modern materials and methods, producing high performance architectural fabrics for over 70 years.  A vertically integrated company, Seaman Corporation develops proprietary formulations, knits, weaves and coats fabric in our two manufacturing facilities located in Wooster, OH and Bristol, TN.

Shelter-Rite Architectural Fabrics have been the material of choice of architects, designers and fabricators for commercial and military projects in the United States and throughout the world. Shelter-Rite is engineered with a proprietary coating formula for superior UV and mildew resistance, and unique weft inserted knit fabric that provides excellent tensile, tear and seam strength. This time-tested technology has resulted in architectural structures that withstand years of exposure to harsh environments. 

In addition to Shelter-Rite Architectural Fabrics, Seaman Corporation also produces high performance FiberTite® Roof SystemsXR® Geomembrane Liners and Industrial Fabrics for Shelter-Rite® Truck Tarps, Dock Seals; and military fabrics used for flexible fuel and water tanks and military tents.

 


 

ALL PRODUCTS

Architectural Fabrics  

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 5.0 oz/yd2
Metric: 170 g/m2

Finished Coated Weight

ASTM D751

Standard: 20.0 oz/yd2 +2/-1 oz/yd2)
Metric: 678 g/m2 (+70/-35 g/m2)

Grab Tensile

ASTM D751

Standard: 375/325 lb
Metric: 1669/1446 N

Strip Tensile

ASTM D751 Procedure B

Standard: 10 lb/in
Metric: 9 daN/5 cm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Low Temperature - LTC

ASTM D2136 (1/8" mandrel, 4 hr)

Standard: Pass @ -40 degrees F
Metric: Pass @ -40 degrees C

Flame Resistance

Meets NFPA 701; FED-STD-191 Method 5903 – 2 second flameout;
ASTM 6413-13 - 2 second flameout;
Registered by California Fire Marshal (No. F-10302);
ASTM E84 & ULC-S102 - flame spread index ≤25, smoke development rating ≤450

 

Request a Shelter-Rite® Tent™ Sample

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Base Fabric Type
Light TransmissionStandard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard:
 5.0 oz/yd2
Metric: 170 g/m2

Finished Coated Weight
ASTM D751

Standard: 20.0 oz/yd2 +2/-1 oz/yd2)
Metric: 678 g/m2 (+70/-35 g/m2)

Grab Tensile
ASTM D751

Standard: 375/325 lb
Metric: 1669/1446 N

Strip Tensile
ASTM D751 Procedure B

Standard: 300/275 lb/in
Metric: 263/241 daN/5 cm

Adhesion
ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 9 daN/5 cm

Hydrostatic Resistance
ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Low Temperature - LTC
ASTM D2136 (1/8" mandrel, 4 hr)

Standard: Pass @ -40° F
Metric: Pass @ -40° C

Flame Resistance

Meets NFPA 701; FED-STD-191 Method 5903 – 2 second flameout;
ASTM 6413-13 - 2 second flameout; 

Light Transmission
Visible light transmission (400nm to 700nm): 64%
UV light transmission (360nm to 400nm): less than 6%

UV Resistance
Material tested to ASTM G155 Xenon Weatherometer for 10,000 hours;
measured color change of less than Delta E of 5.0 after weathering


Request a Shelter-Rite® Tent™ Sample

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 7.5 oz/yd2
Metric: 250 g/m2

Finished Coated Weight

ASTM D751

Standard: 28.0 oz/yd2 (+2/-1 oz/yd2)

Metric: 950 g/m2 (+70/-35 g/m2)

NOTE: Average weight of opaque fabrics will be ~ 4 oz/yd2 (140 g/m2) heavier

Trapezoid Tear

ASTM D4533

Standard: 85/85 lb
Metric: 380/380 N

Grab Tensile

ASTM D751

Standard: 700/700 lb
Metric: 3115/3115 N

Strip Tensile

ASTM D751 Procedure B

Standard: 515/515 lb/in
Metric: 4500/4500 N/50 mm

Adhesion

ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 90 N/50 mm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength

ASTM D751
2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip

Standard: 266 lb @ 70 degrees F, 133 lb @ 160 degrees F
Metric: 1180 N @ 21 degrees C, 590 N @ 71 degrees C

Low Temperature - LTC

ASTM D2136 - LTA
1/8" mandrel, 4 hr

Standard: Pass @ -40 degrees F, Pass @ -67 degrees F
Metric: Pass @ -40 degrees C, Pass @ -55 degrees C

Flame Resistance

Meets NFPA 701; ULC-S109; ASTM 6413 - 2 second flameout;
Registered by California Fire Marshal (No. F-10301); GB8624-2006;
ASTM E84 & ULC-S102 - flame spread index ≤25, smoke development rating ≤45

 

Request a Shelter-Rite Architectural Fabrics Sample

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Base Fabric Type

Standard:
 Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 7.5 oz/yd2
Metric: 250 g/m2

Finished Coated Weight
ASTM D751

Standard: 28.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 950 g/m2 (+70/-35 g/m2)



Trapezoid TearRequest a Shelter-Rite® Tent™ SampleASTM D4533

Standard: 85/85 lb
Metric: 380/380 N

Grab Tensile
ASTM D751

Standard: 700/700 lb
Metric: 3115/3115 N

Strip Tensile
ASTM D751 Procedure B

Standard: 515/515 lb/in
Metric: 4500/4500 N/50 mm

Adhesion
ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 90 N/50 mm

Hydrostatic Resistance
ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength
ASTM D751
2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip

Standard:  266 lb @ 70° F
                    133 lb @ 160° F
Metric:      1180 N @ 21° C
                    590 N @ 71° C

Low Temperature - LTC
ASTM D2136 (1/8" mandrel, 4 hr)

Standard: Pass @ -40° F
Metric: Pass @ -40° C

Flame Resistance
Meets NFPA 701; ASTM 6413-13 – 2 second flame out;

Light Transmission
Visible light transmission (400nm to 700nm): 41%
UV light transmission (360nm to 400nm): less than 4%

UV Resistance
Material tested to ASTM G155 Xenon Weatherometer for 15,000 hours;
measured color change of less than Delta E of 5.0 after weathering.

Request a Shelter-Rite® Tent™ Sample

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (normal)

Standard: 4.3 oz/yd2
Metric: 145 g/m2

Finished Coated Weight

ASTM D751

Standard: 24.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 815 g/m2 (+70/-35 g/m2)

Trapezoid Tear

ASTM D4533

Standard: 80/65 lb
Metric: 355/290 N

Grab Tensile

ASTM D751

Standard: 400/350 lb
Metric: 1780/1560 N

Strip Tensile

ASTM D751 Procedure B

Standard: 300/240 lb/in
Metric: 2630/2100 N/50 mm

Adhesion

ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 90 N/50 mm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength

ASTM D751 (2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip)

Standard: 120 lb @ 70 degrees F, 60 lb @ 160 degrees F
Metric: 530 N @ 21 degrees C, 270 N @ 71 degrees C

Low Temperature - LTC

ASTM D2136 - LTA
1/8" mandrel, 4 hr

Standard: Pass @ -40 degrees F, Pass @ -67 degrees F
Metric: Pass @ -40 degrees C, Pass @ -55 degrees C

Flame Resistance

Meets NFPA 701; ULC-S109; ASTM 6413 - 2 second flameout;
Registered by California Fire Marshal (No. F-97701);
ASTM E84 & ULC-S102 - flame spread index ≤25, smoke development rating ≤450

 

Request a Shelter-Rite Architectural Fabrics Sample

 

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 5.0 oz/yd2
Metric: 170 g/m2

Finished Coated Weight

ASTM D751

Standard: 21.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 712 g/m2 (+70/-35 g/m2)

NOTE: Average weight of opaque fabrics will be ~ 4 oz/yd2 (140 g/m2) heavier

Trapezoid Tear

ASTM D4533

Standard: 50/60 lb
Metric: 23/267 N

Grab Tensile

ASTM D751

Standard: 375/350 lb
Metric: 1669/1558 N

Strip Tensile

ASTM D751 Procedure B

Standard: 350/325 lb/in
Metric: 307/285 daN/5 cm

Adhesion

ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 9 daN/5 cm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength

ASTM D751
2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip

Standard: 106 lb @ 70 degrees F, 53 lb @ 160 degrees F

Metric: 472 N @ 21 degrees C, 233 N @ 71 degrees C

Low Temperature - LTC

ASTM D2136
1/8" mandrel, 4 hr

Standard: Pass @ -40 degrees F
Metric: Pass @ -40 degrees C

Flame Resistance

Meets NFPA 701; ASTM 6413 - 2 second flameout;
Registered by California Fire Marshal (No. F-10302);
ASTM E84 - flame spread index ≤25, smoke development rating ≤450

Request a Shelter-Rite Architectural Fabrics Sample

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 5.0 oz/yd2
Metric: 170 g/m2

Finished Coated Weight

ASTM D751

Standard: 24.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 815 g/m2 (+70/-35 g/m2)

NOTE: Average weight of opaque fabrics will be ~ 4 oz/yd2 (140 g/m2) heavier

Trapezoid Tear

ASTM D4533

Standard: 50/60 lb
Metric: 220/270 N

Grab Tensile

ASTM D751

Standard: 375/350 lb
Metric: 1670/1560 N

Strip Tensile

ASTM D751 Procedure B

Standard: 300/275 lb/in
Metric: 2630/2400 N/50 mm

Adhesion

ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 90 N/50 mm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength

ASTM D751

2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip

Standard: 106 lb @ 70 degrees F, 53 lb @ 160 degrees F
Metric: 470 N @ 21 degrees C, 235 N @ 71 degrees C

Low Temperature - LTC

ASTM D2136 - LTA

1/8" mandrel, 4 hr

Standard: Pass @ -40 degrees F, Pass @ -67 degrees F
Metric: Pass @ -40 degrees C, Pass @ -55 degrees C

Flame Resistance

Meets NFPA 701; ULC-S109; ASTM 6413 - 2 second flameout;
Registered by California Fire Marshal (No. F-10301);
ASTM E84 & ULC-S102 - flame spread index ≤25, smoke development rating ≤450

 

Request a Shelter-Rite Architectural Fabrics Sample

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 10.0 oz/yd2
Metric: 340 g/m2

Finished Coated Weight

ASTM D751

Standard: 32.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 1085 g/m2 (+70/-35 g/m2)

NOTE: Average weight of opaque fabrics will be ~ 4 oz/yd2 (140 g/m2) heavier

Trapezoid Tear

ASTM D4533

Standard: 100/100 lb
Metric: 445/445 N

Grab Tensile

ASTM D751

Standard: 840/840 lb
Metric: 3740/3740 N

Strip Tensile

ASTM D751 Procedure B

Standard: 650/650 lb/in
Metric: 5700/5700 N/50 mm

Adhesion

ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 90 N/50 mm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength

ASTM D751
2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip

Standard: 266 lb @ 70 degrees F, 133 lb @ 160 degrees F
Metric: 1180 N @ 21 degrees C, 590 N @ 71 degrees C

Low Temperature - LTC

ASTM D2136
1/8" mandrel, 4 hr

Standard: Pass @ -40 degrees F
Metric: Pass @ -40 degrees C

Flame Resistance

Meets NFPA 701; ULC-S109; ASTM 6413 - 2 second flameout;
Registered by California Fire Marshal (No. F-95301)

 

Request a Shelter-Rite Architectural Fabrics Sample

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Architectural Fabrics for the Following Structures  

Choose to Make Your Architectural Fabric Structures Extraordinary

No matter the scope or size of your project, you can rely on our expertise and superior products to help you create a structure that deserves to be marveled at. We can meet the architectural fabric needs demanded by a variety of applications and structures.


 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Fabric dome structures are popular for a wide range of athletic applications, from football to tennis. If your next project is an air dome structure that needs to be cost-effective, long-lasting and climate-controlled, Shelter-Rite® may be your solution.

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Aluminum and steel frame structures cost less to build, are constructed more quickly than other structures and offer benefits of flexibility and sustainability.

Shelter-Rite® has the solutions you need to make your frame structure reach landmark status.

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Our product offerings and flexibility allow for maximum creativity and innovation for tensile structure manufacturers. From canopies to music amphitheaters to sports complexes, Shelter-Rite® has the solutions for any open or closed tensile membrane structure design.

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

If you're looking for a lighter-weight, clearspan fabric for your rental tent or permanent frame structure applications that's just as strong as heavier fabrics, Shelter-Rite® Tent™ is your solution.

 

Because Shelter-Rite Tent is 20% lighter than the industry standard, it's easier to handle, which leads to:

  • Faster installation
  • Decreased worker fatigue
  • Less wear and tear during handling

 

Rated 5 based on 1 product reviews
SPECSSPECWIZARDSCATALOGSVIDEOS

Project Profiles  

Sprung Structures Utah facility, pivotal in producing their high performing structures, underwent a major expansion using Shelter-Rite® fabric. This upgrade showcases the facility's ability to meet the growing demand for rapid, cost-effective solutions while highlighting advanced design features.

Sprung offers a AIA credit through the Continuing Education program with Architectural Record.

Rated 5 based on 1 product reviews

Two new air-supported structures on the Drexel University campus provides safe indoor space for the university and community to enjoy sports activities during cold weather months.

Rated 5 based on 1 product reviews

When a company in the Northwest U.S. decided to build a new headquarters, it became clear to them that a fabric structure would take less construction time than traditional brick and mortar. Eleven months after construction started, the large fabric structure was move-in ready and turning heads for its unique design.

 

Rated 5 based on 1 product reviews

Entrance canopy featuring Shelter-Rite architectural fabrics retrofitted by Signature Structures protects visitors from the weather conditions, aesthetically matches the roof of the Van Wezel Performing Arts Hall in Sarasota, Florida.

 

Rated 5 based on 1 product reviews

The tension membrane structure is the first of several planned at Logan International Airport.

 

Rated 5 based on 1 product reviews

The Sun Park Tennis Center was constructed within Beijing Sun Park using a pressurized air structure made from a Shelter-Rite architectural fabric with Tedlar® polyvinyl fluoride film (PVF).

 

Rated 5 based on 1 product reviews

The outdoor venue provides concert-goers pleasant, natural surroundings to enjoy the sounds and visual excitement of various national recording artists.

 

Rated 5 based on 1 product reviews

Entrance canopy sets the stage for what visitors are going to see when they enter the building.

Rated 5 based on 1 product reviews

Multi-sport dome in Minnesota provides indoor play space for soccer, softball, baseball, football, lacrosse, rugby and other community sports from November through late-March.

 

Rated 5 based on 1 product reviews

Shelter-Rite® provides protection from frigid Minnesota temps.

 

Rated 5 based on 1 product reviews

Photo Gallery  

Featured Images

Rated 5 based on 1 product reviews