SkyDeck USA

Rooftop Patios

CONTACT INFO
EMAIL
Request for informationSkyDeck USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Our SD-00 – 1/4″ Stackable Rubber Pedestal is a great option when you don't have much space under your door threshold for your paver and pedestal.  These stackable pedestals can be cut to fit along perimeter walls and into corners.  They work in combination with the SD-SH2 Shims so that you can get your floor tiles perfectly level.

Rated 5 based on 1 product reviews

The SD-XXS Adjustable Paver Pedestal adjusts from 3/8″ – 5/8″ in increments of 1 mm by simply twisting the screw ring on the pedestal.  For use with concrete pavers, Ipe deck tiles, turf, planters and porcelain.

Use our SD-XL-SH2 Shims in combination with this pedestal to ensure each tile is flush at the corners.  They may also be used on each pedestal for sound dampening.

For slopes greater than 1/2″ per foot, add our SD-XL-SLH Self-Leveling heads to compensate for slopes up to 5%.

Rated 5 based on 1 product reviews

This product is a game changer! As the lowest adjustable pedestal on the market, our low height adjustable pedestal saves significant time and labor cost.

The SD-XS Adjustable Pedestal adjusts from 5/8″ up to 1.25″.

Features:

  • Twist to adjust height in 1mm increments

  • Works in conjunction with SD-SH2 – 1/16″ shims to ensure paver corners are flush with one another

  • Build a framed deck on top of SD-0.5 pedestals using our SD-AD Deck Joist Adapater.

 

Rated 5 based on 1 product reviews

SD-S Pedestal Adjusts between 1.25″ and 1.75″ quickly and easily even with a paver on top.

Features:

  • Twist the screw ring on the pedestal to raise and lower the pedestal height

  • Works in conjunction with SD-SH2 – 1/16″ Shims to ensure paver corners are all flush with one another

  • Build a framed deck on top of SD-01 pedestals using the SD-AD Deck Joist Adapter on each pedestal

  • Compensate for slopes up to 7% by adding the SD-SLH Self-Leveling Head which automatically adjusts to the angle of the roof providing a perfectly level patio surface

Rated 5 based on 1 product reviews

Adjusts quickly and easily by hand or using a drill bit. With a maximum adjustment range, this pedestal makes estimating and installing a breeze!

Features:

  • Large 8.25″ base that disperses weight

  • Double threaded for a large range of adjustability

  • Pedestal head with a 5.75″ diameter provides a strong support base for even the heaviest rooftop pavers

  • 2,150 lbs weight load capacity per pedestal

  • Compatible with our wind uplift lockdown system for Ipe Deck Tiles

  • Faster installation using our drill bit tool which adjusts the pedestal from its lowest to highest position in 3 seconds

  • Make minor pedestal height adjustments from on top of the patio using our hand tool

Rated 5 based on 1 product reviews

Adjusts quickly and easily by hand or using a drill bit. With a maximum adjustment range, this pedestal makes estimating and installing a breeze!

Features:

  • Large 8.25″ base that disperses weight

  • Double threaded for a large range of adjustability

  • Pedestal head with a 5.75″ diameter provides a strong support base for even the heaviest rooftop pavers

  • 2,150 lbs weight load capacity per pedestal

  • Compatible with our wind uplift lockdown system for Ipe Deck Tiles

  • Faster installation using our drill bit tool which adjusts the pedestal from its lowest to highest position in 3 seconds

  • Make minor pedestal height adjustments from on top of the patio using our hand tool

 

Rated 5 based on 1 product reviews

Adjusts quickly and easily by hand or using a drill bit. With a maximum adjustment range, this pedestal makes estimating and installing a breeze!

Our SD-XL pedestal is double threaded to provide a height range of 5.9″ – 13.75″

Features:

  • Large 8.25″ base that disperses weight to protect your roof

  • Double threaded for a large range of adjustability

  • Pedestal head with a 5.75″ diameter provides a strong support base for even the heaviest rooftop pavers

  • 2,150 lbs weight load capacity per pedestal

  • Compatible with our wind uplift lockdown system for Ipe Deck Tiles

  • Faster installation using our drill bit tool which adjusts the pedestal from its lowest to highest position in 3 seconds

  • Make minor pedestal height adjustments from on top of the patio using our hand tool



Add up to three 8″ extenders to reach pedestal heights up to 37.75″.

**Note that our skyheights bracing system may be required. Please contact us for details.

Rated 5 based on 1 product reviews

Self-Leveling heads automatically adjust to slopes up to 7%, creating perfectly level patios. They also make building ramps quick and hassle-free.

Features:

  • Compatible with SD-01, SD-02 and SD-04 pedestals

  • Snap onto the top of the pedestal quickly and easily

  • Automatically shift to level any flooring tile when the pedestal is placed on a sloped surface

  • Accommodate slopes up to 7%

  • For use when roof slope is greater than 1/4″ per foot

  • Compatible with SD-AD Deck Joist Adapters when building deck joists on top of pedestals

Rated 5 based on 1 product reviews

Self-Leveling heads automatically adjust to slopes up to 6%, creating perfectly level patios on low slope roofs. They also make building ramps quick and hassle-free. XL Self-leveling heads are recommended on all pedestals over 13.75″.

Features:

  • Compatible with SD-01, SD-02 and SD-04 pedestals

  • Snap onto the top of the pedestal quickly and easily

  • Automatically shift to level any flooring tile when the pedestal is placed on a sloped surface

  • Accommodate slopes up to 7%

  • For use when roof slope is greater than 1/4″ per foot

  • Compatible with SD-AD Deck Joist Adapters when building deck joists on top of pedestals

Rated 5 based on 1 product reviews

The 8″ extenders sleeve quickly screws onto the SD-XL to add height.  Extenders can be combined to create pedestals as tall as you need.  For pedestals taller than 21″, our skyheights pedestal bracing system and base slope correctors are required.  Please contact us at info@skydeckusa.com for assistance.

Features:

  • Quickly and securely screw on top of the SD-XL pedestal to add 8″ of height

  • Screw multiple extenders on top of one another to achieve pedestal heights as tall as needed

Rated 5 based on 1 product reviews

Quickly and easily build a framed deck on pedestals by adding this deck joist adapter head to any adjustable pedestal

Features:

  • Easily snaps onto any of our adjustable pedestals

  • Creates a vertical surface so you can screw the deck joist to the top of the pedestal

  • Makes installing deck joists on pedestals quicker and easier

  • Buy one for the top of each pedestal you purchase

*does not work with SD-00

Rated 5 based on 1 product reviews

Our SD-DB Drill Bit Adjustment Tool allows you to adjust the SD-L and SD-XL pedestals from their lowest to tallest height in just 4 seconds.

Features:

  • Compatible with the SD-L and SD-XL Adjustable Pedestals

  • Works with any hand drill

  • Makes installing tall pedestals much faster by reducing adjustment time

Rated 5 based on 1 product reviews

The wall clip sits on top of perimeter pedestals to hold cut pavers or tiles in place.  They also provide a uniform gap space between the wall and the tile.  Wall clips can be used with any size adjustable pedestal.

The wall clip is made of HDPP making it durable and resistant to weather, mold, mildew and decay.  The configuration of the top holes make it adjustable to various pedestal heads and allow it to be installed on an angle when necessary.

Rated 5 based on 1 product reviews

Adjustable Base Slope Corrector for Paver Pedestals by Skydeck USA snaps onto the bottom of the pedestal to easily correct slopes between 0-8%.  This innovative product adjusts by simply twisting the tabs on the sides.  Snap the base corrector onto the bottom of the pedestal, lay your level across the top of the pedestal, twist the tabs until the top of the pedestal is level and you're done.  The base slope corrector makes leveling your patio fast and easy!

Base slope correctors also ensure that the pedestal sits perfectly upright.  This is crucial for taller pedestals over 21″ to ensure a safe and stable patio.

*Adjustable Base Slope Corrector for Paver Pedestals is compatible with SD-MSD-L and SD-XL pedestals.  They are required when using an SD-XL pedestal with more than one extender sleeve.

Rated 5 based on 1 product reviews

Your unique project requires a unique solution. We offer ADA-compliant pavers, LEED-certified pavers, solar ballast pavers, drain pavers and custom aggregates using any stone that you choose – all designed to meet your specific requirements.

Tier 1 Pricing: Diamond Texture
Tier 2 Pricing: Standard Colors and Aggregates
Tier 3 Pricing: Custom Color Aggregates
Tier 4 Pricing: Custom Color Aggregates



Quick Technical Facts:

  • Manufactured using a European hydraulic press

  • 460 tons of pressure exerted on each paver, eliminating excess water and air

  • Minimum compressive strength of 8,500 lbs / square inch

  • Density of 150 lbs / cubic inch

  • Water absorption rate of less than 5%

Rated 5 based on 1 product reviews

Skywalk Fibergrates can be used to create turf areas on pedestals or to support porcelain tiles.  They can also be used to create planting areas that seamlessly integrate with your paver pedestal system.

Quick Technical Facts

• Fiberglass reinforced plastic structural grating

•  2′ x 4′ x 1″

• 1″ Deep X 3/4" Top Mesh

• Corrosion Resistant Lightweight

• Approximate Weight 3 lbs/sqft

• Load Bar Centers 1 ½"

• Load Bar width ¼" • # of Load Bars/Ft. of Width 8

• Load Bearing dead weight of 2300 lbs

• ASTM Rated

• Partially recycled fiberglass content

• Made in the USA

Rated 5 based on 1 product reviews