SprintPlay offers multiple playground turf options for schools, parks, and play spaces.
Our artificial turf provides a durable, low-maintenance alternative to natural grass, offering consistent shock absorption for safer falls and excellent drainage.
At SprintPlay, we're more than just a playground turf provider; we're a team of experienced professionals dedicated to delivering high-quality, long-lasting surfacing solutions.
Developed with cutting-edge sports field technology, SprintPlay playground turf is engineered for optimal performance, durability, and safety.
With a focus on enhancing recreational spaces, we utilize the same advanced materials and techniques that have transformed sports fields across the nation. This unique blend of innovation and experience allows us to provide playground surfaces that are not only safe but also built to stand up to years of use.
As part of The Surfacing Group of brands, SprintPlay's reputation is built on a foundation of trust, expertise, and a commitment to excellence. We take pride in our extensive experience as installers, ensuring each project is handled with the utmost care, precision, and efficiency.
Our nationwide installation network is backed by the knowledge and skill of our seasoned team, who bring decades of expertise in the surfacing industry. Whether for parks, schools, or playgrounds, SprintPlay is the trusted choice for top-tier installation and high-performance turf that meets the demands of today's active environments.
SprintPlay Optimum
Experience the gold standard in playground safety with SprintPlay Optimum, our artificial turf system featuring Dual-Fiber Technology for exceptional durability and IPEMA-certified for up to 12' fall protection.
Featuring dual-fiber technology, SprintPlay Optimum creates a dense surface for superior wear resistance and consistent play. Unlike standard playground turf, ProFlow™ backing ensures unmatched drainage, keeping surfaces dry and ready for action. Tested for up to 12' critical fall height protection and made with antimicrobial, anti-static, and hypoallergenic properties, SprintPlay Optimum provides a long-lasting, American-made solution for schools, parks, and play spaces.
Product Features
Dual-Fiber Technology: Dense canopy for durability & consistent play.
Certified for up to 12' Fall Protection: Attenuating system will meet or exceed IPEMA certification standards.
ProFlow™ Drainage: Dries faster, reduces slips, and keeps play areas cleaner.
Antimicrobial & Hypoallergenic: Healthier, cleaner play due to technology that inhibits the growth of bacteria.
SprintPlay Elite
SprintPlay Elite represents is the pinnacle of playground and fitness surface technology. This versatile, high-performance turf system is specifically engineered to withstand the demands of active play while providing unmatched safety features and aesthetic appeal.
Featuring monofilament fibers for durability and 20oz backing with drainage holes, SprintPlay Optimum delivers a safer, long-lasting, and weather-resistant surface. Available in six standard colors with custom color options, SprintPlay Elite is Made for Play™!
Product Features
SprintPlay Elite isn't just a surface—it's a commitment to creating spaces where imagination, activity, and development flourish.
Durable Monofilament Fibers: Built for long-lasting performance in high-traffic areas.
20oz Backing with Drainage Holes: Caster oil-based urethane backing promotes all-weather play, as well as improved flexibility and elongation.
Vibrant & Customizable: Available in 6 standard colors with custom colormatching options.
Soft Yet Resilient: Cushioned feel underfoot with exceptional durability.
Low Maintenance & Eco-Friendly: No mowing, watering, or harsh chemicals —just easy upkeep.
Nationwide Installation: Expertly installed for precision and longevity.
Play Zone Multi-Sport
Play Zone Multi-Sport is a durable, high-performance turf built for multi-use sports fields and recreational spaces.
From soccer fields to community parks, Play Zone Multi-Sport provides the durability and performance needed for all levels of play. Made in America and built to last, this artificial turf system truly stands the test of time.
Product Features
High-Tensile Strength: 120+ micron fibers for long-lasting durability.
Consistent Playability: Optimized for ball roll, traction, and athlete safety.
All-Weather Durability: UV-resistant & engineered for extreme conditions.
Multi-Sport & Recreation Use: Ideal for sports fields, parks, and active spaces.
Low Maintenance & Eco-Friendly: No watering, no mowing— just top performance.
SprintPlay K9 Deluxe
SprintPlay K9 Deluxe is the ultimate pet-friendly artificial turf, designed for comfort, cleanliness, and durability.
With antimicrobial properties, superior drainage, and dig-resistant construction, SprintPlay K9 Deluxe ensures a cleaner, better-smelling environment for pets.
Soft yet tough, non-toxic, and hypoallergenic, SprintPlay K9 Deluxe keeps your furry friends clean, happy, and active.
Great places to install SprintPlay K9 Deluxe:
Dog parks and dog runs
Boarding facilities and veterinary offices
Residential landscapes
Surrounding poolscapes
Common commercial spaces
Rooftops
Product Features
Soft & Paw-Friendly: Protects metacarpal and plantar pads for all-day comfort.
Odor & Bacteria Resistant: Antimicrobial technology keeps turf clean and fresh.
Fast-Draining: ProFlow™ backing ensures quick drying and easy cleanup.
Dig-Resistant & Durable: Tough design prevents damage from active pets.
Non-Toxic & Low Maintenance: No harsh chemicals, safe for pets & easy to maintain.
The Miracle League & SprintPlay: Baseball for Every Child
At SprintPlay, we're proud to partner with The Miracle League to create inclusive baseball fields where every child can experience the thrill of the game. Our high-quality turf surfaces are designed for safety, durability, and accessibility, ensuring that players of all abilities can run the bases with confidence. Together with The Miracle League, we're making baseball a reality for every child—one field at a time.
With more than 20 years of playground surfacing experience, SprintPlay has built a trusted national network of trained, certified installation partners. From coast to coast, our teams work closely with Miracle League chapters, local donors, and municipal leaders to bring each field to life—on time, on budget, and with unmatched quality.
Top Benefits of SprintPlay for Adaptive Fields
Whether it's wheelchairs, walkers, or running feet, our systems are built to support all types of movement withreliable shock attenuation and superior drainage.
Padded Turf Systems for Safer Play – Engineered to reduce impact, protect players of all abilities, and meet critical fall height requirements.
Inclusive, Smooth Surface Design – Turf is designed for mobility aids and athletes with disabilities—ensuring equal access and unimpeded movement.
Superior Drainage with ProFlow™ – Keeps surfaces dry and safe, even after rain, minimizing downtime and maximizing playtime.
Low Maintenance & Long-Lasting – No mowing, watering, or harsh chemicals—just dependable performance season after season.
Color Customization & Logos Available – Highlight your team spirit or celebrate your community with custom field graphics and vibrant designs.
Applications
SprintPlay offers multiple playground turf options for schools, parks, and play spaces.
Our artificial turf provides a durable, low-maintenance alternative to natural grass, offering consistent shock absorption for safer falls and excellent drainage.
From athletic fields to active spaces, SprintPlay's artificial turf provides consistent performance regardless of weather or season.
Our artificial turf for recreation spaces and multi-use fields requires minimal maintenance — no mowing, watering, or fertilizing — while providing superior drainage that prevents game or event cancellations after heavy rain.
Artificial turf has become a popular surfacing choice for dog parks due to its antimicrobial technology and easy cleanup.
At SprintPlay, we offer a low-maintenance surface for dog parks that requires no watering, mowing, or fertilizing, staying lush and green year-round while providing a cushioned surface that's gentle on paws and joints.
Our artificial turf is not only great for dog parks, but can also be found in boarding facilities, veterinary offices, residential landscapes, surrounding poolscapes, and more.