NOVA PEAK panels allow shops to produce high quality case goods without extensive finishing capabilities. Pre-finished NOVA panels are used primarily on interior vertical surfaces such as cabinets, closets, fixtures and architectural interiors.NOVA PEAK panels are a stock version of States' custom color capabilities. Since they are produced to stock and not to order, options are limited to the standard offering, ten colors on four species. There are two options on Oak, three on Maple, three on Cherry and two on Mahogany. Thicknesses include 1/4" MDF core and 3/4" ArmorCore. Face grades are A Cherry and Mahogany and B Maple and Oak. NOVA PEAK panels are finished on both sides.Specification SheetRequest a sample
Rated 5 based on
1 product reviews