T. Clear/FinPan

Building Envelope and Tileable Solutions

CONTACT INFO
3255 Symmes Rd.
Hamilton, OH 45015
Toll Free: 800-544-7398
Phone: 513-870-9200
Continuing Education Logo
EMAIL
Request for informationT. Clear/FinPan Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon

LightGUARD PMR roof panels combine insulation and ballast to protect the waterproof membrane from hail, wind, UV, thermal cycling and more. Panels are composed of Dupont Styrofoam® extruded polystyrene insulation with a 3/8-inch latex-modified concrete topping on a 2' x 4' tongue-and-groove panel, weighing 4.5 lb. per square foot per panel.

 

For Technical Information Click Here
Request Sample
 

Rated 5 based on 1 product reviews

HeavyGUARD PMR roof panels combine insulation and ballast to protect the waterproof membrane from hail, wind, UV, thermal cycling and more. Panels are composed of Dupont Styrofoam® extruded polystyrene insulation with a 15/16-inch latex-modified concrete topping on a 2' x 4' tongue-and-groove panel, weighing 11 lb. per square foot per panel.

 

For Technical Information Click Here
Request Sample

 

Rated 5 based on 1 product reviews

ProGUARD wall panels consist of ¼" Util-A-Crete® Concrete Backerboard laminated to a continuous layer of rigid insulation providing a wall system that's ready-to-finish and installs faster than conventional building techniques. ProGUARD provides superior thermal protection with ship-lapped edges that eliminate thermal breaks. All joints are sealed with acrylic waterproofing and fiberglass mesh tape that provide an airtight seal.

 

For Technical Information Click Here
Request Sample
 

Rated 5 based on 1 product reviews

WallGUARD is manufactured using Dupont Styrofoam ® extruded polystyrene insulation, with a factory-applied 5/16-inch latex-modified concrete coating. Panels are 2'x4' with tongue-and-groove edges on the 4' length. WallGUARD protects and insulates the exposed areas of foundations, slab edges, rim joists and roof parapet walls that are all prone to energy loss.

 

 

For Technical Information Click Here
Request Sample
 

Rated 5 based on 1 product reviews

ThermaDry Insulating Drainage Panels are manufactured with a series of closely spaced vertical and horizontal channels that help direct ground water flow to the French drain. Adhered to the channeled surface is a spunbonded geotextile filtration fabric preventing soil from entering and clogging the channels.

Mineral wool and glass fiber drainage products deform when compressive load is applied.ThermaDRY panels withstand compressive load limits with deformation to less than 1.5% over a 20-year time frame. As a result, high drainage rates and insulation values are maintained.

 

For Technical Information Click Here
Request Sample
 

Rated 5 based on 1 product reviews

ProTEC is specifically designed to provide a permanent base for a wide variety of interior construction applications. It is made of durable Portland cement, alkaline resistant fiberglass mesh and lightweight aggregate. ProTEC provides a stable base for ceramic tile on floors, walls, ceilings and countertops.

Rated 5 based on 1 product reviews