Tile Tech Pavers

Pavers and Adjustable Pedestal Systems

CONTACT INFO
6025 Scott Way
Commerce, CA 90040
Toll Free: 888-380-5575
EMAIL
Request for informationTile Tech Pavers Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Pinterest icon
LinkedIn icon

Tile Tech roof pavers & adjustable pedestal system offers a solution for all roofing & waterproofing needs from standard Roof Ballast and Walkway, to Architectural Plazas and Green Roofs converting them into functional & attractive spaces.

Rated 5 based on 1 product reviews

Our new patented Hybrid Pedestal™ System consists of 8 standard components and off-the-shelf, 4.215" diameter SDR-35 PVC pipe. The PVC pipe allows the pedestal system to vary in height up to 22+ inches and is cut to the desired height using 12" chop saw. Features include a built in screw adjustment with aself-leveling head for fine height & slope compensation.

Rated 5 based on 1 product reviews

Tile Tech Porcelain Pavers are comprised of a 2-cm / 3/4" single layer of load-bearing porcelain designed for use in conjunction with raised pedestals and support pad systems.Manufacturing processes involving use of specialized clay materials, high temperatures and pressures resulting in a paving tile of unique strength and hardness, extremely resistant to external abrasion and is even resistant to scratching with steels tools

Rated 5 based on 1 product reviews

Tile Tech's range of Wood-Plank Effect high-tech alternative to both natural and composite wood & timber decking products. The fusion of porcelain paver technology with the natural characteristics of timber, has produced a material with all the benefits and beauty of timber without the disadvantages; is fire proof; needs no maintenance; will not stain; will not change colors or fade; and is extremely resistant to abrasion -offering massive over-life savings.


Rated 5 based on 1 product reviews

Tile Tech's range of Stone Effect offers the beauty and aesthetics of stone, without the maintenance and upkeep required for natural stone materials. Completely nonporous, they will not stain and require no sealing & will remain looking as good as the day they were installed! Extremely high slip resistance for all finishes, ensures a safe floor area wet or dry. "Cool-Roof" colors are also available to meet high SRI values and LEED points within the porcelain series.




Rated 5 based on 1 product reviews

Tile Tech's range of Rustic-Wood Effect features not only simulated timber plank finishes but also a unique range of simulated weathered wood finishes which replicates the appearance and features of natural reclaimed wood but without the disadvantages of fading, twisting, warping, decay, and poor fire resistance inherent in natural wood.


Rated 5 based on 1 product reviews

As elegant in function as they are in appearance, Tile Tech IPE™ Wood Tiles let you bring the natural beauty of exotic hardwood to any environment. IPE™ Wood paving tiles are designed for constructing raised wood decks over exterior surfaces such as rooftops, terraces and plazas, in both residential and commercial applications.

Rated 5 based on 1 product reviews

Our Cool-Roof™ pavers utilize a high reflective value and low emissivity rate resulting in a high Solar Reflectance Index (SRI) value; Tile Tech Cool-Roof™ pavers have a minimum SRI value of 78. This high SRI value allows you to meet the needs for LEED certified projects when used on your roof and balconies and can also be installed on pedestals for a complete roofing system.

Rated 5 based on 1 product reviews
Granite-Tech™ pavers are produced under extreme hydraulic pressure by bonding crushed granite & limestone together within a color cement matrix duplicating the forces of nature. The pavers are then ground to expose the beauty of the natural granite chips and can be honed or shot blasted resulting in a granite-like, slip resistant & high strength paver.
Rated 5 based on 1 product reviews