X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Universal Security Instruments, Inc.
smoke and carbon monoxide alarms
CONTACT INFO
11407 Cronhill Dri.
Owings Mills
, MD
21117
Phone:
410-363-3000
www.universalsecurity.com
Would you like to see hosted content from Universal Security Instruments, Inc.?
EMAIL
Request for information
Universal Security Instruments, Inc.
Contact Us / RFI
Products similar to Universal Security Instruments, Inc.
Fusion Air 6-inch Straight Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Fusion Air 6-inch 90° Downlight with Integrated Air Diffusion
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
2x2 Commercial Fusion Air Light
Fusion Air Lighting Partners
SPECS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
ECLIPSE Retrofit Nightlight 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
DISK34 Surface Mount CCT Adjustable 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
R34 CCT Adjustable 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Smart - Edge-Lit Wafer RGBW 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Retrofit & Gimbal CCT Adjustable 4" & 5/6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Smart - Recessed Retrofit RGBW 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Smart - Recessed Retrofit Natural Spectrum 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Recessed Retrofit Dedicated CCT 4" & 5/6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
WFRETRO Wafer Retrofit 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Retrofit Accessories 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Retrofit Color Trims 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
RET34 Dedicated CCT 4" & 6"
RAB® Lighting
SPECS
CATALOGS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to smoke and carbon monoxide alarms
[07] Thermal and Moisture Protection
07 80 00 Fire and Smoke Protection
[10] Specialties
10 28 13 Toilet Accessories
[26] Electrical
26 27 26 Wiring Devices
26 50 00 Lighting
26 51 00 Interior Lighting
26 55 00 Special Purpose Lighting
[28] Electronic Safety and Security
28 00 00 ELECTRONIC SAFETY AND SECURITY
28 01 80 Operation and Maintenance of Fire Detection and Alarm
28 30 00 Electronic Detection and Alarm
28 46 00 Fire Detection and Alarm
28 46 20 Fire Alarm
Building manufacturing products related to Universal Security Instruments, Inc.
All data & files
Wolf Home Products
Under Rail Lights
Rated
5
based on
1
product reviews
SPECS
CATALOGS
All data & files
Atlantis Rail
LED Lighting
- MicroStar™
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Firefree Coatings, Inc.
Firefree Class A: Fire Retardant Paint for Wood
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Aiphone Corp.
Emergency Towers & Wall Boxes
Rated
5
based on
1
product reviews
BIM
CATALOGS
All data & files
Monarch Glass Studio
Residential Lighting
Rated
5
based on
1
product reviews
All data & files
Finlandia Sauna Products, Inc.
Wooden Light Shade
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
AGS Stainless, Inc.
StarLight, Solar Powered LED Accent Light
- StarLight
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
LEED
All data & files
Legrand: Wattstopper
Daylighting Sensors
Rated
5
based on
1
product reviews
SPECS
SPECWIZARDS
VIDEOS