UPNOVR, Inc.

Fixed Access Solutions, Vertical-Caged-Inclined

CONTACT INFO
EMAIL
Request for informationUPNOVR, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
LinkedIn icon
The U-100 Hatch Access Vertical Ladder is a "light-duty" product for areas that require occasional access to roof tops, attics or elevated storage areas, and is designed to install just below a hatch door to assure safe entry and exit. Standard wall mounting brackets are included with all ladders. For hatches 10 feet or less.
Rated 5 based on 1 product reviews
The U-200 Hatch Access Vertical Ladder is "heavy duty"- for the heavier loads associated with equipment repair and maintenance personnel, and designed to install just below a hatch door to assure safe entry and exit. For hatches 20 feet or less.
Rated 5 based on 1 product reviews
The U-201 Roof Access Ladder is designed to provide a secure access solution when ladder distances are under 20 feet or in hazardous areas, and features walk-through hand railing and deeply serrated rungs.
Rated 5 based on 1 product reviews
The U-202 Parapet Access Vertical Ladder is designed to provide access to a roof area with a parapet condition. Use where distance to top of parapet is 20 feet or less.
Rated 5 based on 1 product reviews
The U-203 Parapet Access Vertical Ladder is designed to provide access to a roof area with a parapet condition. Use where distance to top of parapet is 20 feet or less and where a crossover platform is required or desired.
Rated 5 based on 1 product reviews
The U-300 Hatch Access Cage Ladder installs just below a hatch door to assure safe entry and exit.
Rated 5 based on 1 product reviews
The U-301 Roof Access Cage Ladder is designed to provide a more secure climbing environment when climbing distances exceed 20 feet or in hazardous areas.
Rated 5 based on 1 product reviews
The U-302 Parapet Access Cage Ladder is designed to provide a more secure climbing environment when climbing distances exceed 20 feet or in hazardous areas, and features walk-through hand railing and a return ladder from a parapet to the roof to assure safe entry and exit.
Rated 5 based on 1 product reviews
The U-303 Parapet Access Cage Ladder is designed to provide a more secure climbing environment when climbing distances exceed 20 feet or in hazardous areas, and features a platform over the parapet area to protect sensitive roof membrane or coping material from damage. Walk-through hand railing and a return ladder from a parapet to the roof to assure safe entry and exit.
Rated 5 based on 1 product reviews
The U-390 series is designed for climbs greater than 30'-0". The system features two cage ladders and a landing platform.
Rated 5 based on 1 product reviews
The U-501 Mezzanine Access Ship Ladder is designed to provide a more comfortable access method to roof or mezzanine areas when traditional vertical ladders are not appropriate.
Rated 5 based on 1 product reviews
The U-502 Hatch Access Ship Ladder is designed to install just below a roof curb to assure safe entry and exit.
Rated 5 based on 1 product reviews
The U-503 Crossover Platform Ship Ladder features a cross-over platform; designed to be used over utility piping, conduits, wires or other obstructions. Ladder angle is recommended at 60 degrees.
Rated 5 based on 1 product reviews
The U-504 Mezzanine Access Platform Ship Ladder features a platform connected to the top of the ladder. It is designed to offset the ladder from a wall or door and provide the user space for movement.
Rated 5 based on 1 product reviews
The U-505 Folding Mezzanine Access Ship Ladder features a sliding hinge at the top of the ladder. It is designed to push up against a wall or away from a higher-traffic walking area when not in use.
Rated 5 based on 1 product reviews
The U-506 Folding Hatch Access Ship Ladder features a sliding hinge at the top of the ladder. It is designed to push up against a wall or away from a higher-traffic walking area when not in use, and installs just below a hatch door to assure safe entry and exit.
Rated 5 based on 1 product reviews
The U-507 Swing Up Deck Access Ship Ladder features a pivot-hinge at the top of the ladder with counter-balance weighting. It is designed to swing upward and store in a horizontal position when not in use- allowing greater space utilization.
Rated 5 based on 1 product reviews
Ram Series repair treads provide a safe, long-lasting, and economical mans of replacing worn and unsafe treads.
Rated 5 based on 1 product reviews
The UPNOVR SR-1000 standard rail features 1-1/4" schedule 40 aluminum pipe. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation.
  • Roofs
  • Mezzanines
  • Public Access
  • Industrial applications
  • Municipal and educational facilities


Rated 5 based on 1 product reviews
The UPNOVR PR-1000 picket rail features 1-1/4" schedule 40 aluminum pipe with 1/2" bar pickets spaced on 4" (max) centers. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation.

Ideally suited for:
  • Roofs
  • Mezzanines
  • Public Access
  • Industrial applications
  • Municipal and educational facilities


Rated 5 based on 1 product reviews
The UPNOVR LR-1000 picket rail features 1-1/4" schedule 40 aluminum pipe. All-welded construction eliminates the hassle of on-site erection unlike kit form component systems. Lightweight complete sections are furnished with base plates and arrive on site ready for simple installation.

Ideally suited for:
  • Roofs
  • Mezzanines
  • Public Access
  • Industrial applications
  • Municipal and educational facilities


Rated 5 based on 1 product reviews

We offer an extensive line of shipyard products ranging from Ship Ladders, Gangways, Treads, Battens, Gratings and other miscellaneous items.

UPNOVR is a respected leader in the industry and we have a broad spectrum of capabilities including:

  • Fabrication

  • Machining

  • Stamping/Metal Forming

In addition to our standard products UPNOVR can offer custom fabrication to your specifications. Please contact us to discuss your requirements.

All Our products are available for both the new construction and repair markets. Customers include shipyards, government agencies, joiners and the fleet direct.

UPNOVR is committed to quality and we are continually evaluating our Quality Management System to ensure our customers receive satisfaction by delivering quality products, on time and within specification. UPNOVR is certified to ISO 9001-2015.

Rated 5 based on 1 product reviews

UPNOVR is an established manufacturer of gangways, ladders, treads, battens, gratings, docks to the most demanding industrial and military customers, including the United States Navy.

UPNOVR gangways and floating docks are designed utilizing its leading-edge engineering and manufacturing processes to serve the commercial and residential marine markets. We design the best floating docks and gangways that are unmatched in the industry in terms of quality, customer satisfaction and reliability. Our policy of 100% on-time shipments to meet customer deadlines has earned us and excellent industry reputation and customer loyalty over the years. UPNOVR makes significant investments to its quality management systems (Lean manufacturing, computer controlled inventory management, ISO-9001-2015 certified) to ensure UPNOVR product engineering, on-time delivery and customer service are unmatched in the industry.

The UPNOVR floating docks and gangways advantage:

  • 100% Customer Satisfaction

  • ISO-9001-2015 Certified (quality system)

  • Great experience serving the industry

  • Competitive pricing



Rated 5 based on 1 product reviews