X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Versatex
>
CAD
>
SOFFIT SYSTEM
Expand
Cellular PVC Trim
CONTACT INFO
400 Steel St.
Aliquippa
, PA
15001
Phone:
724-857-1111
versatex.com
EMAIL
Request for information
Versatex
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
CE Courses
Green Reports
SOCIAL
SOFFIT SYSTEM
1/2 x 12 SOLID SOFFIT
download:
DWG
view:
PDF
1/2 x 12 VENTED SOFFIT
download:
DWG
view:
PDF
1/2 x 16 SOLID SOFFIT
download:
DWG
view:
PDF
1/2 x 16 VENTED SOFFIT
download:
DWG
view:
PDF
1/2 x 24 SOLID SOFFIT
download:
DWG
view:
PDF
1/2 x 24 VENTED SOFFIT
download:
DWG
view:
PDF
NOMINAL 1" x 8" NOTCHED FASCIA BOARD
download:
DWG
view:
PDF
NOMINAL 5/4" x 6" FRIEZE BOARD
download:
DWG
view:
PDF