X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Versatex
>
CAD
>
TRIMBOARD & STEALTH TRIM SYSTEMS
Expand
Cellular PVC Trim
CONTACT INFO
400 Steel St.
Aliquippa
, PA
15001
Phone:
724-857-1111
versatex.com
EMAIL
Request for information
Versatex
Contact Us / RFI
DOWNLOADS
CAD Drawings
BIM Objects
Specs
PRODUCT SELECTION RESOURCES
Catalogs
Videos
CE Courses
Green Reports
SOCIAL
TRIMBOARD & STEALTH TRIM SYSTEMS
4" STEALTH CASING WITH J-CHANNEL
download:
DWG
view:
PDF
6" STEALTH CASING WITH J-CHANNEL
download:
DWG
view:
PDF
NOMINAL 1 in. x 10 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 12 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 16 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 2 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 3 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 4 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 5 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 6 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 1 in. x 8 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 in. x 10 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 in. x 12 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 in. x 16 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 in. x 4 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 in. x 5 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 in. x 6 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 in. x 8 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/4 x 4 STEALTH TRIM
download:
DWG
view:
PDF
NOMINAL 5/4 x 4 STEALTH TRIM - 1in POCKET
download:
DWG
view:
PDF
NOMINAL 5/4 x 4 STEALTH W FLANGE SLOT
download:
DWG
view:
PDF
NOMINAL 5/4 x 4 TRIM W FLANGE SLOT
download:
DWG
view:
PDF
NOMINAL 5/4 x 6 STEALTH TRIM
download:
DWG
view:
PDF
NOMINAL 5/4 x 6 STEALTH TRIM - 1in POCKET
download:
DWG
view:
PDF
NOMINAL 5/4 x 6 STEALTH W FLANGE SLOT
download:
DWG
view:
PDF
NOMINAL 5/4 x 6 TRIM W FLANGE SLOT
download:
DWG
view:
PDF
NOMINAL 5/4 x 8 STEALTH TRIM
download:
DWG
view:
PDF
NOMINAL 5/4 x 8 STEALTH TRIM - 1in POCKET
download:
DWG
view:
PDF
NOMINAL 5/8 in. x 10 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/8 in. x 12 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/8 in. x 16 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/8 in. x 4 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/8 in. x 6 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 5/8 in. x 8 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 6/4 in. x 10 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 6/4 in. x 12 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 6/4 in. x 4 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 6/4 in. x 6 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 6/4 in. x 8 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 8/4 in. x 12 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 8/4 in. x 4 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 8/4 in. x 6 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 8/4 in. x 8 in. TRIMBOARD
download:
DWG
view:
PDF
NOMINAL 8/4 x 10 TRIMBOARD
download:
DWG
view:
PDF