Viance - Treated Wood Solutions

Fire Retardant Treated Wood (FRTW) and Preservatives

CONTACT INFO
8001 IBM Dr. Building 403
Charlotte, NC 28262
Toll Free: 800-421-8661
Phone: 704-522-0825
Continuing Education Logo
EMAIL
Request for informationViance - Treated Wood Solutions Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

D-Blaze® Fire Retardant Treated Wood (FRTW) by Viance is GREENGUARD GOLD certified for low chemical emissions. D-Blaze FRTW is suitable for fire rated wall assemblies and interior applications where fire retardant construction materials are specified or required by building codes. D-Blaze treated lumber and plywood received an FR-S listing from Underwriters Laboratories (UL) for most wood species, and is AWPA standardized as a Type-A High Temperature (HT) Fire Retardant. D-Blaze has over 35 years of proven performance and offers a 50-year limited warranty.


D-Blaze treated lumber and plywood is highly effective in slowing down the spread of flame and the smoke development caused by fire, and shows no evidence of significant progressive combustion after 30 minutes exposure to flame. D-Blaze FRTW products offer a lower in-place cost than non-combustible classified materials, and has been installed in many notable commercial installations such as the new One World Trade Center in NYC, and the Sears Tower and Navy Pier in Chicago.


Greenguard Gold Certificate of Compliance

Greenguard Certification Test Report

Click here to download Brochures, MSDS, ICC ESR, FAQs and Warranties


Rated 5 based on 1 product reviews

Ecolife Stabilized Weather-Resistant Wood is an environmentally-advanced wood protection system, the only wood preservative with an integrated stabilizer standardized by the American Wood Protection Association (AWPA). The stabilizer is not an add-on component that can vary by treater in amount mixed with preservatives, nor does it have to be agitated to keep emulsified. Ecolife is a non-metallic preservative that fights the effects of the sun and weather extremes that repels water, minimizes cracking and keeps boards straighter.


Click Here to Download NGBS Certificate
Click here to download Brochures, MSDS, FAQs and Warranties.


Rated 5 based on 1 product reviews

Preserve® CA is Home Innovation NGBS Green Certified for Resource Efficiency and is eligible to earn points towards the National Green Building Standard™.


Click Here to Download NGBS Certificate
Click here to download Brochures, MSDS, FAQs and Warranties.

Rated 5 based on 1 product reviews

TimberSaver® PT lumber and plywood is protected from termites with Disodium Octoborate Tetrahydrate (DOT) and offers a 20-year warranty.


Click here to download Brochures, MSDS, FAQs and Warranties.

Rated 5 based on 1 product reviews

SupaTimber® pressure-treated wood is protected from rot, decay and termite attack with Chromated Copper Arsenate (CCA) wood preservative. Generally, the label authorizes use of CCA in most industrial and commercial applications.


Click here to download Brochures, MSDS, FAQs and Warranties


Rated 5 based on 1 product reviews

Now that penta production is slated to cease December 2021, electric utilities will want to decide what to use in 2022 and beyond. The next generation utility pole is here with innovations that benefit pole treaters, utilities, linemen and the environment.

  1. UltraPole™ NXT is an oil-borne preservative that makes poles easy to climb.

  2. The active ingredient in UltraPole NXT and UltraArm NXT is not a Restricted Use Pesticide and is not persistent in soil.

  3. UltraPole NXT and UltraArm NXT have low to no odor.

  4. UltraPole NXT and UltraArm NXT use less energy, fossil fuels, and water to produce; with lower ecotoxicity than other materials used in poles.

  5. UltraPole NXT and UltraArm NXT have a wider range of disposal options at the end of life.

  6. UltraPole NXT and UltraArm NXT are the only oil-borne preservative-treated poles and crossarms with a 50-year limited warranty.

  7. DCOI, the active ingredient in UltraPole NXT and UltraArm NXT, earned the EPA's President's Green Chemistry Challenge Award in 1996 for its use as an alternative to tributyltin (TBT) compounds in marine antifoulant coatings.

  8. DCOI is also the active ingredient in Ecolife®, the best performing, non-metal based, above-ground residential deck preservative on the market.

  9. DCOI is also used in water treatment, paints and coatings, adhesives, vinyl roof membranes, vinyl flooring, marine upholstery, outdoor furniture and shower curtains for example.

  10. DCOI is stable and leach resistant.

  11. DCOI is effective against wood decay fungi and termites.


Rated 5 based on 1 product reviews