Wieland Metal Services

Sheet Metal | Raw Materials

CONTACT INFO
4803 Olympia Park Plaza Suite 3000
Louisville, KY 40241
Toll Free: 888-925-8638
Phone:
EMAIL
Request for informationWieland Metal Services Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon
COMPANY OVERVIEW

Wieland Global Services is a premier value-added metal service center with one of the most extensive selections of metal products in the industry today. Inventory includes a full range of copper and copper-based alloys, aluminum and stainless steel in various forms including extrusions, foil, plate, rod, bar, wire, tube, sheet, and strip/coil.

At Wieland Global Services, the pursuit of continuous quality improvement defines our culture from top to bottom allowing us to provide the finest quality metal products and services in response to each customer's specific needs.

ALL PRODUCTS

Wieland Metal Services Product Expert  

Timothy Williamson
Product Expert - Business Development Manager
847-212-6764
Email: Timothy.Williamson@wieland.com

Rated 5 based on 1 product reviews

Painted and PVDF Aluminum  

As painted aluminum specialists, Wieland is well-known for our extensive color selection for polyester and PVDF painted aluminum sheet and coil and offers PVDF coated Aluminum conforming to ASTM B209 and AAMA2605 standards. PVDF resins are the industry leading coating to protect against environmental factors. The coatings are ideally suited for long-life external use on monumental high-rise structures and pre-engineered buildings' exteriors and architectural products. These end uses include metal roofing and wall panel systems; framing for curtainwall, windows, skylights and entrance systems; louvers and grills, soffits, fascia, mullions, column covers and more.

This premium coating system utilizes a minimum of 70% Fluropon (R) polyvinylidene flouride resin (PVDF) and is applied at a minimum dry film thickness level of 1.0mm (+/1-0.1). The reverse side can be coated the same as the top side, with a polyester wash coat, or a different PVDF finish.

Wieland can cut flat sheets and slit coil in the gauge range of 0.024" - 0.080" (.6mm/24 gauge - 2mm/12 gauge) and widths from 2" to 60".

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Architectural Copper  

Wieland Global Services is an industry leader in copper roofing products, including copper roofing sheet and coil, lead-coated copper and tin-zinc coated copper. We surpass our competition with our wide range of availability of architectural copper C110 roofing sheet and coil.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Anodized Aluminum  

Wieland aluminum is anodized using a continuous coil process, rather than batch anodized. The anodized coil, processed by the industry leader Lorin Industries, features a consistent color from start to finish and edge to edge of the aluminum.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Store Front and Curtain Wall Panels  

Wieland offers a wide range of components to give you the best panel option for your building requirements, from in-fill glazing panels, storefront panels, curtain wall panels, to window and door frames.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

ALPOLIC Aluminum Composite  

Wieland aluminum composite material has several applications, ranging from modern architecture to storefronts, gas stations, signage, and more.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS