X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Wooster Products, Inc.
>
CAD
>
Stair Treads and Nosings - Stairmaster Stair Tread
Collapse
Safety Stair and Walkway Products
CONTACT INFO
1000 Spruce St. P. O. Box 6005
Wooster
, OH
44691
Toll Free:
800-321-4936
Phone:
330-264-2844
www.woosterproducts.com
USA reps
Canadian reps
International reps
EMAIL
Request for information
Wooster Products, Inc.
Contact Us / RFI
DOWNLOADS
CAD Drawings
Specs
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Projects
Green Reports
SOCIAL
Stair Treads and Nosings - Stairmaster Stair Tread
1" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:
DWG
view:
PDF
10" wide, 9/32" thick, no nose, square back Available with beveled or square ends
download:
DWG
view:
PDF
11" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:
DWG
view:
PDF
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back
download:
DWG
view:
PDF
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back, one inch glow strip on front
download:
DWG
view:
PDF
3" wide, 9/32" thick, no nose, square back
download:
DWG
view:
PDF
4" wide, 9/32" thick, no nose, beveled back
download:
DWG
view:
PDF
6" wide, 9/32" thick, no nose, square back
download:
DWG
view:
PDF
6" wide, 9/32" thick, nose 1 1/8" underside, square back
download:
DWG
view:
PDF
7" wide, 9/32" thick, no nose, beveled back Available with beveled or square ends
download:
DWG
view:
PDF
8" wide, 9/32" thick, nose 1 1/8" underside, square back
download:
DWG
view:
PDF
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:
DWG
view:
PDF
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:
DWG
view:
PDF
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back 1 1/8” glow strip in front
download:
DWG
view:
PDF