Wooster Products, Inc.>CAD>Stair Treads and Nosings - Stairmaster Stair Tread
Wooster Products, Inc.

Safety Stair and Walkway Products

CONTACT INFO
1000 Spruce St. P. O. Box 6005
Wooster, OH 44691
Toll Free: 800-321-4936
Phone: 330-264-2844
EMAIL
Request for informationWooster Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Stair Treads and Nosings - Stairmaster Stair Tread  

1" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
10" wide, 9/32" thick, no nose, square back Available with beveled or square ends
download:view:
11" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back
download:view:
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back, one inch glow strip on front
download:view:
3" wide, 9/32" thick, no nose, square back
download:view:
4" wide, 9/32" thick, no nose, beveled back
download:view:
6" wide, 9/32" thick, no nose, square back
download:view:
6" wide, 9/32" thick, nose 1 1/8" underside, square back
download:view:
7" wide, 9/32" thick, no nose, beveled back Available with beveled or square ends
download:view:
8" wide, 9/32" thick, nose 1 1/8" underside, square back
download:view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back 1 1/8” glow strip in front
download:view: