Manufacturing partner

Commercial Lavatories and Sinks CAD Drawings

Free Commercial Lavatories and Sinks Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: The CSI section 224216 covers Commercial Lavatories and Sinks, focusing on the design, specification, and implementation of these essential plumbing fixtures in commercial settings. CAD files in this section provide detailed technical drawings that assist architects, engineers, and builders in the accurate placement and integration of lavatories and sinks within a building's overall design framework.

Commercial Washroom Accessories

Bradley Corp.

2B1-110000 - Elvari™ Surface-Mounted Towel Dispenser-Medium Capacity

2B1-113400 - Elvari™ Surface-Mounted Towel Dispenser-Small Capacity

2B1-113600 - Elvari™ Surface-Mounted Towel Dispenser-Large Capacity

2B4-2110000 - Elvari™ Surface-Mounted ADA Hand Dryer: 110120V

2B4-2114900 - Elvari™ Surface-Mounted ADA Hand Dryer: 220/240V

2B5-110000 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Medium Capacity

2B5-113400 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Small Capacity

2B5-113600 - Elvari™ Surface-Mounted Towel Dispenser/Waste Receptacle, Large Capacity

3B1-000000 - Elvari™ Waste Receptacles, Recessed, Medium Capacity (12 Gallon)

3B1-003400 - Elvari™ Waste Receptacles, Recessed, Small Capacity (8 Gallon)

3B1-003600 - Elvari™ Waste Receptacles, Recessed, Large Capacity (18 Gallon)

3B1-100000 - Elvari™ Waste Receptacles, Semi-Recessed, Medium Capacity (12 Gallon)

3B1-103400 - Elvari™ Waste Receptacles, Semi-Recessed, Small Capacity (8 Gallon)

3B1-103600 - Elvari™ Waste Receptacles, Semi-Recessed, Large Capacity (18 Gallon)

3B1-110000 - Elvari™ Waste Receptacle, Surface Mounted, Medium Capacity (14 gallon)

3B1-113400 - Elvari™ Waste Receptacle, Surface Mounted, Small Capacity (10 gallon)

3B1-113600 - Elvari™ Waste Receptacle, Surface Mounted, Large Capacity (18 gallon)

4B2-000000 - Elvari™ Napkin Disposal, Recessed

4B2-110000 - Elvari™ Napkin Disposal, Surface Mounted

5B1-003600 - Elvari™ Seat Cover Dispensers, Recessed, Large Capacity

5B1-110000 - Elvari™ Seat Cover Dispensers, Surface Mounted, Medium Capacity

5B1-113600 - Elvari™ Seat Cover Dispensers, Surface Mounted, Large Capacity

5B2-000000 - Elvari™ Toilet Paper Dispenser, Recessed, Dual Roll

5B2-110000 - Elvari™ Toilet Paper Dispenser, Surface Mounted, Dual Roll

6B1-000000 - Elvari™ Recessed Manual, Liquid Soap Dispenser

6B1-110000 - Elvari™ Surface Mounted Manual, Liquid Soap Dispenser

6B1-119300 - Elvari™ Surface Mounted Sensored, Liquid Soap Dispenser

7B1-0018300 - Elvari™ Frame Mirror (18” x 30”)

7B1-0018360 - Elvari™ Frame Mirror (18” x 36”)

7B1-0024360 - Elvari™ Frame Mirror (24” x 36”)

7B1-1024360 - Elvari™ Frameless Mirror (24” x 36”)

7B1-1030360 - Elvari™ Frameless Mirror (30” x 36”)

7B1-1036600 - Elvari™ Frameless Mirror (36” x 60”)

7B1-2018300 - Elvari™ Frame Mirror (18” x 30” with shelf)

7B1-2018360 - Elvari™ Frame Mirror (18” x 36” with shelf)

7B1-2024360 - Elvari™ Frame Mirror (24” x 36” with shelf)

7B1-3024360 - Elvari™ Frameless Mirror (24” x 36” with shelf)

7B1-3030360 - Elvari™ Frameless Mirror (30” x 36” with shelf)

7B1-3036600 - Elvari™ Frameless Mirror (36” x 60” with shelf)

7B1-5018300 - Elvari™ LED Mirrors (18” x 30”)

7B1-5018360 - Elvari™ LED Mirrors (18” x 36”)

7B1-5024360 - Elvari™ LED Mirrors (24” x 36”)

7B1-5024420 - Elvari™ LED Mirrors (24” x 42”)

7B1-5024480 - Elvari™ LED Mirrors (24” x 48”)

7B1-5024600 - Elvari™ LED Mirrors (24” x 60”)

7B1-5042600 - Elvari™ LED Mirrors (42” x 60”)

7B1-7018300 - Elvari™ LED Mirrors (18” x 30” with LED Shelf)

7B1-7018360 - Elvari™ LED Mirrors (18” x 36” with LED Shelf)

7B1-7024360 - Elvari™ LED Mirrors (24” x 36” with LED Shelf)

7B1-7024420 - Elvari™ LED Mirrors (24” x 42” with LED Shelf)

7B2-0051200 - Elvari™ Shelf, Surface Mounted, (5” depth, 12” length)

7B2-0051296 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 12” length)

7B2-0051800 - Elvari™ Shelf, Surface Mounted (5” depth, 18” length)

7B2-0051896 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 18” length)

7B2-0052400 - Elvari™ Shelf, Surface Mounted (5” depth, 24” length)

7B2-0052496 - Elvari™ Shelf, Surface Mounted with Hooks (5” depth, 24” length)

7B2-0081200 - Elvari™ Shelf, Surface Mounted, (8” depth, 12” length)

7B2-0081296 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 12” length)

7B2-0081800 - Elvari™ Shelf, Surface Mounted (8” depth, 18” length)

7B2-0081896 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 18” length)

7B2-0082400 - Elvari™ Shelf, Surface Mounted(8” depth, 24” length)

7B2-0082496 - Elvari™ Shelf, Surface Mounted with Hooks (8” depth, 24” length)

8B1-0011800 - Elvari™ Grab Bars, 18”

8B1-0011896 - Elvari™ Grab Bars with Hooks, 18”

8B1-0012400 - Elvari™ Grab Bars, 24”

8B1-0012496 - Elvari™ Grab Bars with Hooks, 24”

8B1-0013600 - Elvari™ Grab Bars, 36”

8B1-0013696 - Elvari™ Grab Bars with Hooks, 36”

8B1-0014200 - Elvari™ Grab Bars, 42”

8B1-0014296 - Elvari™ Grab Bars with Hooks, 42”

8B1-0014800 - Elvari™ Grab Bars, 48”

8B1-0014896 - Elvari™ Grab Bars with Hooks, 48”

9B1-110000 - Elvari™ Coat/Robe Single Hook

9B1-110200 - Elvari™ Coat/Robe Double Hook

What is the Commercial Lavatories and Sinks CSI section and why are these CAD files important?

Commercial Lavatories and Sinks are crucial components in public and private commercial facilities, ensuring hygiene and functionality in restrooms and other wash areas. The CAD files associated with this section offer precise and scalable drawings that depict various types of sinks and lavatories, including wall-mounted, countertop, and under-counter options. These files are instrumental in visualizing the spatial arrangement and ensuring compliance with ADA accessibility standards and plumbing codes. Additionally, the CAD details facilitate coordination among different trades, such as plumbing and carpentry, by providing clear installation guides and dimensions. By utilizing these CAD resources, construction professionals can optimize layout efficiency, enhance design accuracy, and streamline the construction process for commercial restroom facilities.

Frequently Asked Questions

What information can I expect from CAD files for Commercial Lavatories and Sinks?

CAD files for Commercial Lavatories and Sinks typically include detailed 2D and 3D representations, dimensions, material specifications, and installation details. These files help visualize how the fixtures integrate into the overall design of a commercial bathroom space.

How do CAD files assist in the design and planning stages of a project involving Commercial Lavatories and Sinks?

CAD files provide precise and scalable drawings that facilitate accurate space planning, clash detection, and layout optimization. They enable AEC professionals to ensure that the lavatories and sinks fit correctly within the designated spaces while adhering to design and accessibility standards.

Are CAD files for Commercial Lavatories and Sinks compatible with most design software?

Yes, CAD files are generally provided in standard formats like DWG or DXF, which are widely compatible with major design and drafting software. This compatibility ensures seamless integration into existing project files and allows for easy modifications and updates.

Can CAD files be customized to fit specific project requirements for Commercial Lavatories and Sinks?

Absolutely. CAD files can be modified to align with specific project needs, such as altering dimensions, materials, or configurations. This flexibility is crucial for tailoring designs to meet unique client requirements and site conditions.

Why is it important to use CAD files in the specification of Commercial Lavatories and Sinks?

Using CAD files ensures precision and consistency in design specifications, which is essential for maintaining quality control throughout the project lifecycle. They aid in communicating design intent clearly to all stakeholders, reducing the risk of errors and ensuring compliance with regulatory standards.