CAV-AIR-ATOR CAV-1 ASSEMBLY - 1743-025
CAV-AIR-ATOR CAV-AVB-1 ASSEMBLY - 1743-025a
Cav-Air-Ator AVB Brick Veneer Assembly
Cav-Air-Ator AVB Brick Veneer Relieving Angle
Cav-Air-Ator AVB Brick Veneer Roof Interface
Cav-Air-Ator AVB Brick Veneer Wall Base 1
Cav-Air-Ator AVB Brick Veneer Wall Base 2
Cav-Air-Ator AVB Brick Veneer Window Head 1
Cav-Air-Ator AVB Brick Veneer Window Head 2
Cav-Air-Ator AVB Brick Veneer Window Jam
Cav-Air-Ator AVB Brick Veneer Window Sill
Cav-Air-Ator Brick Veneer Assembly
Cav-Air-Ator Brick Veneer Relieving Angle
Cav-Air-Ator Brick Veneer Wall Base 1
Cav-Air-Ator Brick Veneer Wall Base 2
Cav-Air-Ator Brick Veneer Window Head 1
Cav-Air-Ator Brick Veneer Window Head 2
Cav-Air-Ator Brick Veneer Window Jam
Cav-Air-Ator Brick Veneer Window Sill
DW-2 - DriWall with Siding and Stone Base
DW-3 - DriWall with Rigid Insulation and Siding
DW-6 - DriWall with Siding - Window Sill Option 1
DW-7 - DriWall with Siding - Window Sill Option 2
DW-8 - DriWall with Siding - Window Sill Option 3
DW-9 - DriWall with Siding - Window Head Option 1
DRIWALL HBM - 1743-055
DRIWALL RAINSCREEN - THIN STONE VENEER - 1743-083
DRIWALL RAINSCREEN AND 1 FOAM SV-1 STUCCO VENEER ASSEMBLY - 1743-058
DRIWALL RAINSCREEN AND 1 FOAM TSV-1 THIN STONE VENEER - 1743-059
DRIWALL RAINSCREEN AND FOAM - 1743-049
ONE COAT STUCCO APPLICATION WITH DRIWALL RAINSCREEN - 1743-087
DRIWALL RAINSCREEN 020-1 LS-1 LAPPED SIDING ASSEMBLY - 1743-022
DRIWALL RAINSCREEN 020-1 SV-1 STUCCO VENEER ASSEMBLY - 1743-022a
DRIWALL RAINSCREEN 020-1 TSV-1 THIN STONE VENEER - 1743-022b
DRIWALL RAINSCREEN 075-1 LS-1 LAPPED SIDING ASSEMBLY - 1743-024
DRIWALL RAINSCREEN 075-1 SV-1 STUCCO VENEER ASSEMBLY - 1743-024a
DRIWALL RAINSCREEN 075-1 TSV-1 THIN STONE VENEER - 1743-024b
DRIWALL RAINSCREEN 10 MM LS-1 LAPPED SIDING ASSEMBLY - 1743-023
DRIWALL RAINSCREEN 10 MM SV-1 STUCCO VENEER ASSEMBLY - 1743-023a
DRIWALL RAINSCREEN 10 MM TSV-1 THIN STONE VENEER - 1743-023b
00 EASY-FUR - SLIDING DOOR JAMB NEAR SILL - 1743-070
01 EASY-FUR - WINDOW JAMB NEAR SILL - 1743-068
02 EASY-FUR - TYPICAL SLIDING DOOR JAMB - 1743-071
03 EASY-FUR - DOOR JAMB DETAIL - 1743-069
04 EASY-FUR - CROSS CAVITY SECTION - 1743-072
05 EASY-FUR - INSIDE CORNER PLAN DETAIL - 1743-066
06 EASY-FUR - OUTSIDE CORNER PLAN DETAIL - 1743-067
07 EASY-FUR - GABLE END _ RAKE DETAIL - 1743-073
08 EASY-FUR - SECTION THROUGH WALL DETAIL - 1743-074
Lathnet Wall Base Details
Exterior Insulation and Finish Systems (EIFS) are comprised of several layers, including an insulation board, a base coat, and a finish coat, each serving a specific function to enhance the building's performance. CAD files related to this section facilitate the detailed design and visualization of EIFS installations, offering precise dimensions, material specifications, and assembly instructions. These files help professionals to integrate EIFS seamlessly into their projects, ensuring that the systems are accurately represented in blueprints and construction documents. CAD drawings also support the coordination between different trades involved in the construction process, minimizing errors and ensuring that the EIFS are installed as intended. Moreover, CAD data can be used to simulate and analyze the thermal performance of EIFS, aiding in the selection of materials and configurations that optimize energy efficiency and aesthetic outcomes.
CSI Section 072400 covers materials and installation procedures for Exterior Insulation and Finish Systems (EIFS), including insulation boards, adhesives, base coats, mesh, and finishes. It ensures thermal efficiency and aesthetics for building exteriors.
CAD files offer detailed 2D and 3D drawings that help architects and engineers visualize the layout and installation details of EIFS. They provide precise dimensions and specifications needed to integrate these systems within the building envelope effectively.
CAD drawings are crucial for ensuring accuracy in design and installation, helping to avoid potential conflicts with other building systems. They facilitate precise coordination among different trades and contribute to a seamless construction process.
Yes, CAD files can help identify potential design issues early in the planning phase by providing detailed visualizations and cross-sections. This allows for adjustments before physical construction begins, reducing errors and rework.
CAD files provide a clear representation of EIFS installations, ensuring that all design elements meet local building codes and standards. They also serve as documentation for approvals and inspections by regulatory bodies.