Manufacturing partner

Modified Bituminous Membrane Roofing CAD Drawings

Free Modified Bituminous Membrane Roofing Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: The CSI section 075200, titled 'Modified Bituminous Membrane Roofing,' focuses on the materials, design, and installation methods associated with modified bituminous roofing systems. CAD files for this section provide detailed technical drawings necessary for architects, engineers, and contractors to accurately design and implement these roofing systems.

SBS Roofing System

Johns Manville Roofing System

BIT-27 Base Flashing at Inside Corner

BIT-8 Prefabricated Curb

BIT-9 Plumbing Vent

BIT-10 One Way Roof Vent - FP-10

BIT-11 Metal Drain

BIT-21 Primary Metal Scupper in Sump

BIT-22 Overflow Metal Scupper

BIT-23 Vent Stack (Warm)

BIT-4 (GTR) Roof Edge Gutter

BIT-4 Roof Edge with Presto Tite

BIT-1 (NLB) Base Flashing for Non Load Brng Wall-Curb to Wall EJ

BIT-5 Base Flashing for Non Load Bearing Wall & Metal EJ

BIT-7 Curb Mounted Roof to Roof EJ Cover

BIT-16 Roof Penetration Pan

BIT-17 Lightning Rod on Roof Surface

BIT-PT-01 Bituminous Light Support

BIT-PT-02 Bituminous Medium Support

BIT-PT-03 Bituminous Heavy Support

BIT-PT-04 DynaTred Traffic Pads with Pavers

BIT-PT-05 DynaTred Traffic Pads

BIT-1 (LB) Base Flashing for Load Brng Wall with Counterflashing

BIT-2 (WL) Base Flashing for Wall less than 24 inches

BIT-3 (WH) Base Flashing for Wall more than 24 inches with Coping

BIT-3 (WL) Base Flashing for Wall less than 24 inches with Coping

BIT-6 (TH) Base Flashing for Wall more than 24 inches with Coping

BIT-6 (TL) Base Flashing for Wall less than 24 inches with Coping

BIT-15 (E) EPDM Wall Covering with BUR Base Flashing

BIT-15 (E) Alt-EPDM Wall Covering with BUR Base Flashing

BIT-15 (P) PVC Wall Covering with BUR Base Flashing

BIT-15 (T) TPO Wall Covering with BUR Base Flashing

DFE-27 Inside Corner

DFE-26 Outside Corner

DFE-8 Prefabricated

DFE-8 (Skylight) Hot & Cold Prefabricated Curb

DFE-19 Roof Hatch Curb

DFE-11 Metal

DFE-21 Primary Metal Scupper In Sump

DFE-22 Overflow Metal Scupper

DFE-4 (PRESTO LOCK) Facia, Presto Lock™ Fascia System

DFE-4 (GS) Gravel Stop

DFE-4 (GS-ALT) Gravel Stop (Alternate)

DFE-4 (GTR) Gutter

DFE-4 (PRESTO-TITE) Presto-Tite

DFE-4 (RFS) Rail Fascia System Roof Edge

DFE-4 (RMCF) Raised Metal Cant Fasia

DFE-1 (NLB) Curb to Wall Expansion Joint

DFE-5 (NLB-ALT) Metal Expansion Joint (Alternate)

DFE-7 Roof-to-Roof, Curb Mounted, Expand-O-Flash®

DFE-17 Lightning Rod, Surface Mount

DFE-16 Penetration Pocket

DFE-10 FP-10 One Way® Roof Vent

DFE-9 Plumbing, Lead

DFE-23 Vent Stack (Warm)

DFE-18 JM Energy Anchor - SBS Adhered

DFE-1 (LB) Masonry Wall with Counter Flashing

DFE-2 (LB) Two Ply Base Flashing for LB Masonry Wall Counter Flashing

DFE-2 (PT) Perma Tite Coping

DFE-2 Base Flashing with Surface Mounted Counter Flashing

DFE-3 (WH) Wood Wall > 24" with Coping

DFE-3 (WL) Wood Wall < 24" with Coping

DFE-6 (TH) Masonry Wall > 24" with Coping

DFE-6 (TL) Masonry Wall < 24" with Coping

DFE-15 (ALT) TPO Wall Covering with Bituminous Base Flashing (Alternate)

DFE-15 (E) EPDM Wall Covering with Bituminous Base Flashing

DFE-15 (P) PVC Wall Covering With Bit Base Flashing

DFE-15 (T) TPO Wall Covering with Bituminous Base Flashing

DFE-20 (WH) Gypsum Wall on Metal Studs > 24" w/Coping

DFE-20 (WL) Gypsum Wall on Metal Studs < 24" w/Coping

DFE-24 Base Flashing for Venting Lightweight Concrete

DGE-19 Roof Hatch Curb

DGE-8 (ALT) Prefab Curb With Skylight

DGE-8 Prefabricated

DGE-9 Plumbing, Lead

DGE-10 FP-10 One Way® Roof Vent

DGE-11 Roof Drain

DGE-4 ( RMCF) Roof Edge Raised Metal Cant

DGE-4 (GS) Gravel Stop

DGE-4 (GS-ALT) Gravel Stop, Alternate

DGE-4 (GTR) Gutter

DGE-4 (PL) Roof Edge With Presto Lock

DGE-1 (NLB) Masonry With Nailing Facilities, Expansion Joint

DGE-7 Roof-to-Roof, Curb Mounted, Expand-O-Flash®

DGE-17 Lightning Rod, Surface Mount

DGE-16 Penetration Pocket

DGE-1 (LB) Masonry With Nailing Facilities

DGE-2 (LB) Two Ply Base Flashing for LB Masonry Wall Counter Flashing

DGE-2 Base Flashing with Surface Mounted Counter Flashing

DGE-3 (HW) Base Flashing for Wood Wall +24 Inches with Coping

DGE-3 (LW) Base Flashing for Wood Wall -24 Inches with Coping

DGE-6 (TH) Tilt-Up, High

DGE-6 (TL) Tilt-Up, Low

DGE-15 Single Ply Wall Covering with BIT Base Flashing

HW-8 Prefabricated Curb

HW-19 Roof Hatch Curb

HW-26 Base Flashing at Outside Corner

HW-27 Base Flashing at Inside Corner

HW-9 Plumbing Vent

HW-10 FP-10 One Way® Roof Vent

HW-11 Metal Drain

HW-21 Primary Metal Scupper in Sump

HW-22 Overflow Metal Scupper

HW-23 Vent Stack (Warm)

HW-4 (GS) Gravel Stop

HW-4 (GS-ALT) Gravel Stop Alternate

HW-4 (GTR) Gutter

HW-4 (GTR-ALT) Roof Edge Gutter ALT

HW-4 (PRESTO LOCK) Presto Lock Fascia System

HW-4 (PRESTO-TITE) Presto-Tite Edge Metal System

HW-4 (RFS) Rail Fascia System Roof Edge

HW-4 (RMCF) Raised Metal Cant Fascia

HW-1 (NLB) Base Flashing Curb to Wall EJ

HW-5 (NLB-ALT) Base Flashing Metal EJ ALT

HW-7 Curb Mounted Roof-to-Roof Expansion Joint Cover

HW-16 Penetration Pocket

HW-17 Lightning Rod on Roof Surface

HW-18 JM Energy Anchor

HW-1 (LB) Masonry Wall w/ Counterflashing

HW- 2 (PT) Perma Tite Coping

HW-3 (WH) Wood Wall >24” with Coping

HW-3 (WL) Wood Wall <24” with Coping

HW-6 (TH) Masonry Wall >24” with Coping

HW-6 (TL) Masonry Wall <24” with Coping

HW- 6 (TL) ALT - Base Flashing For Masonry Wall

HW-15 (E) EPDM Wall Covering with Bituminous Base Flashing

HW-15 (T) TPO Wall Covering with Bituminous Base Flashing

HW-15 (T-ALT) TPO Wall Covering with Bituminous Base Flashing

HW-20 (WH) Gypsum Wall on Metal Studs >24” w/ Coping

HW-20 (WL) Gypsum Wall on Metal Studs <24” w/ Coping

HW-24 Venting Lightweight Concrete

HW-25 (LB) Optional Two-Ply Base Flashing for Load-Bearing Masonry Wall w/ Counterflashing

CBE-8 Prefabricated

CBE-8 (ALT) Prefab Curb With Skylight

CBE-19 Roof Hatch Curb

CBE-9 Plumbing, Lead

CBE-10 FP-10 One Way® Roof Vent

CBE-11 Cast Iron

CBE-4 (GS) Roof Edge Gravel Stop

CBE-4 (GS-ALT) Roof Edge Gravel Stop Alternate

CBE-4 (GTR) Roof Edge Gutter

CBE-4 (PL) Roof Edge with Presto Lock

CBE-4 (PT) Roof Edge Raised Metal Cant

CBE-4 (RMCF) Roof Edge Raised Metal Cant

CBE-1 (NLB) Masonry With Nailing Facilities, Expansion Joint

CBE-7 Curb Mounted Roof to Roof EJ

CBE-17 Lightning Rod, Surface Mount

CBE-16 Penetration Pocket

CBE-1 (LB) Masonry With Nailing Facilities

CBE-2 (LB) Two Ply Base Flashing for LB Masonry for LB Masonry Wall Counter Flashing

CBE-2 Base Flashing with Surface Mounted Counter Flashing

CBE-3 (HW) BASE FLASHING FOR WOOD WALL +24 INCHES WITH COPING

CBE-3 (LW) BASE FLASHING FOR WOOD WALL -24 INCHES WITH COPING

CBE-6 (TH) BASE FLASHING +24 INCHES WITH COPING ALT

CBE-6 (TL) BASE FLASHING FOR MASONRY WALL -24 INCHES WITH COPING

CBE-15 SINGLE PLY WALL COVERING WITH BIT BASE FLASHING

PMF-3 PermaFlash® Inside Corner Detail

PMF-3S PermaFlash® Inside Corner Scrim Detail

PMF-4 PermaFlash® Curb Corner Detail

PMF-4Sa PermaFlash® Outside Corner Scrim Detail (Top)

PMF-4Sb PermaFlash® Outside Corner Scrim Detail (Bottom)

PMF-5 PermaFlash®-To-Drain-Detail

PMF-5S PermaFlash® Drain Scrim Detail

PMF-6 PermaFlash® Pipe Penetration Detail

PMF-6S PermaFlash® Pipe Penetration Scrim Detail

PMF-7 PermaFlash® Through-Wall Scupper Detail

PMF-7S PermaFlash® Through-Wall Scupper Scrim Detail

PMF-8 PermaFlash® Overflow Scupper Detail

PMF-8S PermaFlash® Overflow Scupper Scrim Detail

PMF-10 PermaFlash® Standard Base Flashing Detail

PMF-9 PermaFlash® Standard Canted Base Flashing Detail

PMF-1 PermaFlash® I-Beam Detail

PMF-11 PermaFlash® Square Metal Tube Detail

PMF-11S PermaFlash® Square Metal Tube Scrim Detail

PMF-1S PermaFlash® I-Beam Scrim Detail

PMF-2 PermaFlash® Angle Iron Detail

PMF-2S PermaFlash® Angle Iron Scrim Detail

Johns Manville Roofing System

VB-1 JM Vapor Barrier SAR - Wall Base

Johns Manville Roofing System

VB-1 JM Vapor Barrier SA - Wall Base Detail

Johns Manville Roofing System

VB-1 (ALT) JM Vapor Barrier SA - Wall Base Detail (Alt)

Johns Manville Roofing System

VB-1 JM Vapor Barrier SAR - Wall Base (ALT)

Johns Manville Roofing System

VB-2 JM Vapor Barrier SA - Pipe Penetration Detail

Johns Manville Roofing System

VB-2 JM Vapor Barrier SAR - Pipe Penetration

Johns Manville Roofing System

VB-3 JM Vapor Barrier SA - Drain Detail

Johns Manville Roofing System

VB-3 JM Vapor Barrier SAR - Drain

Johns Manville Roofing System

VB-4 JM Vapor Barrier SAR - Field Laps

Johns Manville Roofing System

VB-4 JM Vapor Barrier SA - Detail at Field Laps

Johns Manville Roofing System

VB-5 JM Vapor Barrier SA - Outside Curb Detail

Johns Manville Roofing System

VB-5 JM Vapor Barrier SAR - Outside Curb

Johns Manville Roofing System

VB-6 JM Vapor Barrier SAR - Inside Curb

Johns Manville Roofing System

VB-6 JM Vapor Barrier SA - Inside Curb Detail

What is the Modified Bituminous Membrane Roofing CSI section and why are these CAD files important?

Modified Bituminous Membrane Roofing is a type of roofing system that utilizes bitumen modified with polymers to enhance flexibility, durability, and performance. CAD files in this section typically include detailed drawings of roof layouts, cross-sections, and assembly details, which are crucial for ensuring precision in construction and adherence to design specifications. The CAD content aids in visualizing complex roofing components, such as layers of modified bitumen, insulation, and protective surfacing, while also providing specifications for material thickness, overlap details, and fastening methods. These files serve as a blueprint for project stakeholders to ensure the roofing system meets both functional requirements and aesthetic goals. The content within CSI section 075200 is vital for the seamless integration of modified bituminous roofing into the overall building design, ensuring that the roofing system is both watertight and energy-efficient.

Frequently Asked Questions

What is the importance of CAD files in the Modified Bituminous Membrane Roofing section?

CAD files are crucial in the Modified Bituminous Membrane Roofing section as they provide precise and detailed drawings that ensure accurate installation and integration with other building elements. These files help in visualizing the roof system layout and assist in identifying potential issues during the design phase.

How can CAD drawings aid in the specification process of Modified Bituminous Membrane Roofing?

CAD drawings offer a detailed representation of the roofing components and their assembly, which helps specifiers to ensure compliance with design requirements and standards. They serve as a reference for material quantities, dimensions, and specifications, promoting consistency and accuracy in the project documentation.

Can CAD files be used to improve communication among the project team?

Yes, CAD files enhance communication among architects, engineers, contractors, and clients by providing a clear and shared visual understanding of the roofing design. This helps in aligning expectations, facilitating decision-making, and reducing the risk of misinterpretation or errors during construction.

Why is it beneficial to use CAD software for roof detailing in Modified Bituminous Membrane Roofing?

Using CAD software for roof detailing allows for precise customization and modification of drawings, which is essential for addressing site-specific conditions and design requirements. It enables quick updates and revisions, ensuring that the plans are up-to-date and reflective of any changes or improvements in the roofing design.

How do CAD files support the coordination of Modified Bituminous Membrane Roofing with other building systems?

CAD files facilitate the integration of modified bituminous membrane roofing with other building systems, such as drainage, insulation, and structural components, by providing detailed interface drawings. This coordination helps ensure compatibility, minimizes conflicts, and supports the overall functionality and performance of the building envelope.