Manufacturing partner

Polyvinyl-Chloride Roofing CAD Drawings

Free Polyvinyl-Chloride Roofing Architectural CAD drawings and blocks for download in dwg or pdf formats for use with AutoCAD and other 2D and 3D design software.

By downloading and using any ARCAT CAD drawing content you agree to the following license agreement.
Summary: The CSI section 075419 covers Polyvinyl-Chloride (PVC) Roofing systems, which are known for their durability, flexibility, and resistance to various environmental factors. This section provides CAD files that are essential for architects, engineers, and construction professionals to understand and implement PVC roofing designs accurately.

PVC Installation

Johns Manville Roofing System

P-FW-B1 Base Tie-In - Fastener & Plate

P-FW-B2 Base Tie-In - Fastener & Plate - On Wall

P-FW-B3 Membrane Flashing Base Tie In- High Internal Pressure

P-FW-B4 Base Tie-In - RhinoPlate System

P-FW-B5 Base Tie-In (Loose Hung Flashing)

P-FW-B6 Base Tie-in Fleece Backed PVC in RSUA

P-FW-B6I PVC Fleece backed in RSUA Base & Wall Flashing

P-FW-B7 Base Tie-In Fleece Backed PVC in 2 Part UIA Spatter

P-FW-B7I - PVC Fleece Backed in Two Part UIA Base & Wall Flashing Spatter

PH-DV-01 - Field Fabricated Vent Pipe

PH-DV-02 PVC Fleece Backed Hybrid Drain Detail

PH-DV-03 PVC Fleece Backed Hybrid Vent Pipe

PH-FC-01 Prefabricated Metal Curb Base Flashing With Cant

PH-FC-02 Prefabricated Metal Curb Base Flashing

PH-FE-CM1 - Drip Edge -PVC Coated Metal

PH-FE-CM2 Gravel Stop - PVC Coated Metal

PH-FE-CM3 Gutter & PVC Coated Metal Edge

PH-FE-P1 JM Presto Lock Fascia System

PH-FE-P2 Presto Tite Fascia System

PH-FP-01 PVC Fleece Backed Hybrid Pipe Boot

PH-FW-B1 Membrane Flashing Base Tie-In

PH-FW-B2 Base Tie-In - Fastener & Plate - With Cant

PH-FW-B3 Base Tie-In - Fastener & Plate - On Wall

PH-FW-B4 Base Tie in With Term Bar

PH-FW-M1 PVC Hybrid Base and Wall Flashing With Coping

PH-FW-M1I PVC Hybrid Base & Wall Flashing with Coping - Isometric View

PH-FW-M2I Highwall Flashing with Metal Backing Strip - Isometric View

PH-MS-01 PVC Fleece Backed Membrane Butted End Lap

P-FW-I1 PVC Intermediate Membrane Attachment with Fastener & Plate

P-FW-I2 PVC Detail Strip Wall Flashing Attachment with Fastener & Plate

P-FW-I3 PVC Intermediate Membrane Attachment with Termination Bar

P-FW-I4 Termination Bar Flashing Attachment with Welded PVC Detail Strip

P-FW-I5 Continuous Flashing Attachment- Termination Bar

P-FW-I6 Split Flashing Attachment- Termination Bar

P-FW-I7 PVC Intermediate Termination with Counter Flashing & Cut-In Reglet

P-FW-I8 PVC Intermediate Termination with Surface Mounted Counterflashing

P-FW-I9 PVC Intermediate Termination with Through-Wall Counterflashing

P-FW-I10 PVC Intermediate Termination with Termination Bar

P-FW-I11 PVC Intermediate Termination Below Wall Cladding

P-FW-I12 PVC Intermediate Membrane Attachment w/Termination Bar

P-FW-I13 PVC Intermediate Termination (Loose Hung Flashing)

P-FE-CM1 Drip Edge-PVC Coated Metal

P-FE-CM2 Drip Edge Adhered Membrane PVC Coated Metal

P-FE-CM3 Gravel Stop-PVC Coated Metal

P-FE-CM4 Gravel Stop Adhered Membrane Only- PVC Coated Metal

P-FE-CM5 Gutter & PVC Coated Metal Edge

P-FE-CM6 Butt Joint At Edge-PVC Coated Metal

P-DV-01 Vent Pipe

P-DV-02 Vent Pipe-Hot

P-DV-03 Through-wall Scupper

P-DV-03I Through-wall Scupper

P-DV-04 Primary Scupper With Tapered Insulation Sump

P-DV-05 Low-Wall Primary Scupper Flashing

P-DV-06 Overflow Scupper

P-DV-07 Primary Drain Sump- Low Slope- Up To 3:12 Slope

P-DV-08 Primary Drain Sump- Steep Slope- Greater Than 3:12 Slope

P-DV-09 Primary Drain Sump- Fleece Backed Membrane

P-DV-09I PVC Fleece Backed Adhesive Applied Primary Drain In Sump

P-DV-10 JM PVC Alumaweld Drain

P-DV-11 Primary Drain Sump-Mechanically Fastened Membrane

P-DV-12 JM PVC Hercules Retrodrain

P-DV-13 Primary and Overflow Drain Sump (Low Slope) up to 3:12 Slope

P-EJ-01 Expansion Joint-Roof To Wall

P-EJ-02 Expansion Joint-Roof To Roof

P-EJ-03 Expand-O-Flash Roof To Roof Expansion Joint Cover- Style PVC EJ/WC

P-EJ-04 Expand-O-Flash RoofTo Wall - Style EJ

P-EJ-05 Expand-O-Flash Curb To Curb Expansion Joint Cover- Style CF

P-EJ-06 Expand-O-Flash Curb To Wall Expansion Joint Cover-Style CF/EJ

P-EJ-07 Expand-O-Flash Curb To Wall Expansion Joint Cover-Style PVC EJ/WC

P-EJ-08 Expand-O-Flash Curb To Curb Expansion Joint Cover-Style PVC EJ/WC

P-FC-01 Prefabricated Metal Curb Base Flashing

P-FC-02 Roof Hatch

P-FC-03 Outside Corner

P-FC-04 Inside Corner

P-FC-05 Wood Curb Base Flashing

P-FC-06 Flashing Wall With Term Bar and Corner Coping

P-FP-01 PVC Pipe Boot

P-FP-02 PVC Coated Metal Penetration Pocket

P-FP-03 PVC Split Pipe Boot- Round

P-FP-04 PVC Split Pipe Boot- Square - Clamped

P-FP-05 PVC Split Pipe Boot- Square

P-FP-06 Field Fabricated Pipe Penetration

P-FP-07 JM PVC Penetration Pan

P-FW-M1 PVC Base & Wall Flashing with Coping Master Detail

P-FW-M1I PVC Base & Wall Flashing with Coping Isometric View Master Detail

P-FW-M2I Highwall Flashing with Metal Backing Strip Isometric View Master Detail

P-FW-M3I PVC Rhinobond Continuous Wall Flashing Isometric View Master Detail

P-FW-M4I PVC Rhinobond Wall Flashing Isometric View Master Detail

P-MS-01 Cut Edge Sealant

P-MS-02 In-Lap Fastening Method - Steel Deck

P-MS-03 In-Lap Fastening Method - Plywood Deck

P-MS-04 In-Lap Fastening Method - Concrete Deck

P-MS-05 In Lap Fastening Method-Wood Plank Deck

P-MS-06 Continuous Strip Fastening Method

P-MS-07 Membrane Side Lap

P-MS-08 PVC Fleece Backed Adhesive Applied Membrane Butted End Lap

P-MS-09 Slope Transition-Valley

P-MS-10 Slope Transition-Ridge

P-MS-11 JM PVC Profile Attachment

P-MS-12 PVC Standing Seam Profile Lap Joint

P-MS-13 JM PVC Profile Spacing on 76" Fleece Backed Sheets

P-MS-14 JM PVC Profile Spacing on 144" Fleece Backed Sheets

P-MS-15 JM PVC Profile Spacing on 78" PVC Sheets

P-MS-16 JM PVC Profile Spacing on 120" PVC Sheets

P-MS-17 PVC T-Joint Patch

P-PT-01 Support-Light

P-PT-02 Support-Medium

P-PT-03 Support-Heavy

P-PT-04 Walkway-Concrete Paver

P-PT-05 PVC Walkpads Over Adhered PVC Membrane

P-PT-06 PVC Walkpad Fleece Backed System Fully Adhered

P-PT-07 PVC Walkpad Over Mechanically Fastened PVC Membrane

P-PT-08 Lightning Rod-Wall Mount

P-PT-09 Lightning Rod-Roof Mount

P-PT-10 Grease Trap

P-PT-11 JM ENRGY ANCHOR - PVC

P-PT-12 JM PVC Safety Strip Over PVC Membrane

P-PT-13 Hurricane Peel Stop Anchor Bar

SPL-FC-01 Typical TPO or PVC Door Sill Flashing

SPL-DV-01 Throughwall Metal Scupper with TPO or PVC Membrane

SPL-EJ-01 Expansion Joint TPO or PVC Roof to Wall

SPL-FP-01 TPO or PVC Roof Multi-Pipe Penetration Flashing

SPL-FP-03 TPO or PVC Square Tube Penetration Flashing

SPL-FP-05 TPO or PVC Wide Flange Penetration Flashing

SPL-FP-07 Wide Flange Flashing Scrim Layout

SPL-FP-08 TPO or PVC Angle Iron Penetration Flashing

SPL-FP-10 Angle Iron Flashing Scrim Layout

SPL-FW-01 Wall Mounted Ladder TPO or PVC Base Flashing

SPL-FW-05 Flashing Wall Optional Terminations

SPL-FW-03 Deck Mounted Ladder TPO or PVC Base Flashing

P1P-FP-01 PVC Multi-Pipe Penetration One-Part Pourable Sealer

P1P-FP-02 - PVC Square Tube Penetration One-Part Pourable Sealer

P1P-FP-03 - PVC Wide Flange Penetration One-Part Pourable Sealer

P1P-FP-04 - Wide Flange Flashing Scrim Layout One-Part Pourable Sealer

P1P-FP-05 - PVC Angle Iron One-Part Pourable Sealer

P1P-FP-06 - Angle Iron Flashing Scrim Layout One-Part Pourable Sealer

P-TI-01 Transition For Staged Roofing-PVC Coated Metal

P-TI-02 Transition To Shingle Roof With PVC Coated Metal

P-TI-03 Curb Tie-In To Roof By Others

P-FE-P1 JM Presto Lock Fascia System

P-FE-P2 JM Presto-Tite Fascia System For Single Ply Systems

P-FE-P3 JM Rail Fascia System For Single Ply Roof

P-FE-P4 JM Perma-Tite System 200 Fascia Over PVC

P-FE-P5 JM Presto Weld Drip Edge

P-FW-T1 Fabricated Metal Coping Over Adhered PVC

P-FW-T2 Presto Lock Coping System Over PVC

P-FW-T3 Presto-Tite Fascia System On Sloped Parapet

P-FW-T4 Perma-Tite Continuous Cleat Coping System Over PVC

VB-1 JM Vapor Barrier SA - Wall Base Detail

VB-1 (ALT) JM Vapor Barrier SA - Wall Base Detail - Alt

VB-2 JM Vapor Barrier SA - Pipe Penetration Detail

VB-3 JM Vapor Barrier SA - Drain Detail

VB-4 JM Vapor Barrier SA - Detail at Field Laps

VB-5 JM Vapor Barrier SA - Outside Curb Detail

VB-6 JM Vapor Barrier SA - Inside Curb Detail

VB-1 JM Vapor Barrier SAR - Wall Base

VB-1 (ALT) JM Vapor Barrier SAR - Wall Base

VB-2 JM Vapor Barrier SAR - Pipe Penetration

VB-3 JM Vapor Barrier SAR - Drain

VB-4 JM Vapor Barrier SAR - Field Laps

VB-5 JM Vapor Barrier SAR - Outside Curb

VB-6 JM Vapor Barrier SAR - Inside Curb

P-FE-V1 Wood Nailer Attachement

P-FE-V2 Gutter & Termination Bar

P-FE-V3 RhinoPlate-Standing Seam Retro-Fit Purlin Attachment

P-FE-V4 RhinoPlate-Standing Seam Retro-Fit Gravel Stop

P-FE-V5 RhinoPlate-Standing Seam Retro-Fit Gutter

Single Ply Liquid Flashing Penetration Details

Johns Manville Roofing System

SPL-FP-01 TPO OR PVC ROOF MULTI-PIPE PENETRATION FLASHING

SPL-FP-03 TPO OR PVC SQUARE TUBE PENETRATION FLASHING

SPL-FP-05 TPO OR PVC WIDE FLANGE PENETRATION FLASHING

SPL-FP-07 WIDE FLANGE FLASHING SCRIM LAYOUT

SPL-FP-08 TPO OR PVC ANGLE IRON PENETRATION FLASHING

SPL-FP-10 ANGLE IRON FLASHING SCRIM LAYOUT

Single Ply One-Part Pourable Sealer Details

Johns Manville Roofing System

p1p-fp-01-pvc-multi-pipe-penetration-1-part-pourable-sealer

p1p-fp-02-pvc-square-tube-penetration-1-part-pourable-sealer

p1p-fp-03-pvc-wide-flange-penetration-1-part-pourable-sealer

p1p-fp-04 -wide-flange-flashing-scrim-layout-1-part-pourable-sealer

p1p-fp-05-pvc-angle-iron-penetration-flashing-1-part-pourable-sealer

p1p-fp-06-angle-iron-flashing-scrim-layout-1-part-pourable-sealer

What is the Polyvinyl-Chloride Roofing CSI section and why are these CAD files important?

The CAD files within the CSI section 075419 are critical for the detailed planning and installation of Polyvinyl-Chloride Roofing systems. These files offer precise technical drawings and specifications that assist in visualizing the layout and integration of PVC roofing into building designs. PVC roofing is popular due to its long lifespan, energy efficiency, and ease of maintenance. The CAD files enable professionals to evaluate the spatial requirements, material dimensions, and structural compatibility of the roofing system with other building components. Detailed diagrams provided in these files include roof membrane layouts, flashing details, and installation guidelines, which are integral for ensuring compliance with industry standards and building codes. Utilizing these CAD resources ensures that the PVC roofing system is installed correctly, maximizing its performance and longevity.

Frequently Asked Questions

What is the role of CAD files in the Polyvinyl-Chloride Roofing section?

CAD files provide detailed drawings and layouts that help AEC professionals visualize the installation of polyvinyl-chloride roofing systems. They ensure accurate dimensions and alignments, which are crucial for proper installation and integration with other building elements.

How can CAD files improve the installation process of PVC roofing?

CAD files offer precise measurements and detailed designs that reduce the likelihood of errors during installation. They serve as a visual guide for contractors, ensuring that all components of the PVC roofing system are correctly placed and aligned according to the project specifications.

Why are CAD drawings important for compliance in PVC roofing projects?

CAD drawings ensure that the roofing design adheres to local building codes and standards. They provide a clear representation of the roofing system, which can be reviewed and approved by regulatory bodies, helping to avoid costly compliance issues later on.

Can CAD files be modified for custom PVC roofing designs?

Yes, CAD files are highly adaptable and can be customized to fit specific project requirements. This flexibility allows architects and engineers to modify roofing designs easily, accommodating unique building shapes or client preferences while maintaining the structural integrity of the roofing system.

How do CAD files facilitate collaboration among AEC professionals in PVC roofing projects?

CAD files provide a common platform for architects, engineers, and contractors to collaborate effectively. They offer a detailed and accurate representation of the roofing system, allowing team members to review, discuss, and make informed decisions, ensuring a smooth project workflow.