Skyfold

Vertically Folding Operable Walls

CONTACT INFO
325 Lee Ave.
Baie d'Urfe, PQ, Canada H9X 3S3
Toll Free: 877-759-3653
Phone: 514-457-4767
Continuing Education Logo
EMAIL
Request for informationSkyfold Contact Us / RFI
PRODUCT SELECTION RESOURCES

Skyfold CAD DetailsSearch using keywords: revit Operable Partitions family

Classic Series - Micro Drive - 11ft10 - 17ft Long
download:view:
Classic Series - Micro Drive - 17ft - 24ft Long
download:view:
Classic Series - Micro Drive - 24ft - 36ft Long
download:view:
Classic Series - Standard Drive System - Even - 4 to 8 Panels High
download:view:
Classic Series - Standard Drive System - Even - 10 to 18 Panels High
download:view:
Classic Series - Standard Drive System - Odd - 5 to 7 Panels High
download:view:
Classic Series - Standard Drive System - Odd - 9 to 17 Panels High
download:view:
Generic Skyfold Mirage
download:view:
Mirage Partition - 10 Panels High - 15-2 to 18-10 FC 4625 to 5740
download:view:
Mirage Partition - 12 Panels High - 18-11 to 24-0 FC 5765 to 7315
download:view:
Mirage Partition - 4 Panels High - 7-0 to 7-6 FC 2135 to 2285
download:view:
Mirage Partition - 6 Panels High - 7-7 to 11-3 FC 2310 to 3430
download:view:
Mirage Partition - 8 Panels High - 11-4 to 15-1 12 FC 3455 to 4610
download:view:
Premium Standard Drive Odd 3 to 5 Plus
download:view:
Premium Standard Drive Odd 4 to 6 Plus
download:view:
Zenith Path of Folding Panels
download:view:
Zenith Series - Odd - 5 Panels High
download:view:
Zenith Series - Even - 4 to 6 Panles High
download:view:
S7732 Prisma™ ENGLISH 6p R0
download:view:
S7732 Prisma™ FRENCH 6p R0
download:view:
S7733 Prisma™ ENGLISH 2p R0
download:view:
S7733 Prisma™ FRENCH 2p R0
download:view: